|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The TLK6201EA is a versatile, high-speed, limiting equalizer for applications in digital high-speed links with data rates up to 6.25 Gbps. This device provides a high-frequency boost of 13 dB on the received data at 3.125 GHz, as well as sufficient gain to ensure a fully differential output swing for input signals as low as 100 mVp-p (at the input of a lossy interconnect line). Four de-emphasis levels can be selected on the transmit side to provide up to 12 dB of additional high-frequency loss compensation. The high input-signal dynamic range ensures low-jitter output signals even when overdriven with input signal swings as high as 2000 mVp-p. The TLK6201EA implements fixed loss-of-signal detection, which can be used to implement a squelch function by connecting the LOS output to the adjacent DIS input. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||
| Device | Status | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| TLK6201EARGTR | ACTIVE | 4.25 | 1ku | QFN (RGT) | 16 | View | 3000 | LARGE T&R | Purchase Samples | |
| TLK6201EARGTRG4 | ACTIVE | 4.25 | 1ku | QFN (RGT) | 16 | View | 3000 | LARGE T&R | Purchase Samples | |
| TLK6201EARGTT | ACTIVE | 4.70 | 1ku | QFN (RGT) | 16 | View | 250 | SMALL T&R | ||
| TLK6201EARGTTG4 | ACTIVE | 4.70 | 1ku | QFN (RGT) | 16 | View | 250 | SMALL T&R | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:34 AM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTLK6201EARGTR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTLK6201EARGTRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 16 WeeksTLK6201EARGTT | |||
| None Reported View Distributors | |||
| TI Lead Time*: 16 WeeksTLK6201EARGTTG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TLK6201EARGTR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TLK6201EARGTRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TLK6201EARGTT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TLK6201EARGTTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TLK6201EA 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TLK4201EA | 4.25 Gbps Cable And PC Board Equalizer | SIGNAL CONDITIONERS-EQUALIZERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number