TLV1012 Status: ACTIVE

Amplifier for High-Gain Two-Wire Microphones


      
         
Alert me about changes<br/>to this product

 TLV1012
Operating Temp Range(Celsius)-40 to 85  
Pin/Package4DSBGA  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • PGA2505: Gain Range: 0dB, and 9dB to 60dB, in 3dB steps
  • INA103: Low Noise, Low Distortion Instrumentation Amplifier
  • INA217: Low Noise, Low-Distortion Instrumentation Amplifier Replacement for SSM2017
  • OPA2134: SoundPlus(TM) High Performance Audio Operational Amplifiers

More Related Products

Product Information

Features

  • Supply Voltage: 2 V to 5 V
  • Supply Current: <180 µA
  • Signal-to-Noise Ratio (A-Weighted): 60 dB
  • Output Voltage Noise (A-Weighted): –89 dBV
  • Total Harmonic Distortion: 0.013%
  • Voltage Gain: 15.6 dB
  • APPLICATIONS
    • Cellular Phones
    • Headsets
    • Mobile Communications
    • Automotive Accessories
    • PDAs
    • Accessory Microphone Products

DESCRIPTION/ORDERING INFORMATION

The TLV1012 is an audio amplifier series for small-form-factor electret microphones. This two-wire amplifier is designed to replace JFET amplifiers currently in use. The TLV1012 is ideally suited for applications that require high signal integrity in the presence of ambient or RF noise, such as in cellular communications. The TLV1012 audio amplifier is specified for operation over a 2.2-V to 5-V supply voltage range with a fixed gain of 15.6 dB. The device offers excellent THD, gain accuracy, and temperature stability compared to JFET microphones.

The TLV1012 enables a two-pin electret microphone solution, which provides direct pin-to-pin compatibility with the existing JFET market.

The TLV1012 is offered in a space-saving four-terminal ultra-thin lead-free package (YDC) and is ideally suited for the form factor of miniature electret microphone packages. The TLV1012 is characterized for operation over a free-air temperature range of –40°C to 85°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
TLV1012-15YDCRACTIVE-40 to 850.50 | 1kuDSBGA (YDC) | 4 3000 | LARGE T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:32 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksTLV1012-15YDCR
AsiaWPI >1k
WorldwideDigiKey >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLV1012-15YDCR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLV1012 Help

Datasheet

Tools & Software

NamePart # Company Tool / Software Type
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
PGA2505 Gain Range: 0dB, and 9dB to 60dB, in 3dB steps AUDIO AMPLIFIERS-MICROPHONE PREAMPLIFIERS TI customers also evaluated this product.
INA103 Low Noise, Low Distortion Instrumentation Amplifier AUDIO AMPLIFIERS-MICROPHONE PREAMPLIFIERS TI customers also evaluated this product.
INA217 Low Noise, Low-Distortion Instrumentation Amplifier Replacement for SSM2017 AUDIO AMPLIFIERS-MICROPHONE PREAMPLIFIERS TI customers also evaluated this product.
PGA2500 Gain Range: 0dB, and 10dB to 65dB in 1dB steps AUDIO AMPLIFIERS-MICROPHONE PREAMPLIFIERS TI customers also evaluated this product.
INA163 Low-Noise Low-Distortion Instrumentation Amplifier AUDIO AMPLIFIERS-MICROPHONE PREAMPLIFIERS TI customers also evaluated this product.
INA166 Low-Noise, Low-Distortion, G=2000 Instrumentation Amplifier AUDIO AMPLIFIERS-MICROPHONE PREAMPLIFIERS TI customers also evaluated this product.
OPA2134 SoundPlus(TM) High Performance Audio Operational Amplifiers PRECISION AMPLIFIER-WIDE BANDWIDTH TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here