TLV1117-18 Status: ACTIVE

Single Output LDO, 800mA, Fixed(1.8V), Internal Current limit, Thermal Overload Protection


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TLV1117 TLV1117-15 TLV1117-18TLV1117-25 TLV1117-33 TLV1117-50 
Vout(Min)(V)1.238  1.5  1.8  2.5  3.3  5  
Vout(Max)(V)13.5  1.5  1.8  2.5  3.3  5  
Iout(Max)(A)0.8  0.8  0.8  0.8  0.8  0.8  
Iq(Typ)(mA)5  5  5  5  5  5  
Vin(Min)(V)2.7  2.9  3.2  3.9  4.7  6.4  
Vin(Max)(V)15  15  15  15  15  15  
Pin/Package3DDPAK/TO-263, 3PFM, 3TO-220, 4SOT-223, 8SON  3PFM, 4SOT-223, 8SON  3PFM, 4SOT-223, 8SON  3PFM, 3TO-220, 4SOT-223, 8SON  3PFM, 4SOT-223, 8SON  3PFM, 4SOT-223, 8SON  
Approx. Price (US$) 0.29 | 1ku   0.29 | 1ku   0.29 | 1ku   0.29 | 1ku   0.29 | 1ku   0.29 | 1ku  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TLV1117-33: Single Output LDO, 800mA, Fixed(3.3), Internal Current limit, Thermal Overload Protection
  • TLV1117: Single Output LDO, 800mA, Fixed and Adj., Internal Current limit, Thermal Overload Protection
  • TPS54231: 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™
  • TPS2051B: Single, Current-Limited, Power-Distribution Switch
  • TPS54310: 3V to 6V, 3A Synchronous Step Down SWIFT™ Converter

Product Information

Features

  • 1.5-V, 1.8-V, 2.5-V, 3.3-V, 5-V, and Adjustable-Output Voltage Options
  • Output Current of 800 mA
  • Specified Dropout Voltage at MultipleCurrent Levels
  • 0.2% Line Regulation Maximum
  • 0.4% Load Regulation Maximum

PowerFLEX, PowerPAD are trademarks of Texas Instruments.

DESCRIPTION/ORDERING INFORMATION

The TLV1117 is a positive low-dropout voltage regulator designed to provide up to 800 mA of output current. The device is available in 1.5-V, 1.8-V, 2.5-V, 3.3-V, 5-V, and adjustable-output voltage options. All internal circuitry is designed to operate down to 1-V input-to-output differential. Dropout voltage is specified at a maximum of 1.3 V at 800 mA, decreasing at lower load currents.

The low-profile surface-mount KTP package allows the device to be used in applications where space is limited. The TLV1117 is designed to be stable with tantalum and aluminum electrolytic output capacitors having an ESR between 0.2 .

Unlike pnp-type regulators, in which up to 10% of the output current is wasted as quiescent current, the quiescent current of the TLV1117 flows into the load, increasing efficiency.

The TLV1117C device is characterized for operation over the virtual junction temperature range of 0°C to 125°C, and the TLV1117I device is characterized for operation over the virtual junction temperature range of -40°C to 125°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLV1117-18CDCYACTIVE0 to 1250.32 | 1kuSOT-223 (DCY) | 4 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV1117-18CDCYG3ACTIVE0 to 1250.32 | 1kuSOT-223 (DCY) | 4 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV1117-18CDCYRACTIVE0 to 1250.29 | 1kuSOT-223 (DCY) | 4 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV1117-18CDCYRG3ACTIVE0 to 1250.29 | 1kuSOT-223 (DCY) | 4 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV1117-18CDRJRACTIVE0 to 1250.40 | 1kuSON (DRJ) | 8  1000 | LARGE T&R Download CAD Format for this Symbol 
TLV1117-18CDRJRG4ACTIVE0 to 1250.40 | 1kuSON (DRJ) | 8  1000 | LARGE T&R Download CAD Format for this Symbol 
TLV1117-18CKVURG3ACTIVE0 to 1250.36 | 1kuPFM (KVU) | 3  2500 | LARGE T&R  
TLV1117-18IDCYACTIVE-40 to 1250.35 | 1kuSOT-223 (DCY) | 4 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV1117-18IDCYG3ACTIVE-40 to 1250.35 | 1kuSOT-223 (DCY) | 4 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV1117-18IDCYRACTIVE-40 to 1250.32 | 1kuSOT-223 (DCY) | 4 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV1117-18IDCYRG3ACTIVE-40 to 1250.32 | 1kuSOT-223 (DCY) | 4 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV1117-18IDRJRACTIVE-40 to 1250.49 | 1kuSON (DRJ) | 8  1000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
TLV1117-18IDRJRG4ACTIVE-40 to 1250.49 | 1kuSON (DRJ) | 8  1000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
TLV1117-18IKVURG3ACTIVE-40 to 1250.43 | 1kuPFM (KVU) | 3  2500 | LARGE T&R  

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:22 AM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 12 WeeksTLV1117-18CDCY
AmericasArrow >1k
Rochester Electronics >1k
AsiaFarnell Asia 400
EuropeFarnell 400
WorldwideMouser Electronics 12
TI Lead Time*: 12 WeeksTLV1117-18CDCYG3
EuropeAvnet-SILICA 400
TI Lead Time*: 12 WeeksTLV1117-18CDCYR
AmericasAvnet >1k
AsiaWPI 105
WorldwideMouser Electronics 153
TI Lead Time*: 12 WeeksTLV1117-18CDCYRG3
AmericasAvnet >1k
TI Lead Time*: 18 WeeksTLV1117-18CDRJR
AmericasRochester Electronics >1k
WorldwideDigiKey 584
TI Lead Time*: 18 WeeksTLV1117-18CDRJRG4
WorldwideDigiKey  Available
TI Lead Time*: 11 WeeksTLV1117-18CKVURG3
AmericasRochester Electronics >1k
WorldwideDigiKey 367
Mouser Electronics 934
TI Lead Time*: 12 WeeksTLV1117-18IDCY
AmericasRochester Electronics >1k
AsiaFarnell Asia 240
EuropeAvnet-SILICA >1k
EBV Elektronik 480
Farnell 240
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTLV1117-18IDCYG3
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTLV1117-18IDCYR
AmericasRochester Electronics >1k
WorldwideDigiKey >1k
Mouser Electronics 374
TI Lead Time*: 12 WeeksTLV1117-18IDCYRG3
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksTLV1117-18IDRJR
AmericasRochester Electronics 1k
TI Lead Time*: 18 WeeksTLV1117-18IDRJRG4
None Reported
View Distributors
TI Lead Time*: 12 WeeksTLV1117-18IKVURG3
WorldwideDigiKey >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLV1117-18CDCY RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
TLV1117-18CDCYG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
TLV1117-18CDCYR RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
TLV1117-18CDCYRG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
TLV1117-18CDRJR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLV1117-18CDRJRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLV1117-18CKVURG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-3-260C-168 HRViewView
TLV1117-18IDCY RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
TLV1117-18IDCYG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
TLV1117-18IDCYR RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
TLV1117-18IDCYRG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
TLV1117-18IDRJR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLV1117-18IDRJRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLV1117-18IKVURG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLV1117-18 Help

Datasheet

Application Notes

View Application Notes for Standard Voltage Regulators

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TLV1117-33 Single Output LDO, 800mA, Fixed(3.3), Internal Current limit, Thermal Overload Protection LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
TLV1117 Single Output LDO, 800mA, Fixed and Adj., Internal Current limit, Thermal Overload Protection LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
TPS54231 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS2051B Single, Current-Limited, Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS54310 3V to 6V, 3A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS62110 Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
REF5025 Low Noise, Very Low Drift, Precision Voltage Reference VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TPS23753 IEEE 802.3-2005 PoE Interface and Isolated Converter and Controller POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES TI customers also evaluated this product.
TPS40055 Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS51125 Dual-Synchronous, Step-Down Controller with Out-of-AudioT Operation and 100-mA LDOs NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
BQ77PL900 5-10 cell Li-ion Battery protection & AFE BATTERY MANAGEMENT-LITHIUM ION PROTECTION TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here