TLV1117-25 Status: ACTIVE

Single Output LDO, 800mA, Fixed(2.5V), Internal Current limit, Thermal Overload Protection


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TLV1117 TLV1117-15 TLV1117-18 TLV1117-25TLV1117-33 TLV1117-50 
Vout(Min)(V)1.238  1.5  1.8  2.5  3.3  5  
Vout(Max)(V)13.5  1.5  1.8  2.5  3.3  5  
Iout(Max)(A)0.8  0.8  0.8  0.8  0.8  0.8  
Iq(Typ)(mA)5  5  5  5  5  5  
Vin(Min)(V)2.7  2.9  3.2  3.9  4.7  6.4  
Vin(Max)(V)15  15  15  15  15  15  
Pin/Package3DDPAK/TO-263, 3PFM, 3TO-220, 4SOT-223, 8SON  3PFM, 4SOT-223, 8SON  3PFM, 4SOT-223, 8SON  3PFM, 3TO-220, 4SOT-223, 8SON  3PFM, 4SOT-223, 8SON  3PFM, 4SOT-223, 8SON  
Approx. Price (US$) 0.29 | 1ku   0.29 | 1ku   0.29 | 1ku   0.29 | 1ku   0.29 | 1ku   0.29 | 1ku  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TLV1117-33: Single Output LDO, 800mA, Fixed(3.3), Internal Current limit, Thermal Overload Protection
  • TLV1117: Single Output LDO, 800mA, Fixed and Adj., Internal Current limit, Thermal Overload Protection
  • LM317: 3/4 Pin 1.5A Adjustable Positive Voltage Regulator
  • TPS54231: 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™
  • TPS767D318: Dual-Output Low-Dropout (LDO) Voltage Regulators
  • TPS23753: IEEE 802.3-2005 PoE Interface and Isolated Converter and Controller

More Related Products

Product Information

Features

  • 1.5-V, 1.8-V, 2.5-V, 3.3-V, 5-V, and Adjustable-Output Voltage Options
  • Output Current of 800 mA
  • Specified Dropout Voltage at MultipleCurrent Levels
  • 0.2% Line Regulation Maximum
  • 0.4% Load Regulation Maximum

PowerFLEX, PowerPAD are trademarks of Texas Instruments.

DESCRIPTION/ORDERING INFORMATION

The TLV1117 is a positive low-dropout voltage regulator designed to provide up to 800 mA of output current. The device is available in 1.5-V, 1.8-V, 2.5-V, 3.3-V, 5-V, and adjustable-output voltage options. All internal circuitry is designed to operate down to 1-V input-to-output differential. Dropout voltage is specified at a maximum of 1.3 V at 800 mA, decreasing at lower load currents.

The low-profile surface-mount KTP package allows the device to be used in applications where space is limited. The TLV1117 is designed to be stable with tantalum and aluminum electrolytic output capacitors having an ESR between 0.2 .

Unlike pnp-type regulators, in which up to 10% of the output current is wasted as quiescent current, the quiescent current of the TLV1117 flows into the load, increasing efficiency.

The TLV1117C device is characterized for operation over the virtual junction temperature range of 0°C to 125°C, and the TLV1117I device is characterized for operation over the virtual junction temperature range of -40°C to 125°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLV1117-25CDCYACTIVE0 to 1250.32 | 1kuSOT-223 (DCY) | 4 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV1117-25CDCYG3ACTIVE0 to 1250.32 | 1kuSOT-223 (DCY) | 4 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV1117-25CDCYRACTIVE0 to 1250.29 | 1kuSOT-223 (DCY) | 4 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV1117-25CDCYRG3ACTIVE0 to 1250.29 | 1kuSOT-223 (DCY) | 4 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV1117-25CDRJRACTIVE0 to 1250.40 | 1kuSON (DRJ) | 8  1000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
TLV1117-25CDRJRG4ACTIVE0 to 1250.40 | 1kuSON (DRJ) | 8  1000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
TLV1117-25CKVURG3ACTIVE0 to 1250.36 | 1kuPFM (KVU) | 3  2500 | LARGE T&R  Purchase Samples
TLV1117-25IDCYACTIVE-40 to 1250.35 | 1kuSOT-223 (DCY) | 4 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV1117-25IDCYG3ACTIVE-40 to 1250.35 | 1kuSOT-223 (DCY) | 4 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV1117-25IDCYRACTIVE-40 to 1250.32 | 1kuSOT-223 (DCY) | 4 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV1117-25IDCYRG3ACTIVE-40 to 1250.32 | 1kuSOT-223 (DCY) | 4 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV1117-25IDRJRACTIVE-40 to 1250.49 | 1kuSON (DRJ) | 8  1000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
TLV1117-25IDRJRG4ACTIVE-40 to 1250.49 | 1kuSON (DRJ) | 8  1000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
TLV1117-25IKCSPREVIEW-40 to 125 TO-220 (KCS) | 3  50  Not Available
TLV1117-25IKVURG3ACTIVE-40 to 1250.43 | 1kuPFM (KVU) | 3  2500 | LARGE T&R  Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:33 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 12 WeeksTLV1117-25CDCY
AmericasArrow >1k
EuropeAvnet-SILICA >1k
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTLV1117-25CDCYG3
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTLV1117-25CDCYR
AmericasArrow >1k
AsiaWPI >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 12 WeeksTLV1117-25CDCYRG3
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTLV1117-25CDRJR
AmericasRochester Electronics 1k
TI Lead Time*: 16 WeeksTLV1117-25CDRJRG4
None Reported
View Distributors
TI Lead Time*: 8 WeeksTLV1117-25CKVURG3
AmericasRochester Electronics >1k
TI Lead Time*: 12 WeeksTLV1117-25IDCY
None Reported
View Distributors
TI Lead Time*: 12 WeeksTLV1117-25IDCYG3
AmericasAvnet 870
TI Lead Time*: 12 WeeksTLV1117-25IDCYR
AmericasArrow >1k
Avnet >1k
Rochester Electronics >1k
WorldwideMouser Electronics >1k
TI Lead Time*: 12 WeeksTLV1117-25IDCYRG3
None Reported
View Distributors
TI Lead Time*: 16 WeeksTLV1117-25IDRJR
AmericasRochester Electronics 1k
TI Lead Time*: 16 WeeksTLV1117-25IDRJRG4
None Reported
View Distributors
TI Lead Time*: 12 WeeksTLV1117-25IKVURG3
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLV1117-25CDCY RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
TLV1117-25CDCYG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
TLV1117-25CDCYR RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
TLV1117-25CDCYRG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
TLV1117-25CDRJR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLV1117-25CDRJRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLV1117-25CKVURG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-3-260C-168 HRViewView
TLV1117-25IDCY RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
TLV1117-25IDCYG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
TLV1117-25IDCYR RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
TLV1117-25IDCYRG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
TLV1117-25IDRJR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLV1117-25IDRJRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLV1117-25IKCS      View
TLV1117-25IKVURG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLV1117-25 Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TLV1117-33 Single Output LDO, 800mA, Fixed(3.3), Internal Current limit, Thermal Overload Protection LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
TLV1117 Single Output LDO, 800mA, Fixed and Adj., Internal Current limit, Thermal Overload Protection LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
LM317 3/4 Pin 1.5A Adjustable Positive Voltage Regulator LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
TLV1117-50 Single Output LDO, 800mA, Fixed (5.0V), Internal Current limit, Thermal Overload Protection LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
TLV1117-18 Single Output LDO, 800mA, Fixed(1.8V), Internal Current limit, Thermal Overload Protection LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
TLV1117-15 Single Output LDO, 800mA, Fixed(1.5V), Internal Current limit, Thermal Overload Protection LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
TPS54231 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS767D318 Dual-Output Low-Dropout (LDO) Voltage Regulators LINEAR REGULATORS-DUAL CHANNEL LDO TI customers also evaluated this product.
TPS23753 IEEE 802.3-2005 PoE Interface and Isolated Converter and Controller POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES TI customers also evaluated this product.
TPS40210 Wide Input Range Current Mode Boost Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS65023 6-channel Power Mgmt IC with 3DC/DCs, 3 LDOs, I2C Interface and DVS, Optimized for DaVinci DSPs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here