TLV1117-33 Status: ACTIVE

Single Output LDO, 800mA, Fixed(3.3), Internal Current limit, Thermal Overload Protection


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TLV1117 TLV1117-15 TLV1117-18 TLV1117-25 TLV1117-33TLV1117-50 
Vout(Min)(V)1.238  1.5  1.8  2.5  3.3  5  
Vout(Max)(V)13.5  1.5  1.8  2.5  3.3  5  
Iout(Max)(A)0.8  0.8  0.8  0.8  0.8  0.8  
Iq(Typ)(mA)5  5  5  5  5  5  
Vin(Min)(V)2.7  2.9  3.2  3.9  4.7  6.4  
Vin(Max)(V)15  15  15  15  15  15  
Pin/Package3DDPAK/TO-263, 3PFM, 3TO-220, 4SOT-223, 8SON  3PFM, 4SOT-223, 8SON  3PFM, 4SOT-223, 8SON  3PFM, 3TO-220, 4SOT-223, 8SON  3PFM, 4SOT-223, 8SON  3PFM, 4SOT-223, 8SON  
Approx. Price (US$) 0.29 | 1ku   0.29 | 1ku   0.29 | 1ku   0.29 | 1ku   0.29 | 1ku   0.29 | 1ku  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TLV1117: Single Output LDO, 800mA, Fixed and Adj., Internal Current limit, Thermal Overload Protection
  • TLV1117-50: Single Output LDO, 800mA, Fixed (5.0V), Internal Current limit, Thermal Overload Protection
  • LM317: 3/4 Pin 1.5A Adjustable Positive Voltage Regulator
  • TL431A: Adjustable Precision Shunt Regulator
  • TPS2051B: Single, Current-Limited, Power-Distribution Switch
  • TPS40210: Wide Input Range Current Mode Boost Controller

Product Information

Features

  • 1.5-V, 1.8-V, 2.5-V, 3.3-V, 5-V, and Adjustable-Output Voltage Options
  • Output Current of 800 mA
  • Specified Dropout Voltage at MultipleCurrent Levels
  • 0.2% Line Regulation Maximum
  • 0.4% Load Regulation Maximum

PowerFLEX, PowerPAD are trademarks of Texas Instruments.

DESCRIPTION/ORDERING INFORMATION

The TLV1117 is a positive low-dropout voltage regulator designed to provide up to 800 mA of output current. The device is available in 1.5-V, 1.8-V, 2.5-V, 3.3-V, 5-V, and adjustable-output voltage options. All internal circuitry is designed to operate down to 1-V input-to-output differential. Dropout voltage is specified at a maximum of 1.3 V at 800 mA, decreasing at lower load currents.

The low-profile surface-mount KTP package allows the device to be used in applications where space is limited. The TLV1117 is designed to be stable with tantalum and aluminum electrolytic output capacitors having an ESR between 0.2 .

Unlike pnp-type regulators, in which up to 10% of the output current is wasted as quiescent current, the quiescent current of the TLV1117 flows into the load, increasing efficiency.

The TLV1117C device is characterized for operation over the virtual junction temperature range of 0°C to 125°C, and the TLV1117I device is characterized for operation over the virtual junction temperature range of -40°C to 125°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLV1117-33CDCYACTIVE0 to 1250.32 | 1kuSOT-223 (DCY) | 4 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV1117-33CDCYG3ACTIVE0 to 1250.32 | 1kuSOT-223 (DCY) | 4 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV1117-33CDCYRACTIVE0 to 1250.29 | 1kuSOT-223 (DCY) | 4 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV1117-33CDCYRG3ACTIVE0 to 1250.29 | 1kuSOT-223 (DCY) | 4 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV1117-33CDRJRACTIVE0 to 1250.40 | 1kuSON (DRJ) | 8  1000 | LARGE T&R Download CAD Format for this Symbol 
TLV1117-33CDRJRG4ACTIVE0 to 1250.40 | 1kuSON (DRJ) | 8  1000 | LARGE T&R Download CAD Format for this Symbol 
TLV1117-33CKVURG3ACTIVE0 to 1250.36 | 1kuPFM (KVU) | 3  2500 | LARGE T&R  Purchase Samples
TLV1117-33IDCYACTIVE-40 to 1250.32 | 1kuSOT-223 (DCY) | 4 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV1117-33IDCYG3ACTIVE-40 to 1250.32 | 1kuSOT-223 (DCY) | 4 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV1117-33IDCYRACTIVE-40 to 1250.32 | 1kuSOT-223 (DCY) | 4 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV1117-33IDCYRG3ACTIVE-40 to 1250.32 | 1kuSOT-223 (DCY) | 4 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV1117-33IDRJRACTIVE-40 to 1250.40 | 1kuSON (DRJ) | 8  1000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
TLV1117-33IDRJRG4ACTIVE-40 to 1250.40 | 1kuSON (DRJ) | 8  1000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
TLV1117-33IKVURG3ACTIVE-40 to 1250.43 | 1kuPFM (KVU) | 3  2500 | LARGE T&R  

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:22 AM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 12 WeeksTLV1117-33CDCY
AmericasArrow >1k
Newark >1k
AsiaFarnell Asia 951
EuropeAbacus Polar >1k
Farnell 746
WorldwideMouser Electronics 255
TI Lead Time*: 12 WeeksTLV1117-33CDCYG3
None Reported
View Distributors
TI Lead Time*: 12 WeeksTLV1117-33CDCYR
AmericasArrow >1k
Rochester Electronics >1k
AsiaWPI 276
TI Lead Time*: 12 WeeksTLV1117-33CDCYRG3
WorldwideMouser Electronics >1k
TI Lead Time*: 18 WeeksTLV1117-33CDRJR
AmericasArrow >1k
EuropeSpoerle 1k
WorldwideMouser Electronics 865
TI Lead Time*: 18 WeeksTLV1117-33CDRJRG4
WorldwideMouser Electronics >1k
TI Lead Time*: 12 WeeksTLV1117-33CKVURG3
None Reported
View Distributors
TI Lead Time*: 12 WeeksTLV1117-33IDCY
AmericasArrow >1k
Newark 445
Rochester Electronics >1k
AsiaFarnell Asia 323
WPI 57
EuropeFarnell 268
WorldwideDigiKey  Available
Mouser Electronics 259
TI Lead Time*: 12 WeeksTLV1117-33IDCYG3
EuropeEBV Elektronik 480
WorldwideDigiKey  Available
Mouser Electronics 544
TI Lead Time*: 12 WeeksTLV1117-33IDCYR
AmericasArrow >1k
EuropeArrow Southern Europe >1k
Compel >1k
Spoerle >1k
WorldwideDigiKey 465
Mouser Electronics 548
TI Lead Time*: 12 WeeksTLV1117-33IDCYRG3
EuropeEBV Elektronik >1k
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksTLV1117-33IDRJR
AmericasArrow >1k
TI Lead Time*: 18 WeeksTLV1117-33IDRJRG4
None Reported
View Distributors
TI Lead Time*: 12 WeeksTLV1117-33IKVURG3
AsiaWPI >1k
WorldwideMouser Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLV1117-33CDCY RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
TLV1117-33CDCYG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
TLV1117-33CDCYR RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
TLV1117-33CDCYRG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
TLV1117-33CDRJR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLV1117-33CDRJRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLV1117-33CKVURG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-3-260C-168 HRViewView
TLV1117-33IDCY RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
TLV1117-33IDCYG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
TLV1117-33IDCYR RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
TLV1117-33IDCYRG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
TLV1117-33IDRJR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLV1117-33IDRJRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLV1117-33IKVURG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLV1117-33 Help

Datasheet

Application Notes

View Application Notes for Standard Voltage Regulators

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TLV1117 Single Output LDO, 800mA, Fixed and Adj., Internal Current limit, Thermal Overload Protection LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
TLV1117-50 Single Output LDO, 800mA, Fixed (5.0V), Internal Current limit, Thermal Overload Protection LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
LM317 3/4 Pin 1.5A Adjustable Positive Voltage Regulator LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TPS2051B Single, Current-Limited, Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS40210 Wide Input Range Current Mode Boost Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TLV431A Low Voltage Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TPS54231 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS79301 Single Output LDO, 200mA, Adj.(1.2 to 5.5V), High PSRR, Low Noise LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
MC34063A 1.5-A Boost/Buck/Inverting Switching Regulator DC/DC CONVERTERS (INTEGRATED SWITCH)-INVERTING REGULATORS TI customers also evaluated this product.
TPS71533 Single Output LDO, 50mA, Fixed(3.3V), High Input Voltage, Low Quiescent Current LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TL431 Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here