|
|
|
|
See Also
Other qualified versions of TLV1548
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The TLV1544 and TLV1548 are CMOS 10-bit switched-capacitor successive-approximation (SAR) analog-to-digital (A/D) converters. Each device has a chip select (CS\), input-output clock (I/O CLK), data input (DATA IN) and serial data output (DATA OUT) that provide a direct 4-wire synchronous serial peripheral interface (SPITM, QSPITM) port of a host microprocessor. When interfacing with a TMS320 DSP, an additional frame sync signal (FS) indicates the start of a serial data frame. The devices allow high-speed data transfers from the host. The (INV CLK)\ input provides further timing flexibility for the serial interface. In addition to a high-speed converter and versatile control capability, the device has an on-chip 11-channel multiplexer that can select any one of eight analog inputs or any one of three internal self-test voltages. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TLV1548CDB | ACTIVE | 2.55 | 1ku | SSOP (DB) | 20 | View | 70 | TUBE | Purchase Samples | ||
| TLV1548CDBG4 | ACTIVE | 2.55 | 1ku | SSOP (DB) | 20 | View | 70 | TUBE | Purchase Samples | ||
| TLV1548CDBLE | OBSOLETE | SSOP (DB) | 20 | View | Not Available | ||||
| TLV1548CDBR | ACTIVE | 2.30 | 1ku | SSOP (DB) | 20 | View | 2000 | LARGE T&R | Purchase Samples | ||
| TLV1548CDBRG4 | ACTIVE | 2.30 | 1ku | SSOP (DB) | 20 | View | 2000 | LARGE T&R | Purchase Samples | ||
| TLV1548IDB | ACTIVE | 2.70 | 1ku | SSOP (DB) | 20 | View | 70 | TUBE | |||
| TLV1548IDBG4 | ACTIVE | 2.70 | 1ku | SSOP (DB) | 20 | View | 70 | TUBE | |||
| TLV1548IDBR | ACTIVE | 2.45 | 1ku | SSOP (DB) | 20 | View | 2000 | LARGE T&R | Purchase Samples | ||
| TLV1548IDBRG4 | ACTIVE | 2.45 | 1ku | SSOP (DB) | 20 | View | 2000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:34 AM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTLV1548CDB | |||
| Americas | Avnet | 282 | |
| Rochester Electronics | 59 | ||
| TI Lead Time*: 20 WeeksTLV1548CDBG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTLV1548CDBR | |||
| Americas | Arrow | >1k | |
| TI Lead Time*: 20 WeeksTLV1548CDBRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTLV1548IDB | |||
| Americas | Arrow | 87 | |
| Avnet | 44 | ||
| Newark | 113 | ||
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 40 | |
| WPI | 81 | ||
| Europe | Farnell | 30 | |
| Worldwide | DigiKey | 323 | |
| Mouser Electronics | 36 | ||
| TI Lead Time*: 20 WeeksTLV1548IDBG4 | |||
| Americas | Avnet | 70 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLV1548IDBR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLV1548IDBRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TLV1548CDB | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV1548CDBG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV1548CDBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV1548CDBRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV1548IDB | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV1548IDBG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV1548IDBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV1548IDBRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TLV1548 
View Application Notes for Analog to Digital Converter
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| Part # | Name | Product Family | Comments |
| ADS7867 | 1.2V, 10 bit 240KSPS, Serial ADC | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. Equivalent single channel device with higher sampling rate (200kSPS) |
| TLV1543 | 10-Bit 200 kSPS ADC Ser. Out, Built-In Self-Test Modes, Inherent S&H, Pin Compat. w/TLC1543, 11 Ch. | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. 11-channel equivalent device |
| TLV1544 | 10-Bit 85 kSPS ADC Ser. Out, Pgrmable Pwr/Pwrdn/Conversion Rate, TMS320 DSP/SPI/QPSI Compat., 4 Ch. | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. 4-channel equivalent device |
| TLV1549 | 10-Bit 38 kSPS ADC Ser. Out, Inherent S&H Function, Terminal Compat. W/TLC1549, TLC1549x | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. Single-channel equivalent device |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TLV1548-Q1 | Automotive Catalog Low-Voltage 10-Bit Analog-to-Digital Converter w/Serial Control & 8 Analog Input | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| TLV1544 | 10-Bit 85 kSPS ADC Ser. Out, Pgrmable Pwr/Pwrdn/Conversion Rate, TMS320 DSP/SPI/QPSI Compat., 4 Ch. | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| TLV1548-EP | Enhanced Product Low-Voltage 10-Bit Adc W/Serial Control & 8 Analog Input | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| TL1963A-18 | 1.5-A Low-Noise Fast-Transient-Response LDO Regulator | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TL431A | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| TPS61175 | 3-A High Voltage Boost Converter with Soft-start and Programmable Switching Frequency | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number