|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The TLV1562 is a 10-bit CMOS low-power, high-speed programmable resolution analog-to-digital converter based on a low-power recyclic architecture. The unique architecture delivers a throughput up to 2 MSPS (million samples per second) at 10-bit resolution. The programmable resolution allows a higher conversion throughput as a tradeoff of lower resolution. A high speed 3-state parallel port directly interfaces to a digital signal processor (DSP) or microprocessor (uP) system data bus. D0 through D9 are the digital output terminals with D0 being the least significant bit (LSB). The TLV1562 is designed to operate for a wide range of supply voltages (2.7 V to 5.5 V) with very low power consumption (11 mA maximum at 5.5 V, 10 MHz CLKIN). View All Description in Datasheet Device Uses
|
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TLV1562CPW | ACTIVE | 0 to 70 | 4.15 | 1ku | TSSOP (PW) | 28 | View | 50 | TUBE | |||
| TLV1562CPWG4 | ACTIVE | 0 to 70 | 4.15 | 1ku | TSSOP (PW) | 28 | View | 50 | TUBE | |||
| TLV1562IDW | ACTIVE | -40 to 85 | 4.45 | 1ku | SOIC (DW) | 28 | View | 20 | TUBE | |||
| TLV1562IDWG4 | ACTIVE | -40 to 85 | 4.45 | 1ku | SOIC (DW) | 28 | View | 20 | TUBE | |||
| TLV1562IPW | ACTIVE | -40 to 85 | 4.45 | 1ku | TSSOP (PW) | 28 | View | 50 | TUBE | |||
| TLV1562IPWG4 | ACTIVE | -40 to 85 | 4.45 | 1ku | TSSOP (PW) | 28 | View | 50 | TUBE | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:32 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTLV1562CPW | |||
| Americas | Rochester Electronics | 68 | |
| Worldwide | Mouser Electronics | 90 | |
| TI Lead Time*: 20 WeeksTLV1562CPWG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTLV1562IDW | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | 153 | |
| Mouser Electronics | 57 | ||
| TI Lead Time*: 20 WeeksTLV1562IDWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLV1562IPW | |||
| Americas | Avnet | 1 | |
| Rochester Electronics | 26 | ||
| TI Lead Time*: 20 WeeksTLV1562IPWG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TLV1562CPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV1562CPWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV1562IDW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV1562IDWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV1562IPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV1562IPWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TLV1562 
View Application Notes for Analog to Digital Converter
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| THS10064 | 10-Bit, 6 MSPS ADC Quad Ch. (Config.), DSP/uP Interface, Integ. 16x FIFO, Ch. AutoScan, Low Power | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number