TLV1570 Status: ACTIVE

10-Bit, 1.25 MSPS ADC 8-Ch., DSP/(Q)SPI IF, Pgmable Int. Ref., Auto or S/W PowerDown, Very Low Power


      
         
Alert me about changes<br/>to this product

See Also

  • ADS7887 - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Single channel equivalent device
  • ADS7886 - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  12-bit equivalent device with similar sampling rates (1MSPS)
 TLV1570
Resolution(Bits)10  
Sample Rate (max)1.25MSPS  
ArchitectureSAR  
Power Consumption(Typ)(mW)9  
SINAD(dB)60  
SNR(dB)61  
SFDR(dB)63  
DNL(Max)(+/-LSB)1  
INL(Max)(+/-LSB)1  
No Missing Codes(Bits)10  
No. of Supplies1  
Analog Voltage AV/DD(Min)(V)2.7  
Analog Voltage AV/DD(Max)(V)5.5  
Logic Voltage DV/DD(Min)(V)2.7  
Logic Voltage DV/DD(Max)(V)5.5  
Input Configuration Range+5V  
Reference ModeInt and Ext  
RatingCatalog  
Pin/Package20SOIC, 20TSSOP  
# Input Channels8  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • ADS8509: 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Serial Interface 2.5V Internal Reference
  • TPS54550: 4.5V to 20V, 6A Synchronous Step Down SWIFT™ Converter
  • INA138: High-Side Measurement Current Shunt Monitor, Current Output
  • UC382-ADJ: Single Output LDO, 3.0A, Adj.(1.2 to 6V), Fast Transient Response, Low Quiescent Current

Product Information

Features

  • Fast Throughput Rate: 1.25 MSPS at 5 V,
    625 KSPS at 3 V
  • Wide Analog Channel Input: 0 V to AVDD
  • Eight Analog Input Channels
  • Channel Auto-Scan
  • Differential Nonlinearity Error: < ±1 LSB
  • Integral Nonlinearity Error: < ±1 LSB
  • Signal-to-Noise and Distortion Ratio: 57 dB
  • Single 2.7-V to 5.5-V Supply Operation
  • Very Low Power: 40 mW at 5.5 V,
    8 mW at 2.7 V
  • Autopower-Down: 300 uA Max
  • Software Power Down: 10 uA Max
  • Glueless Serial Interface to TMS320 DSPs and (Q)SPI Compatible Microcontrollers
  • Programmable Internal Reference Voltage:
    3.8-V Reference for 5-V Operation,
    2.3-V Reference for 3-V Operation
  • Applications
    • Mass Storage and Hard Disk Drive
    • Automotive
    • Digital Servos
    • Process Control
    • General-Purpose DSP
    • Image Sensor Processing

View All Features in Datasheet

Description

The TLV1570 is a 10-bit data acquisition system that combines an 8-channel input multiplexer (MUX), a high-speed 10-bit ADC, an on-chip reference, and a high-speed serial interface. The device contains an on-chip control register allowing control of channel selection, conversion start, reference voltage levels, and power down via the serial port. The MUX is independently accessible, which allows the user to insert a signal conditioning circuit such as an antialiasing filter or an amplifier, if required, between the MUX and the ADC. Therefore one signal conditioning circuit can be used for all eight channels.

The TLV1570 operates from a single 2.7-V to 5.5-V power supply. The device accepts an analog input range from 0 V to AVDD and digitizes the input at a maximum 1.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLV1570CDWACTIVE0 to 704.20 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV1570CDWG4ACTIVE0 to 704.20 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV1570CDWRACTIVE0 to 703.80 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV1570CDWRG4ACTIVE0 to 703.80 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV1570CPWACTIVE0 to 704.20 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV1570CPWG4ACTIVE0 to 704.20 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV1570CPWRACTIVE0 to 703.80 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV1570CPWRG4ACTIVE0 to 703.80 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV1570IDWACTIVE-40 to 854.05 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV1570IDWG4ACTIVE-40 to 854.05 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV1570IPWACTIVE-40 to 854.50 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV1570IPWG4ACTIVE-40 to 854.50 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV1570IPWRACTIVE-40 to 854.05 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV1570IPWRG4ACTIVE-40 to 854.05 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:32 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLV1570CDW
AmericasAvnet 12
Rochester Electronics >1k
AsiaWPI 56
WorldwideDigiKey 103
TI Lead Time*: 20 WeeksTLV1570CDWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV1570CDWR
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV1570CDWRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV1570CPW
AsiaWPI 102
TI Lead Time*: 20 WeeksTLV1570CPWG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLV1570CPWR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLV1570CPWRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLV1570IDW
AmericasRochester Electronics >1k
AsiaWPI 47
EuropeAvnet-SILICA 20
WorldwideDigiKey 12
TI Lead Time*: 20 WeeksTLV1570IDWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV1570IPW
AsiaWPI 55
EuropeAvnet-SILICA 45
TI Lead Time*: 20 WeeksTLV1570IPWG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLV1570IPWR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLV1570IPWRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLV1570CDW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV1570CDWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV1570CDWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV1570CDWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV1570CPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV1570CPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV1570CPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV1570CPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV1570IDW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV1570IDWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV1570IPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV1570IPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV1570IPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV1570IPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLV1570 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converter

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
DCPFREETOOL Software Plug-In to Code Composer StudioDCPFREETOOLTexas InstrumentsUtilities/Plug-Ins

Part # Name Product Family Comments
ADS7887   2.35V-5.25V, 10 Bit, 1.25MSPS, Serial ADC   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Single channel equivalent device  
ADS7886   2.35V-5.25V, 12 bit, 1MSPS, Serial ADC   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  12-bit equivalent device with similar sampling rates (1MSPS)  
Customers Who Evaluated This Product Also Evaluated...
ADS8509 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Serial Interface 2.5V Internal Reference DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
TPS54550 4.5V to 20V, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
INA138 High-Side Measurement Current Shunt Monitor, Current Output AMPLIFIERS AND LINEAR-CURRENT SHUNT MONITOR TI customers also evaluated this product.
UC382-ADJ Single Output LDO, 3.0A, Adj.(1.2 to 6V), Fast Transient Response, Low Quiescent Current LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
SN74AHC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
TPS55383 3A, Dual Non-Synchronous Buck Converter w/ High-Side MOSFET and External Compensation, 300 kHz DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TLV5630 2.7V to 5.5V 12-Bit 8-Channel Serial DAC W/Int Ref DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
INA110 Fast-Settling FET-Input Very High Accuracy Instrumentation Amplifier INSTRUMENTATION AMPLIFIER-DUAL SUPPLY TI customers also evaluated this product.
DRV590 High Efficiency PWM Power Driver SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
TS3A5018 10-Ohm Quad SPDT Analog Switch SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here