TLV2252 Status: ACTIVE

Dual Rail-To-Rail Low-Voltage Low Power Operational Amplifier


      
         
Alert me about changes<br/>to this product

 TLV2252TLV2254 
Number of Channels2  4  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)2.7  2.7  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)8  8  
Iq per channel(Max)(mA)0.0625  0.0625  
GBW(Typ)(MHz)0.187  0.187  
Slew Rate(Typ)(V/us)0.1  0.1  
VIO (25 deg C)(Max)(mV)1.5  1.5  
Offset Drift(Typ)(uV/C)0.5  0.5  
IIB(Max)(pA)60  60  
CMRR(Min)(dB)65  65  
Vn at 1kHz(Typ)(nV/rtHz)19  19  
Rail-RailOut  Out  
RatingCatalog  Catalog  
Pin/Package8PDIP, 8SOIC  14PDIP, 14SOIC  
Approx. Price (US$) 0.65 | 1ku   1.05 | 1ku  
Operating Temp Range(Celsius)-40 to 125,0 to 70  -40 to 125  
 SamplesSamples
 InventoryInventory

Other qualified versions of TLV2252

Version Part Number Definition
Automotive TLV2252-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Enhanced Product TLV2252-EP Supports Defense, Aerospace and Medical Applications
Military TLV2252M QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • TLC2252: Dual Rail-To-Rail Micropower Operational Amplifier
  • MSP430F2274: 16-bit Ultra-Low-Power Microcontroller, 32kB Flash, 1K RAM
  • TPS61085: 18.5V, 2A, 650kHz, 1.2MHz Step-Up DC-DC Converter with Forced PWM Mode
  • INA333: Low Power, Precision Instrumentation Amplifier

Product Information

Features

  • Output Swing Includes Both Supply Rails
  • Low Noise...19 nV/Hz Typ at f = 1 kHz
  • Low Input Bias Current...1 pA Typ
  • Fully Specified for Both Single-Supply and Split-Supply Operation
  • Very Low Power...34 µA Per Channel Typ
  • Common-Mode Input Voltage Range Includes Negative Rail
  • Low Input Offset Voltage
    850 µV Max at TA = 25°C
  • Wide Supply Voltage Range
    2.7 V to 8 V
  • Macromodel Included
  • Available in Q-Temp Automotive
    HighRel Automotive Applications
    Configuration Control / Print Support
    Qualification to Automotive Standards

Advanced LinCMOS is a trademark of Texas Instruments.

Description

The TLV2252 and TLV2254 are dual and quadruple low-voltage operational amplifiers from Texas Instruments. Both devices exhibit rail-to-rail output performance for increased dynamic range in single- or split-supply applications. The TLV225x family consumes only 34 µA of supply current per channel. This micropower operation makes them good choices for battery-powered applications. This family is fully characterized at 3 V and 5 V and is optimized for low-voltage applications. The noise performance has been dramatically improved over previous generations of CMOS amplifiers. The TLV225x has a noise level of 19 nV/Hz at 1kHz, four times lower than competitive micropower solutions.

The TLV225x, exhibiting high input impedance and low noise, are excellent for small-signal conditioning for high-impedance sources, such as piezoelectric transducers.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLV2252CPACTIVE0 to 70 PDIP (P) | 8 View   Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2252IDACTIVE-40 to 1250.70 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2252IDG4ACTIVE-40 to 1250.70 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2252IDRACTIVE-40 to 1250.65 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2252IDRG4ACTIVE-40 to 1250.65 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2252IPACTIVE-40 to 1250.65 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2252IPE4ACTIVE-40 to 1250.65 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2252QDACTIVE-40 to 1250.70 | 1kuSOIC (D) | 8 View 75 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2252QDG4ACTIVE 0.70 | 1kuSOIC (D) | 8 View 75 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2252QDRACTIVE-40 to 1250.70 | 1kuSOIC (D) | 8 View 2500 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2252QDRG4ACTIVE 0.70 | 1kuSOIC (D) | 8 View 2500 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:09 AM GMT, 09 Feb 2010
RegionCompanyIn StockPurchase
TI Lead Time*: 18 WeeksTLV2252ID
AsiaWPI 31
EuropeCompel 973
EBV Elektronik 14
TI Lead Time*: 18 WeeksTLV2252IDG4
None Reported
View Distributors
TI Lead Time*: 18 WeeksTLV2252IDR
None Reported
View Distributors
TI Lead Time*: 18 WeeksTLV2252IDRG4
None Reported
View Distributors
TI Lead Time*: 18 WeeksTLV2252IP
AmericasRochester Electronics 532
EuropeArrow Central Europe 100
TI Lead Time*: 18 WeeksTLV2252IPE4
None Reported
View Distributors
TI Lead Time*: 18 WeeksTLV2252QD
AmericasRochester Electronics >1k
TI Lead Time*: 18 WeeksTLV2252QDG4
None Reported
View Distributors
TI Lead Time*: 18 WeeksTLV2252QDR
None Reported
View Distributors
TI Lead Time*: 18 WeeksTLV2252QDRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLV2252ID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2252IDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2252IDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2252IDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2252IP RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLV2252IPE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLV2252QD  TBD CU NIPDAU Level-1-220C-UNLIMViewView
TLV2252QDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2252QDR  TBD CU NIPDAU Level-1-220C-UNLIMViewView
TLV2252QDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLV2252 Help

Datasheet

Application Notes

Selection Guides

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TLC2252 Dual Rail-To-Rail Micropower Operational Amplifier PRECISION AMPLIFIER-LOW POWER TI customers also evaluated this product.
MSP430F2274 16-bit Ultra-Low-Power Microcontroller, 32kB Flash, 1K RAM MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
TPS61085 18.5V, 2A, 650kHz, 1.2MHz Step-Up DC-DC Converter with Forced PWM Mode DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
INA333 Low Power, Precision Instrumentation Amplifier INSTRUMENTATION AMPLIFIER-SINGLE SUPPLY TI customers also evaluated this product.
OPA333 1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
TLV70033 200mA, Low IQ, Low Dropout Regulator for Portables LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here