TLV2254-EP Status: ACTIVE

Enhanced Product Advanced Lincmos(Tm) Rail-To-Rail Very Low-Power Operational Amplifiers


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TLV2254-EP
Number of Channels4  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)2.7  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)16  
GBW(Typ)(MHz)0.187  
Slew Rate(Typ)(V/us)0.1  
VIO (25 deg C)(Max)(mV)1.5  
Offset Drift(Typ)(uV/C)0.5  
IIB(Max)(pA)60  
CMRR(Min)(dB)75  
Vn at 1kHz(Typ)(nV/rtHz)19  
Rail-RailOut  
RatingHiRel Enhanced Product  
Pin/Package14SOIC  
Approx. Price (US$) 2.05 | 100u  
Operating Temp Range(Celsius)-40 to 125  
 Samples
 Inventory

Other qualified versions of TLV2254-EP

Version Part Number Definition
Automotive TLV2254-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Catalog TLV2254 TI's standard catalog product
Military TLV2254M QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • SN74LV4052A-EP: Enhanced Product Dual 4-Channel Analog Multiplexer/Demultiplexer
  • TLC2654M: Low Noise Chopper-Stabilized Advanced LinCMOS(TM) Operational Amplifier
  • Product Information

    Features

    • Controlled Baseline
      • One Assembly/Test Site, One Fabrication Site
    • Extended Temperature Performance of –40°C to 125°C
    • Enhanced Diminishing Manufacturing Sources (DMS) Support
    • Enhanced Product-Change Notification
    • Qualification Pedigree
    • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 150 V (TLV2252/52A) and 100 V (TLV2254/54A) Using Machine Model (C = 200 pF, R = 0)
    • Output Swing Includes Both Supply Rails
    • Low Noise . . . 19 nV/Hz\ Typ at f = 1 kHz
    • Low Input Bias Current . . . 1 pA Typ
    • Fully Specified for Both Single-Supply and Split-Supply Operation
    • Very Low Power . . . 34 µA Per Channel Typ
    • Common-Mode Input Voltage Range Includes Negative Rail
    • Low Input Offset Voltage: 850 µV Max at TA = 25°C
    • Wide Supply Voltage Range: 2.7 V to 16 V
    • Macromodel Included

    Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

    Advanced LinCMOS is a trademark of Texas Instruments.

    Description

    The TLV2252 and TLV2254 are dual and quadruple low-voltage operational amplifiers from Texas Instruments. Both devices exhibit rail-to-rail output performance for increased dynamic range in single- or split-supply applications. The TLV225x family consumes only 34 µA of supply current per channel. This micropower operation makes them good choices for battery-powered applications. This family is fully characterized at 3 V and 5 V and is optimized for low-voltage applications. The noise performance has been dramatically improved over previous generations of CMOS amplifiers. The TLV225x has a noise level of 19 nV/Hz at 1kHz, four times lower than competitive micropower solutions.

    The TLV225x, exhibiting high input impedance and low noise, are excellent for small-signal conditioning for high-impedance sources, such as piezoelectric transducers.

    View All Description in Datasheet

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
    TLV2254QDREPACTIVE-40 to 125V62/04651-03XE2.05 | 100uSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
    V62/04651-03XEACTIVE-40 to 125 2.05 | 100uSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 10:34 AM GMT, 25 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 20 WeeksTLV2254QDREP
    None Reported
    View Distributors
    TI Lead Time*: 20 WeeksV62/04651-03XE
    None Reported
    View Distributors
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    TLV2254QDREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    V62/04651-03XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for TLV2254-EP Help

    Datasheet

    Tools & Software

    NamePart # Company Tool / Software Type
    Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
    Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
    Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
    Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
    Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
    Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
    Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
    Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
    SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
    MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
    Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    SN74LV4052A-EP Enhanced Product Dual 4-Channel Analog Multiplexer/Demultiplexer SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
    TLC2654M Low Noise Chopper-Stabilized Advanced LinCMOS(TM) Operational Amplifier PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here