TLV2254 Status: ACTIVE

Quad Rail-To-Rail Low-Voltage Low Power Operational Amplifier


      
         
Alert me about changes<br/>to this product

 TLV2252 TLV2254TLV2254M 
Number of Channels2  4  4  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)2.7  2.7  2.7  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)8  8  16  
Iq per channel(Max)(mA)0.0625  0.0625  0.0625  
GBW(Typ)(MHz)0.187  0.187  0.2  
Slew Rate(Typ)(V/us)0.1  0.1  0.12  
VIO (25 deg C)(Max)(mV)1.5  1.5  1.5  
Offset Drift(Typ)(uV/C)0.5  0.5  0.5  
IIB(Max)(pA)60  60  60  
CMRR(Min)(dB)65  65  70  
Vn at 1kHz(Typ)(nV/rtHz)19  19  19  
Rail-RailOut  Out  Out  
RatingCatalog  Catalog  Military  
Pin/Package8PDIP, 8SOIC  14PDIP, 14SOIC  14CDIP, 14CFP, 20LCCC  
Approx. Price (US$) 0.65 | 1ku   1.05 | 1ku   11.57 | 100u  
Operating Temp Range(Celsius)-40 to 125,0 to 70  -40 to 125  -55 to 125  
 SamplesSamplesSamples
 InventoryInventoryInventory

Other qualified versions of TLV2254

Version Part Number Definition
Automotive TLV2254-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Enhanced Product TLV2254-EP Supports Defense, Aerospace and Medical Applications
Military TLV2254M QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • TLV2374: 550-uA/Channel 3-MHz RRIO Op Amp
  • TLV2254A: Quad Low-Voltage Rail-To-Rail Operational Amplifier

Product Information

Features

  • Output Swing Includes Both Supply Rails
  • Low Noise...19 nV/Hz Typ at f = 1 kHz
  • Low Input Bias Current...1 pA Typ
  • Fully Specified for Both Single-Supply and Split-Supply Operation
  • Very Low Power...34 µA Per Channel Typ
  • Common-Mode Input Voltage Range Includes Negative Rail
  • Low Input Offset Voltage
    850 µV Max at TA = 25°C
  • Wide Supply Voltage Range
    2.7 V to 8 V
  • Macromodel Included
  • Available in Q-Temp Automotive
    HighRel Automotive Applications
    Configuration Control / Print Support
    Qualification to Automotive Standards

Advanced LinCMOS is a trademark of Texas Instruments.

Description

The TLV2252 and TLV2254 are dual and quadruple low-voltage operational amplifiers from Texas Instruments. Both devices exhibit rail-to-rail output performance for increased dynamic range in single- or split-supply applications. The TLV225x family consumes only 34 µA of supply current per channel. This micropower operation makes them good choices for battery-powered applications. This family is fully characterized at 3 V and 5 V and is optimized for low-voltage applications. The noise performance has been dramatically improved over previous generations of CMOS amplifiers. The TLV225x has a noise level of 19 nV/Hz at 1kHz, four times lower than competitive micropower solutions.

The TLV225x, exhibiting high input impedance and low noise, are excellent for small-signal conditioning for high-impedance sources, such as piezoelectric transducers.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLV2254IDACTIVE-40 to 1251.15 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2254IDG4ACTIVE-40 to 1251.15 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2254IDRACTIVE-40 to 1251.05 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2254IDRG4ACTIVE-40 to 1251.05 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2254INACTIVE-40 to 1251.05 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2254INE4ACTIVE-40 to 1251.05 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2254QDACTIVE-40 to 1251.10 | 1kuSOIC (D) | 14 View 50 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2254QDG4ACTIVE 1.10 | 1kuSOIC (D) | 14 View 50 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2254QDRACTIVE-40 to 1251.10 | 1kuSOIC (D) | 14 View 2500 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2254QDRG4ACTIVE 1.10 | 1kuSOIC (D) | 14 View 2500 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:32 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLV2254ID
AmericasRochester Electronics 29
AsiaWPI 77
TI Lead Time*: 20 WeeksTLV2254IDG4
AmericasAvnet 90
AsiaFarnell Asia 208
EuropeFarnell 208
WorldwideMouser Electronics 200
TI Lead Time*: 20 WeeksTLV2254IDR
AmericasRochester Electronics >1k
TI Lead Time*: 20 WeeksTLV2254IDRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLV2254IN
AmericasArrow 50
Newark 205
Rochester Electronics >1k
AsiaWPI 68
EuropeEBV Elektronik 75
Spoerle 225
WorldwideDigiKey 100
Mouser Electronics 1
TI Lead Time*: 20 WeeksTLV2254INE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV2254QD
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLV2254QDG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLV2254QDR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLV2254QDRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLV2254ID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2254IDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2254IDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2254IDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2254IN RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLV2254INE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLV2254QD  TBD CU NIPDAU Level-1-220C-UNLIMViewView
TLV2254QDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2254QDR  TBD CU NIPDAU Level-1-220C-UNLIMViewView
TLV2254QDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLV2254 Help

Datasheet

Application Notes

Selection Guides

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TLV2374 550-uA/Channel 3-MHz RRIO Op Amp PRECISION AMPLIFIER-LOW POWER TI customers also evaluated this product.
TLV2254A Quad Low-Voltage Rail-To-Rail Operational Amplifier PRECISION AMPLIFIER-LOW POWER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here