TLV2262A Status: ACTIVE

Advanced LinCMOS(TM) Rail-To-Rail Dual Operational Amplifier


      
         
Alert me about changes<br/>to this product

 TLV2262ATLV2264A 
Number of Channels2  4  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)2.7  2.7  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)8  8  
Iq per channel(Max)(mA)0.25  0.25  
GBW(Typ)(MHz)0.67  0.67  
Slew Rate(Typ)(V/us)0.55  0.55  
VIO (25 deg C)(Max)(mV)0.95  0.95  
Offset Drift(Typ)(uV/C)2  2  
IIB(Max)(pA)60  60  
CMRR(Min)(dB)65  65  
Vn at 1kHz(Typ)(nV/rtHz)12  12  
Rail-RailOut  Out  
RatingCatalog  Catalog  
Pin/Package8PDIP, 8SOIC, 8TSSOP  14PDIP, 14SOIC, 14TSSOP  
Approx. Price (US$) 0.85 | 1ku   1.20 | 1ku  
Operating Temp Range(Celsius)-40 to 125  -40 to 125  
 SamplesSamples
 InventoryInventory

Other qualified versions of TLV2262A

Version Part Number Definition
Automotive TLV2262A-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Military TLV2262AM QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • TUSB3410: RS232/IrDA Serial-to-USB Converter
  • TPS5430: 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter
  • Product Information

    Features

    • Output Swing Includes Both Supply Rails
    • Low Noise...12 nV/ Hz Typ at f = 1 kHz
    • Low Input Bias Current...1 pA Typ
    • Fully Specified for Both Single-Supply and Split-Supply Operation
    • Low Power...500 µA Max
    • Common-Mode Input Voltage Range Includes Negative Rail
    • Low Input Offset Voltage
      950 µV Max at TA = 25°C (TLV226xA)
    • Wide Supply Voltage Range
      2.7 V to 8 V
    • Macromodel Included
    • Available in Q-Temp Automotive
      HighRel Automotive Applications
      Configuration Control / Print Support
      Qualification to Automotive Standards

    Advanced LinCMOS is a trademark of Texas Instruments.

    Description

    The TLV2262 and TLV2264 are dual and quad low voltage operational amplifiers from Texas Instruments. Both devices exhibit rail-to-rail output performance for increased dynamic range in single or split supply applications. The TLV226x family offers a compromise between the micropower TLV225x and the ac performance of the TLC227x. It has low supply current for battery-powered applications, while still having adequate ac performance for applications that demand it. This family is fully characterized at 3 V and 5 V and is optimized for low-voltage applications. The noise performance has been dramatically improved over previous generations of CMOS amplifiers. Figure 1 depicts the low level of noise voltage for this CMOS amplifier, which has only 200 µA (typ) of supply current per amplifier.

    View All Description in Datasheet

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
    TLV2262AIDACTIVE-40 to 1250.90 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLV2262AIDG4ACTIVE-40 to 1250.90 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLV2262AIDRACTIVE-40 to 1250.85 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLV2262AIDRG4ACTIVE-40 to 1250.85 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLV2262AIPACTIVE-40 to 1250.85 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLV2262AIPE4ACTIVE-40 to 1250.85 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLV2262AIPWACTIVE-40 to 1250.90 | 1kuTSSOP (PW) | 8 View 150 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLV2262AIPWG4ACTIVE-40 to 1250.90 | 1kuTSSOP (PW) | 8 View 150 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLV2262AIPWLEOBSOLETE-40 to 125 TSSOP (PW) | 8 View    Download CAD Format for this FootprintNot Available
    TLV2262AIPWRACTIVE-40 to 1250.85 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLV2262AIPWRG4ACTIVE-40 to 1250.85 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLV2262AQDACTIVE-40 to 1250.90 | 1kuSOIC (D) | 8 View 75 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLV2262AQDG4ACTIVE 0.90 | 1kuSOIC (D) | 8 View 75 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLV2262AQDRACTIVE-40 to 1250.90 | 1kuSOIC (D) | 8 View 2500 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLV2262AQDRG4ACTIVE 0.90 | 1kuSOIC (D) | 8 View 2500 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 10:31 AM GMT, 22 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 20 WeeksTLV2262AID
    AmericasArrow 641
    Rochester Electronics >1k
    AsiaFarnell Asia 68
    WPI 7
    EuropeEBV Elektronik 6
    Farnell 38
    Spoerle 225
    TI Lead Time*: 20 WeeksTLV2262AIDG4
    EuropeCompel 253
    WorldwideMouser Electronics 25
    TI Lead Time*: 20 WeeksTLV2262AIDR
    None Reported
    View Distributors
    TI Lead Time*: 20 WeeksTLV2262AIDRG4
    None Reported
    View Distributors
    TI Lead Time*: 14 WeeksTLV2262AIP
    AmericasArrow 340
    Rochester Electronics >1k
    AsiaWPI 53
    WorldwideDigiKey 466
    Mouser Electronics 348
    TI Lead Time*: 14 WeeksTLV2262AIPE4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTLV2262AIPW
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTLV2262AIPWG4
    EuropeEBV Elektronik 75
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTLV2262AIPWR
    WorldwideDigiKey 47
    Mouser Electronics >1k
    TI Lead Time*: 20 WeeksTLV2262AIPWRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTLV2262AQD
    AmericasRochester Electronics >1k
    TI Lead Time*: 20 WeeksTLV2262AQDG4
    None Reported
    View Distributors
    TI Lead Time*: 20 WeeksTLV2262AQDR
    None Reported
    View Distributors
    TI Lead Time*: 20 WeeksTLV2262AQDRG4
    None Reported
    View Distributors
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    TLV2262AID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV2262AIDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV2262AIDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV2262AIDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV2262AIP RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
    TLV2262AIPE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
    TLV2262AIPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV2262AIPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV2262AIPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV2262AIPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV2262AQD  TBD CU NIPDAU Level-1-220C-UNLIMViewView
    TLV2262AQDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV2262AQDR  TBD CU NIPDAU Level-1-220C-UNLIMViewView
    TLV2262AQDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for TLV2262A Help

    Datasheet

    Application Notes

    Tools & Software

    NamePart # Company Tool / Software Type
    Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
    Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
    Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
    Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
    Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
    Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
    Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
    Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
    SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
    MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
    Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

    Simulation Models

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    TUSB3410 RS232/IrDA Serial-to-USB Converter USB-USB PERIPHERALS TI customers also evaluated this product.
    TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here