|
|
|
|
Other qualified versions of TLV2264A
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Advanced LinCMOS is a trademark of Texas Instruments. Description
The TLV2262 and TLV2264 are dual and quad low voltage operational amplifiers from Texas Instruments. Both devices exhibit rail-to-rail output performance for increased dynamic range in single or split supply applications. The TLV226x family offers a compromise between the micropower TLV225x and the ac performance of the TLC227x. It has low supply current for battery-powered applications, while still having adequate ac performance for applications that demand it. This family is fully characterized at 3 V and 5 V and is optimized for low-voltage applications. The noise performance has been dramatically improved over previous generations of CMOS amplifiers. Figure 1 depicts the low level of noise voltage for this CMOS amplifier, which has only 200 µA (typ) of supply current per amplifier. The TLV226x, exhibiting high input impedance and low noise, are excellent for small-signal conditioning for high-impedance sources, such as piezoelectric transducers. Because of the micropower dissipation levels combined with 3-V operation, these devices work well in hand-held monitoring and remote-sensing applications. In addition, the rail-to-rail output feature with single or split supplies makes this family a great choice when interfacing with analog-to-digital converters (ADCs). For precision applications, the TLV226xA family is available and has a maximum input offset voltage of 950 µV. The TLV2262/4 also makes great upgrades to the TLV2332/4 in standard designs. They offer increased output dynamic range, lower noise voltage and lower input offset voltage. This enhanced feature set allows them to be used in a wider range of applications. For applications that require higher output drive and wider input voltage range, see the TLV2432 and TLV2442 devices. If your design requires single amplifiers, please see the TLV2211/21/31 family. These devices are single rail-to-rail operational amplifiers in the SOT-23 package. Their small size and low power consumption, make them ideal for high density, battery-powered equipment. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TLV2264AID | ACTIVE | -40 to 125 | 1.30 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | |||
| TLV2264AIDG4 | ACTIVE | -40 to 125 | 1.30 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | |||
| TLV2264AIDR | ACTIVE | -40 to 125 | 1.20 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TLV2264AIDRG4 | ACTIVE | -40 to 125 | 1.20 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TLV2264AIN | ACTIVE | -40 to 125 | 1.20 | 1ku | PDIP (N) | 14 | View | 25 | TUBE | |||
| TLV2264AINE4 | ACTIVE | -40 to 125 | 1.20 | 1ku | PDIP (N) | 14 | View | 25 | TUBE | |||
| TLV2264AIPW | ACTIVE | -40 to 125 | 1.30 | 1ku | TSSOP (PW) | 14 | View | 90 | TUBE | Purchase Samples | ||
| TLV2264AIPWG4 | ACTIVE | -40 to 125 | 1.30 | 1ku | TSSOP (PW) | 14 | View | 90 | TUBE | Purchase Samples | ||
| TLV2264AIPWLE | OBSOLETE | -40 to 125 | TSSOP (PW) | 14 | View | Not Available | ||||
| TLV2264AIPWR | ACTIVE | -40 to 125 | 1.20 | 1ku | TSSOP (PW) | 14 | View | 2000 | LARGE T&R | |||
| TLV2264AIPWRG4 | ACTIVE | -40 to 125 | 1.20 | 1ku | TSSOP (PW) | 14 | View | 2000 | LARGE T&R | |||
| TLV2264AQD | ACTIVE | -40 to 125 | 1.25 | 1ku | SOIC (D) | 14 | View | 50 | Purchase Samples | ||
| TLV2264AQDG4 | ACTIVE | 1.25 | 1ku | SOIC (D) | 14 | View | 50 | Purchase Samples | |||
| TLV2264AQDR | ACTIVE | -40 to 125 | 1.25 | 1ku | SOIC (D) | 14 | View | 2500 | Purchase Samples | ||
| TLV2264AQDRG4 | ACTIVE | 1.25 | 1ku | SOIC (D) | 14 | View | 2500 | Purchase Samples | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:26 AM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTLV2264AID | |||
| Asia | WPI | 55 | |
| Europe | Compel | 174 | |
| Spoerle | 300 | ||
| TI Lead Time*: 20 WeeksTLV2264AIDG4 | |||
| Asia | Farnell Asia | 1 | |
| Europe | Farnell | 1 | |
| TI Lead Time*: 20 WeeksTLV2264AIDR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTLV2264AIDRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 1 WeekTLV2264AIN | |||
| Americas | Arrow | 825 | |
| Rochester Electronics | >1k | ||
| Asia | WPI | 51 | |
| Worldwide | DigiKey | 95 | |
| Mouser Electronics | 202 | ||
| TI Lead Time*: 1 WeekTLV2264AINE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 1 WeekTLV2264AIPW | |||
| Americas | Rochester Electronics | >1k | |
| Asia | WPI | 67 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 1 WeekTLV2264AIPWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLV2264AIPWR | |||
| Americas | Arrow | >1k | |
| Rochester Electronics | >1k | ||
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 20 WeeksTLV2264AIPWRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLV2264AQD | |||
| Americas | Rochester Electronics | 400 | |
| Asia | Farnell Asia | 32 | |
| Europe | Farnell | 31 | |
| TI Lead Time*: 20 WeeksTLV2264AQDG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTLV2264AQDR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTLV2264AQDRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TLV2264AID | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV2264AIDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV2264AIDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV2264AIDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV2264AIN | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| TLV2264AINE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| TLV2264AIPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV2264AIPWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV2264AIPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV2264AIPWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV2264AQD | TBD | CU NIPDAU | Level-1-220C-UNLIM | View | View |
| TLV2264AQDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV2264AQDR | TBD | CU NIPDAU | Level-1-220C-UNLIM | View | View |
| TLV2264AQDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TLV2264A 
| Name | Part # | Company | Tool / Software Type |
| Analog Filter Design | FILTER-DESIGNER | Texas Instruments | Analysis Software |
| Automatic Resistor/Capacitor Calculator for Passive Filters | RC-FILTER-CALC | Texas Instruments | Calculation Utilities |
| Decibel Calculator | DECIBEL-CALC | Texas Instruments | Calculation Utilities |
| Frequency/Wavelength Calculator | FREQ-WAVE-CALC | Texas Instruments | Calculation Utilities |
| Noise Calculator, Generator and Examples | OPAMP-NOISECALC | Texas Instruments | Calculation Utilities |
| Op Amp Gain Stage Calculator | GAIN-STAGE-CALC | Texas Instruments | Calculation Utilities |
| Resistor Calculator for Op Amp Gain and Zero Shift | RESISTOR-CALC | Texas Instruments | Calculation Utilities |
| Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 Packages | OPAMPEVM-SOT23 | Texas Instruments | Development Boards/EVMs |
| SPICE-Based Analog Simulation Program | TINA-TI | Texas Instruments | Simulators |
| MDACBufferPro(TM) Output Buffer Amplifier Selection Tool | MDACBUFFERPRO | Texas Instruments | Application Software |
| Active Filter Design Application | FILTERPRO | Texas Instruments | Application Software |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TLV2474A | Quad Low-Power Rail-to-Rail Input/Output Op Amp | PRECISION AMPLIFIER-LOW NOISE | TI customers also evaluated this product. |
| SN65LBC184 | Transient Voltage Suppression Differential Transceiver | INTERFACE-RS-485 | TI customers also evaluated this product. |

No Tags are Available for this Part Number