TLV2332 Status: ACTIVE

Dual Low-Voltage Low-Power Operational Amplifier


      
         
Alert me about changes<br/>to this product

 TLV2332TLV2334 
Number of Channels2  4  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)2  2  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)8  8  
Iq per channel(Max)(mA)0.25  0.25  
GBW(Typ)(MHz)0.3  0.3  
Slew Rate(Typ)(V/us)0.38  0.38  
VIO (25 deg C)(Max)(mV)9  10  
Offset Drift(Typ)(uV/C)1  1  
IIB(Max)(pA)2000  2000  
CMRR(Min)(dB)65  65  
Vn at 1kHz(Typ)(nV/rtHz)32  32  
RatingCatalog  Catalog  
Pin/Package8PDIP, 8SOIC, 8TSSOP  14PDIP, 14SOIC, 14TSSOP  
Approx. Price (US$) 0.65 | 1ku   1.45 | 1ku  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • OPA2244: MicroPower Single-Supply Operational Amplifier MicroAmplifier(TM) Series
  • TLV2760: Single 1.8-V, Micro-power, Rail-to-Rail, Single Supply Amplifier with Shutdown
  • TLV2432: Advanced LinCMOS(TM) Rail-To-Rail Output Wide-Input-Voltage Dual Operational Amplifier
  • OPA378: Low-Noise, 900kHz, RRIO, Precision Operational Amplifier, Zerø-Drift Series
  • OPA2378: Low-Noise, 900kHz, RRIO, Precision Operational Amplifier, Zerø-Drift Series

Product Information

Features

  • Wide Range of Supply Voltages Over Specified Temperature Range:
  • TA = -40°C to 85°C...2 V to 8 V
  • Fully Characterized at 3 V and 5 V
  • Single-Supply Operation
  • Common-Mode Input-Voltage Range
    Extends Below the Negative Rail and up to
    VDD -1 V at TA = 25°C
  • Output Voltage Range Includes Negative Rail
  • High Input Impedance...1012 Typ
  • ESD-Protection Circuitry
  • Designed-In Latch-Up Immunity
  • LinCMOS is a trademark of Texas Instruments Incorporated.

Description

The TLV233x operational amplifiers are in a family of devices that has been specifically designed for use in low-voltage single-supply applications. Unlike the TLV2322 which is optimized for ultra-low power, the TLV233x is designed to provide a combination of low power and good ac performance. Each amplifier is fully functional down to a minimum supply voltage of 2 V, is fully characterized, tested, and specified at both 3-V and 5-V power supplies. The common-mode input-voltage range includes the negative rail and extends to within 1 V of the positive rail.

Having a maximum supply current of only 310 uA per amplifier over full temperature range, the TLV233x devices offer a combination of good ac performance and microampere supply currents.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLV2332IDACTIVE-40 to 850.70 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2332IDG4ACTIVE-40 to 850.70 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2332IDRACTIVE-40 to 850.65 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2332IDRG4ACTIVE-40 to 850.65 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2332IPACTIVE-40 to 850.65 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2332IPE4ACTIVE-40 to 850.65 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2332IPWLEOBSOLETE-40 to 85 TSSOP (PW) | 8 View    Download CAD Format for this FootprintNot Available
TLV2332IPWRACTIVE-40 to 850.65 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2332IPWRG4ACTIVE-40 to 850.65 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:33 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLV2332ID
AmericasAvnet 20
Rochester Electronics >1k
AsiaWPI 82
EuropeAvnet-SILICA 150
WorldwideDigiKey 145
Mouser Electronics 705
TI Lead Time*: 20 WeeksTLV2332IDG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV2332IDR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV2332IDRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTLV2332IP
AmericasRochester Electronics >1k
WorldwideDigiKey 124
Mouser Electronics 430
TI Lead Time*: 14 WeeksTLV2332IPE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV2332IPWR
AmericasRochester Electronics >1k
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksTLV2332IPWRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLV2332ID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2332IDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2332IDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2332IDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2332IP RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLV2332IPE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLV2332IPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2332IPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLV2332 Help

Datasheet

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
OPA2244 MicroPower Single-Supply Operational Amplifier MicroAmplifier(TM) Series PRECISION AMPLIFIER-LOW POWER TI customers also evaluated this product.
TLV2760 Single 1.8-V, Micro-power, Rail-to-Rail, Single Supply Amplifier with Shutdown PRECISION AMPLIFIER-LOW POWER TI customers also evaluated this product.
TLV2432 Advanced LinCMOS(TM) Rail-To-Rail Output Wide-Input-Voltage Dual Operational Amplifier PRECISION AMPLIFIER-LOW POWER TI customers also evaluated this product.
OPA378 Low-Noise, 900kHz, RRIO, Precision Operational Amplifier, Zerø-Drift Series PRECISION AMPLIFIER-LOW NOISE TI customers also evaluated this product.
OPA2378 Low-Noise, 900kHz, RRIO, Precision Operational Amplifier, Zerø-Drift Series PRECISION AMPLIFIER-LOW NOISE TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here