TLV2334 Status: ACTIVE

Quad Low-Voltage Low-Power Operational Amplifier


      
         
Alert me about changes<br/>to this product

 TLV2332 TLV2334
Number of Channels2  4  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)2  2  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)8  8  
Iq per channel(Max)(mA)0.25  0.25  
GBW(Typ)(MHz)0.3  0.3  
Slew Rate(Typ)(V/us)0.38  0.38  
VIO (25 deg C)(Max)(mV)9  10  
Offset Drift(Typ)(uV/C)1  1  
IIB(Max)(pA)2000  2000  
CMRR(Min)(dB)65  65  
Vn at 1kHz(Typ)(nV/rtHz)32  32  
RatingCatalog  Catalog  
Pin/Package8PDIP, 8SOIC, 8TSSOP  14PDIP, 14SOIC, 14TSSOP  
Approx. Price (US$) 0.65 | 1ku   1.45 | 1ku  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TLC25L4: Quad uPower Low-Voltage Operational Amplifier
  • TLV2444: Rail-to-Rail Output Wide-Input-Voltage Quad Op Amp
  • TLC25L4A: LinCMOS(TM) Quad Operational Amplifier
  • TLV3701: Single Nanopower Push-Pull Comparator

More Related Products

Product Information

Features

  • Wide Range of Supply Voltages Over Specified Temperature Range:
  • TA = -40°C to 85°C...2 V to 8 V
  • Fully Characterized at 3 V and 5 V
  • Single-Supply Operation
  • Common-Mode Input-Voltage Range
    Extends Below the Negative Rail and up to
    VDD -1 V at TA = 25°C
  • Output Voltage Range Includes Negative Rail
  • High Input Impedance...1012 Typ
  • ESD-Protection Circuitry
  • Designed-In Latch-Up Immunity
  • LinCMOS is a trademark of Texas Instruments Incorporated.

Description

The TLV233x operational amplifiers are in a family of devices that has been specifically designed for use in low-voltage single-supply applications. Unlike the TLV2322 which is optimized for ultra-low power, the TLV233x is designed to provide a combination of low power and good ac performance. Each amplifier is fully functional down to a minimum supply voltage of 2 V, is fully characterized, tested, and specified at both 3-V and 5-V power supplies. The common-mode input-voltage range includes the negative rail and extends to within 1 V of the positive rail.

Having a maximum supply current of only 310 uA per amplifier over full temperature range, the TLV233x devices offer a combination of good ac performance and microampere supply currents. From a 3-V power supply, the amplifier's typical slew rate is 0.38 V/us and its bandwidth is 300 kHz.

These amplifiers offer a level of ac performance greater than that of many other devices operating at comparable power levels. The TLV233x operational amplifiers are especially well suited for use in low-current or battery-powered applications.

Low-voltage and low-power operation has been made possible by using the Texas Instruments silicon-gate LinCMOSTM technology. The LinCMOS process also features extremely high input impedance and ultra-low bias currents making these amplifiers ideal for interfacing to high-impedance sources such as sensor circuits or filter applications.

To facilitate the design of small portable equipment, the TLV233x is made available in a wide range of package options, including the small-outline and thin-shrink small-outline package (TSSOP). The TSSOP package has significantly reduced dimensions compared to a standard surface-mount package. Its maximum height of only 1.1 mm makes it particularly attractive when space is critical.

The device inputs and outputs are designed to withstand -100-mA currents without sustaining latch-up. The TLV233x incorporates internal ESD-protection circuits that prevents functional failures at voltages up to 2000 V as tested under MIL-STD 883C, Method 3015.2; however, care should be exercised in handling these devices as exposure to ESD may result in the degradation of the device parametric performance.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLV2334IDACTIVE-40 to 851.45 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2334IDG4ACTIVE-40 to 851.45 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2334INACTIVE-40 to 851.45 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2334INE4ACTIVE-40 to 851.45 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2334IPWLEOBSOLETE-40 to 85 TSSOP (PW) | 14 View    Download CAD Format for this FootprintNot Available
TLV2334IPWRACTIVE-40 to 851.45 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2334IPWRG4ACTIVE-40 to 851.45 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:26 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 1 WeekTLV2334ID
AmericasRochester Electronics >1k
AsiaWPI 82
WorldwideDigiKey 134
TI Lead Time*: 1 WeekTLV2334IDG4
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksTLV2334IN
AmericasRochester Electronics >1k
WorldwideDigiKey 100
TI Lead Time*: 4 WeeksTLV2334INE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV2334IPWR
AmericasRochester Electronics >1k
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksTLV2334IPWRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLV2334ID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2334IDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2334IN RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLV2334INE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLV2334IPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2334IPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLV2334 Help

Datasheet

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TLC25L4 Quad uPower Low-Voltage Operational Amplifier PRECISION AMPLIFIER-LOW POWER TI customers also evaluated this product.
TLV2444 Rail-to-Rail Output Wide-Input-Voltage Quad Op Amp PRECISION AMPLIFIER-LOW POWER TI customers also evaluated this product.
TLC25L4A LinCMOS(TM) Quad Operational Amplifier PRECISION AMPLIFIER-LOW POWER TI customers also evaluated this product.
TLC27L4 Quad Precision Single Supply uPower Operational Amplifier PRECISION AMPLIFIER-LOW POWER TI customers also evaluated this product.
TLV2332 Dual Low-Voltage Low-Power Operational Amplifier PRECISION AMPLIFIER-LOW POWER TI customers also evaluated this product.
TLV2244 Quad Micropower, 2.5-V, RRIO, Single Supply Amplifier PRECISION AMPLIFIER-LOW POWER TI customers also evaluated this product.
OPA2244 MicroPower Single-Supply Operational Amplifier MicroAmplifier(TM) Series PRECISION AMPLIFIER-LOW POWER TI customers also evaluated this product.
TLV3701 Single Nanopower Push-Pull Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here