|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The TLV237x single supply operational amplifiers provide rail-to-rail input and output capability. The TLV237x takes the minimum operating supply voltage down to 2.7 V over the extended industrial temperature range while adding the rail-to-rail output swing feature. The TLV237x also provides 3-MHz bandwidth from only 550 µA. The maximum recommended supply voltage is 16 V, which allows the devices to be operated from (±8 V supplies down to ±1.35 V) a variety of rechargeable cells. The CMOS inputs enable use in high-impedance sensor interfaces, with the lower voltage operation making an ideal alternative for the TLC227x in battery-powered applications. The rail-to-rail input stage further increases its versatility. The TLV237x is the seventh member of a rapidly growing number of RRIO products available from TI, and it is the first to allow operation up to 16-V rails with good ac performance. All members are available in PDIP and SOIC with the singles in the small SOT-23 package, duals in the MSOP, and quads in the TSSOP package. The 2.7-V operation makes the TLV237x compatible with Li-Ion powered systems and the operating supply voltage range of many micro-power microcontrollers available today including TIs MSP430. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TLV2370ID | ACTIVE | -40 to 125 | 0.48 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Purchase Samples | ||
| TLV2370IDBVR | ACTIVE | -40 to 125 | 0.48 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | |||
| TLV2370IDBVRG4 | ACTIVE | -40 to 125 | 0.48 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | |||
| TLV2370IDBVT | ACTIVE | -40 to 125 | 0.55 | 1ku | SOT-23 (DBV) | 6 | View | 250 | SMALL T&R | Purchase Samples | ||
| TLV2370IDBVTG4 | ACTIVE | -40 to 125 | 0.55 | 1ku | SOT-23 (DBV) | 6 | View | 250 | SMALL T&R | Purchase Samples | ||
| TLV2370IDG4 | ACTIVE | -40 to 125 | 0.48 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Purchase Samples | ||
| TLV2370IDR | ACTIVE | -40 to 125 | 0.48 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | |||
| TLV2370IDRG4 | ACTIVE | -40 to 125 | 0.48 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | |||
| TLV2370IP | ACTIVE | -40 to 125 | 0.48 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | |||
| TLV2370IPE4 | ACTIVE | -40 to 125 | 0.48 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| TI Inventory Status | Reported Distributor Inventory | |||||
| TLV2370ID | As of 9:09 AM GMT, 03 Jul 2009 | As of 9:09 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | Arrow | 505 | |||
| Avnet | 380 | |||||
| DigiKey | Available | |||||
| Rochester Electronics | 620 | |||||
| Europe | Abacus Polar | >1k | ||||
| Avnet-SILICA | 525 | |||||
| Spoerle | 75 | |||||
| TLV2370IDBVR | As of 9:09 AM GMT, 03 Jul 2009 | As of 9:09 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | Arrow | >1k | |||
| DigiKey | >1k | |||||
| Mouser Electronics | >1k | |||||
| Newark | >1k | |||||
| Rochester Electronics | >1k | |||||
| Asia | WPI | >1k | ||||
| TLV2370IDBVRG4 | As of 9:09 AM GMT, 03 Jul 2009 | As of 9:09 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | DigiKey | Available | |||
| TLV2370IDBVT | As of 9:09 AM GMT, 03 Jul 2009 | As of 9:09 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | Arrow | 250 | |||
| DigiKey | Available | |||||
| Mouser Electronics | 555 | |||||
| Europe | Farnell | 475 | ||||
| TLV2370IDBVTG4 | As of 9:09 AM GMT, 03 Jul 2009 | As of 9:09 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | DigiKey | Available | |||
| Europe | EBV Elektronik | >1k | ||||
| TLV2370IDG4 | As of 9:09 AM GMT, 03 Jul 2009 | As of 9:09 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | DigiKey | Available | |||
| TLV2370IDR | As of 9:09 AM GMT, 03 Jul 2009 | As of 9:09 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | DigiKey | >1k | |||
| TLV2370IDRG4 | As of 9:09 AM GMT, 03 Jul 2009 | As of 9:09 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | DigiKey | Available | |||
| TLV2370IP | As of 9:09 AM GMT, 03 Jul 2009 | As of 9:09 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | DigiKey | 73 | |||
| Newark | 590 | |||||
| Rochester Electronics | >1k | |||||
| TLV2370IPE4 | As of 9:09 AM GMT, 03 Jul 2009 | As of 9:09 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | DigiKey | Available | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TLV2370ID | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV2370IDBVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV2370IDBVRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV2370IDBVT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV2370IDBVTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV2370IDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV2370IDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV2370IDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV2370IP | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| TLV2370IPE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TLV2370 
| Name | Part # | Company | Tool / Software Type |
| Analog Filter Design | FILTER-DESIGNER | Texas Instruments | Analysis Software |
| Automatic Resistor/Capacitor Calculator for Passive Filters | RC-FILTER-CALC | Texas Instruments | Calculation Utilities |
| Decibel Calculator | DECIBEL-CALC | Texas Instruments | Calculation Utilities |
| Frequency/Wavelength Calculator | FREQ-WAVE-CALC | Texas Instruments | Calculation Utilities |
| Noise Calculator, Generator and Examples | OPAMP-NOISECALC | Texas Instruments | Calculation Utilities |
| Op Amp Gain Stage Calculator | GAIN-STAGE-CALC | Texas Instruments | Calculation Utilities |
| Resistor Calculator for Op Amp Gain and Zero Shift | RESISTOR-CALC | Texas Instruments | Calculation Utilities |
| Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 Packages | OPAMPEVM-SOT23 | Texas Instruments | Development Boards/EVMs |
| SPICE-Based Analog Simulation Program | TINA-TI | Texas Instruments | Simulators |
| MDACBufferPro Output Buffer Amplifier Selection Tool | MDACBUFFERPRO | Texas Instruments | Application Software |
| Active Filter Design Application | FILTERPRO | Texas Instruments | Application Software |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TLV2371 | 550-uA/Channel 3-MHz RRIO Op Amp | TI customers also evaluated this product. | |
| MSP430F2121 | 16-bit Ultra-Low-Power Microcontroller, 4kB Flash, 256B RAM, Comparator | MSP430 ULTRA-LOW POWER MICROCONTROLLERS-MSP430X2XX - FLASH NO LCD | TI customers also evaluated this product. |
| MAX3221 | 3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver | INTERFACE-RS-232 | TI customers also evaluated this product. |
| TVP5150AM1 | Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector | VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS | TI customers also evaluated this product. |
| MSP430F5438 | 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi | MSP430 ULTRA-LOW POWER MICROCONTROLLERS-MSP430x5xx - Flash No LCD | TI customers also evaluated this product. |
| TPS54331 | 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| SN74AHC1G08 | Single 2-Input Positive-AND Gate | LITTLE LOGIC-SINGLE-GATES | TI customers also evaluated this product. |
| TLV1117-33 | Single Output LDO, 800mA, Fixed(3.3), Internal Current limit, Thermal Overload Protection | LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS | TI customers also evaluated this product. |
| TPS5430 | 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS61070 | Adjustable, 600-mA Switch, 90% Efficient PFM/PWM Boost Converter in ThinSOT-23 | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |
| TL431 | Adjustable Precision Shunt Regulator | REFERENCES-SHUNT VOLTAGE REFERENCES | TI customers also evaluated this product. |

No Tags are Available for this Part Number