The TLV2371-DIE single supply operational amplifier provides rail-to-rail input and
output capability. The TLV2371-DIE takes the minimum operating supply voltage down. The maximum
recommended supply voltage is 16 V, which allows the devices to be operated from (±8 V supplies
down to ±1.35 V) a variety of rechargeable cells.
The CMOS inputs enable use in high-impedance sensor interfaces, with the lower voltage
operation making an ideal alternative for the TLV2371-DIE in battery-powered applications. The
rail-to-rail input stage further increases its versatility.
The TLV2371-DIE single supply operational amplifier provides rail-to-rail input and
output capability. The TLV2371-DIE takes the minimum operating supply voltage down. The maximum
recommended supply voltage is 16 V, which allows the devices to be operated from (±8 V supplies
down to ±1.35 V) a variety of rechargeable cells.
The CMOS inputs enable use in high-impedance sensor interfaces, with the lower voltage
operation making an ideal alternative for the TLV2371-DIE in battery-powered applications. The
rail-to-rail input stage further increases its versatility.