|
|
|
|
Other qualified versions of TLV2372-Q1
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The TLV237x single supply operational amplifiers provide rail-to-rail input and output capability. The TLV237x takes the minimum operating supply voltage down to 2.7 V over the extended automotive temperature range while adding the rail-to-rail output swing feature. The TLV237x also provides 3-MHz bandwidth from only 550 µA. The maximum recommended supply voltage is 16 V, which allows the devices to be operated from (±8 V supplies down to ±1.35 V) a variety of rechargeable cells. The CMOS inputs enable use in high-impedance sensor interfaces, with the lower voltage operation making an ideal alternative for the TLC227x in battery-powered applications. The rail-to-rail input stage further increases its versatility. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TLV2372QDRG4Q1 | ACTIVE | -40 to 125 | 0.65 | 1ku | SOIC (D) | 8 | View | 2500 | |||
| TLV2372QDRQ1 | ACTIVE | -40 to 125 | 0.65 | 1ku | SOIC (D) | 8 | View | 2500 | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:31 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTLV2372QDRG4Q1 | |||
| Worldwide | DigiKey | 884 | |
| TI Lead Time*: 15 WeeksTLV2372QDRQ1 | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | 575 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TLV2372QDRG4Q1 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV2372QDRQ1 | Pb-Free (RoHS) | CU NIPDAU | Level-2-250C-1 YEAR/Level-1-235C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TLV2372-Q1 
| Name | Part # | Company | Tool / Software Type |
| Analog Filter Design | FILTER-DESIGNER | Texas Instruments | Analysis Software |
| Automatic Resistor/Capacitor Calculator for Passive Filters | RC-FILTER-CALC | Texas Instruments | Calculation Utilities |
| Decibel Calculator | DECIBEL-CALC | Texas Instruments | Calculation Utilities |
| Frequency/Wavelength Calculator | FREQ-WAVE-CALC | Texas Instruments | Calculation Utilities |
| Noise Calculator, Generator and Examples | OPAMP-NOISECALC | Texas Instruments | Calculation Utilities |
| Op Amp Gain Stage Calculator | GAIN-STAGE-CALC | Texas Instruments | Calculation Utilities |
| Resistor Calculator for Op Amp Gain and Zero Shift | RESISTOR-CALC | Texas Instruments | Calculation Utilities |
| Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 Packages | OPAMPEVM-SOT23 | Texas Instruments | Development Boards/EVMs |
| SPICE-Based Analog Simulation Program | TINA-TI | Texas Instruments | Simulators |
| MDACBufferPro(TM) Output Buffer Amplifier Selection Tool | MDACBUFFERPRO | Texas Instruments | Application Software |
| Active Filter Design Application | FILTERPRO | Texas Instruments | Application Software |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TLV2372 | 550-uA/Channel 3-MHz RRIO Op Amp | PRECISION AMPLIFIER-LOW POWER | TI customers also evaluated this product. |

Most Popular Tags for TLV2372-Q1: