TLV2372 Status: ACTIVE

550-uA/Channel 3-MHz RRIO Op Amp

      
         
Alert me about changes<br/>to this product

 TLV2370 TLV2371 TLV2372TLV2373 TLV2374 TLV2375 
Number of Channels1  1  2  2  4  4  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)2.7  2.7  2.7  2.7  2.7  2.7  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)16  16  16  16  16  16  
Iq per channel(Max)(mA)0.56  0.56  0.56  0.56  0.56  0.56  
GBW(Typ)(MHz)2.4  2.4  2.4  2.4  2.4  2.4  
Slew Rate(Typ)(V/us)2  2  2  2  2  2  
VIO (25 deg C)(Max)(mV)4.5  4.5  4.5  4.5  4.5  4.5  
Offset Drift(Typ)(uV/C)2  2  2  2  2  2  
IIB(Max)(pA)60  60  60  60  60  60  
CMRR(Min)(dB)50  50  50  50  50  50  
Vn at 1kHz(Typ)(nV/rtHz)39  39  39  39  39  39  
Rail-RailIn, Out  In, Out  In, Out  In, Out  In, Out  In, Out  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Pin/Package6SOT-23, 8PDIP, 8SOIC  5SOT-23, 8PDIP, 8SOIC  8MSOP, 8PDIP, 8SOIC  10MSOP, 14PDIP, 14SOIC  14PDIP, 14SOIC, 14TSSOP  16PDIP, 16SOIC, 16TSSOP  
Approx. Price (US$) 0.48 | 1ku   0.44 | 1ku   0.60 | 1ku   0.80 | 1ku   0.70 | 1ku   0.75 | 1ku  
Operating Temp Range(Celsius)-40 to 125  -40 to 125  -40 to 125  -40 to 125  -40 to 125  -40 to 125,0 to 70  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Other qualified versions of TLV2372

Version Part Number Definition
Automotive TLV2372-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects

Customers Who Evaluated This Product Also Evaluated

  • TPS5410: 5.5V to 36V, 1A, 500kHz Step Down SWIFT ™ Converter
  • SN65HVD251: Industrial CAN Transceiver
  • TPS61200: 0.3V Input Voltage Boost Converter with 1.3A Switches and 'Down Mode' in a 3x3 QFN
  • Product Information

    Features

    • Rail-To-Rail Input/Output
    • Wide Bandwidth...3 MHz
    • High Slew Rate...2.4 V/µs
    • Supply Voltage Range...2.7 V to 16 V
    • Supply Current...550 µA/Channel
    • Low Power Shutdown Mode
      • IDD(SHDN)...25 µA/Channel
    • Input Noise Voltage...39 nV/Hz
    • Input Bias Current...1 pA
    • Specified Temperature Range
      • –40°C to 125°C...Industrial Grade
    • Ultrasmall Packaging
      • 5 or 6 Pin SOT-23 (TLV2370/1)
      • 8 or 10 Pin MSOP (TLV2372/3)

    Description

    The TLV237x single supply operational amplifiers provide rail-to-rail input and output capability. The TLV237x takes the minimum operating supply voltage down to 2.7 V over the extended industrial temperature range while adding the rail-to-rail output swing feature. The TLV237x also provides 3-MHz bandwidth from only 550 µA. The maximum recommended supply voltage is 16 V, which allows the devices to be operated from (±8 V supplies down to ±1.35 V) a variety of rechargeable cells.

    The CMOS inputs enable use in high-impedance sensor interfaces, with the lower voltage operation making an ideal alternative for the TLC227x in battery-powered applications. The rail-to-rail input stage further increases its versatility. The TLV237x is the seventh member of a rapidly growing number of RRIO products available from TI, and it is the first to allow operation up to 16-V rails with good ac performance.

    All members are available in PDIP and SOIC with the singles in the small SOT-23 package, duals in the MSOP, and quads in the TSSOP package.

    The 2.7-V operation makes the TLV237x compatible with Li-Ion powered systems and the operating supply voltage range of many micro-power microcontrollers available today including TI’s MSP430.

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
    TLV2372IDACTIVE-40 to 1250.65 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLV2372IDG4ACTIVE-40 to 1250.65 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLV2372IDGKACTIVE-40 to 1250.65 | 1kuMSOP (DGK) | 8 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLV2372IDGKG4ACTIVE-40 to 1250.65 | 1kuMSOP (DGK) | 8 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLV2372IDGKRACTIVE-40 to 1250.60 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLV2372IDGKRG4ACTIVE-40 to 1250.60 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLV2372IDRACTIVE-40 to 1250.60 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLV2372IDRG4ACTIVE-40 to 1250.60 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLV2372IPACTIVE-40 to 1250.60 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLV2372IPE4ACTIVE-40 to 1250.60 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

      TI Inventory Status Reported Distributor Inventory
    TLV2372IDAs of 9:09 AM GMT, 03 Jul 2009As of 9:09 AM GMT, 03 Jul 2009
     Lead TimeRegionCompanyIn StockPurchase
     4 Weeks AmericasArrow 34
     Avnet >1k
     DigiKey >1k
     Mouser Electronics >1k
     Newark >1k
     EuropeAbacus Polar 375
     Arrow Southern Europe 225
     Avnet-SILICA >1k
     Compel >1k
     Farnell 846
     Spoerle >1k
    TLV2372IDG4As of 9:09 AM GMT, 03 Jul 2009As of 9:09 AM GMT, 03 Jul 2009
     Lead TimeRegionCompanyIn StockPurchase
     4 Weeks AmericasAvnet >1k
     DigiKey  Available
     EuropeEBV Elektronik >1k
    TLV2372IDGKAs of 9:09 AM GMT, 03 Jul 2009As of 9:09 AM GMT, 03 Jul 2009
     Lead TimeRegionCompanyIn StockPurchase
     4 Weeks AmericasArrow 985
     Avnet >1k
     DigiKey  Available
     Mouser Electronics >1k
     Newark 324
     Rochester Electronics 340
     EuropeArrow Southern Europe 800
     Avnet-SILICA >1k
    TLV2372IDGKG4As of 9:09 AM GMT, 03 Jul 2009As of 9:09 AM GMT, 03 Jul 2009
     Lead TimeRegionCompanyIn StockPurchase
     4 Weeks AmericasAvnet 450
     DigiKey  Available
     Mouser Electronics >1k
     EuropeEBV Elektronik 320
     Farnell 617
    TLV2372IDGKRAs of 9:09 AM GMT, 03 Jul 2009As of 9:09 AM GMT, 03 Jul 2009
     Lead TimeRegionCompanyIn StockPurchase
     6 Weeks AmericasDigiKey >1k
     Mouser Electronics >1k
     Newark >1k
     Rochester Electronics >1k
     AsiaWPI >1k
     EuropeAvnet-SILICA >1k
    TLV2372IDGKRG4As of 9:09 AM GMT, 03 Jul 2009As of 9:09 AM GMT, 03 Jul 2009
     Lead TimeRegionCompanyIn StockPurchase
     6 Weeks AmericasDigiKey  Available
    TLV2372IDRAs of 9:09 AM GMT, 03 Jul 2009As of 9:09 AM GMT, 03 Jul 2009
     Lead TimeRegionCompanyIn StockPurchase
     8 Weeks AmericasArrow >1k
     Avnet >1k
     DigiKey >1k
     Mouser Electronics >1k
     Newark >1k
     EuropeAvnet-SILICA >1k
    TLV2372IDRG4As of 9:09 AM GMT, 03 Jul 2009As of 9:09 AM GMT, 03 Jul 2009
     Lead TimeRegionCompanyIn StockPurchase
     8 Weeks AmericasDigiKey  Available
     EuropeEBV Elektronik >1k
    TLV2372IPAs of 9:09 AM GMT, 03 Jul 2009As of 9:09 AM GMT, 03 Jul 2009
     Lead TimeRegionCompanyIn StockPurchase
     4 Weeks AmericasArrow 375
     Avnet >1k
     DigiKey >1k
     Mouser Electronics 673
     Newark 207
     Rochester Electronics >1k
     AsiaWPI 82
     EuropeAvnet-SILICA 600
     Farnell 301
     Spoerle 460
    TLV2372IPE4As of 9:09 AM GMT, 03 Jul 2009As of 9:09 AM GMT, 03 Jul 2009
     Lead TimeRegionCompanyIn StockPurchase
     4 Weeks AmericasDigiKey  Available
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    TLV2372ID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV2372IDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV2372IDGK RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV2372IDGKG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV2372IDGKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV2372IDGKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV2372IDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV2372IDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV2372IP RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
    TLV2372IPE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for TLV2372 Help

    Datasheet

    Simulation Models

    Tools & Software

    NamePart # Company Tool / Software Type
    Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
    Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
    Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
    Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
    Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
    Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
    Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
    Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
    SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
    MDACBufferPro Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
    Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    TPS5410 5.5V to 36V, 1A, 500kHz Step Down SWIFT ™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
    SN65HVD251 Industrial CAN Transceiver INTERFACE-CAN TI customers also evaluated this product.
    TPS61200 0.3V Input Voltage Boost Converter with 1.3A Switches and 'Down Mode' in a 3x3 QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
    OPA227 High Precision, Low Noise Operational Amplifiers PRECISION AMPLIFIERS-LOW OFFSET VOLTAGE TI customers also evaluated this product.
    REF3020 2.048V 50ppm/Degrees C, 50uA in SOT23-3 Series (Bandgap) Voltage Reference REFERENCES-SERIES VOLTAGE REFERENCES TI customers also evaluated this product.
    SN74LVC1G02 Single 2-Input Positive-NOR Gate LITTLE LOGIC-SINGLE-GATES TI customers also evaluated this product.
    TPS73701 Single Output LDO, 1A, Adj. (1.2 to 5.0V), Reverse Current Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
    BQ2057W Low Dropout Linear 2-cell Li-Ion Charge Controller with AutoCompTM, 8.4V BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
    PCA9306 Dual Bi-Directional I2C-Bus and SMBus Voltage Level-Translator I2C (SL)-I2C SPECIAL FUNCTIONS TI customers also evaluated this product.
    UCC3895 BiCMOS Advanced Phase Shift PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.

    Support and Community

    Videos

    Support Community-Video
    TI’s Lowest Power DSPs: TMS320VC5505 and TMS320VC5504
    Added: 20 Days ago
    Views:196
    Duration:4:59
    Rating: Video Rating - TI Community
    Sign in to rate this video
     

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click 

Here