TLV2374-EP Status: ACTIVE

Enhanced Product 550-Ua/Ch 3-Mhz Rail-To-Rail Input/Output Operational Amplifiers


      
         
Alert me about changes<br/>to this product

 TLV2374-EP
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)2.7  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)16  
Iq per channel(Max)(mA)0.56  
GBW(Typ)(MHz)2.4  
Slew Rate(Typ)(V/us)2  
VIO (25 deg C)(Max)(mV)4.5  
Offset Drift(Typ)(uV/C)2  
IIB(Max)(pA)60  
CMRR(Min)(dB)50  
Vn at 1kHz(Typ)(nV/rtHz)39  
Rail-RailIn,Out  
RatingHiRel Enhanced Product  
Pin/Package14SOIC  
Approx. Price (US$) 2.37 | 100u  
Operating Temp Range(Celsius)-55 to 125  
 Samples
 Inventory

Other qualified versions of TLV2374-EP

Version Part Number Definition
Automotive TLV2374-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Catalog TLV2374 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • TLV2374: 550-uA/Channel 3-MHz RRIO Op Amp
  • TLV2374-Q1: Automotive Catalog 550-uA/Ch 3-MHz Rail-to-Rail Input/Output Operational Amplifiers

Product Information

Features

  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of -55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree
  • Rail-To-Rail Input/Output
  • Wide Bandwidth . . . 3 MHz
  • High Slew Rate . . . 2.4 V/µs
  • Supply Voltage Range . . . 2.7 V to 16 V
  • Supply Current . . . 550 µA/Channel
  • Input Noise Voltage . . . 39 nV/Hz\
  • Input Bias Current . . . 1 pA
  • Specified Temperature Range
      -55°C to 125°C
  • Ultrasmall Packaging
    • 5 Pin SOT-23 (TLV2371)
    • 8 Pin MSOP (TLV2372)

Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

Description

The TLV237x single supply operational amplifiers provide rail-to-rail input and output capability. The TLV237x takes the minimum operating supply voltage down to 2.7 V over the extended automotive temperature range while adding the rail-to-rail output swing feature. The TLV237x also provides 3-MHz bandwidth from only 550 µA. The maximum recommended supply voltage is 16 V, which allows the devices to be operated from (±8 V supplies down to ±1.35 V) a variety of rechargeable cells.

The CMOS inputs enable use in high-impedance sensor interfaces, with the lower voltage operation making an ideal alternative for the TLC227x in battery-powered applications. The rail-to-rail input stage further increases its versatility. The TLV237x is the seventh member of a rapidly growing number of RRIO products available from Texas Instruments and it is the first to allow operation up to 16-V rails with good ac performance.

The 2.7-V operation makes the TLV237x compatible with Li-Ion powered systems and the operating supply voltage range of many micro-power microcontrollers available today including Texas Instruments’ MSP430.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLV2374MDREPACTIVE-55 to 125V62/05611-01YE2.37 | 100uSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
V62/05611-01YEACTIVE-55 to 125 2.37 | 100uSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:26 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksTLV2374MDREP
WorldwideDigiKey >1k
TI Lead Time*: 8 WeeksV62/05611-01YE
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLV2374MDREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
V62/05611-01YE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLV2374-EP Help

Datasheet

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TLV2374 550-uA/Channel 3-MHz RRIO Op Amp PRECISION AMPLIFIER-LOW POWER TI customers also evaluated this product.
TLV2374-Q1 Automotive Catalog 550-uA/Ch 3-MHz Rail-to-Rail Input/Output Operational Amplifiers PRECISION AMPLIFIER-LOW POWER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here