TLV2374-Q1 Status: ACTIVE

Automotive Catalog 550-uA/Ch 3-MHz Rail-to-Rail Input/Output Operational Amplifiers


      
         
Alert me about changes<br/>to this product

 TLV2374-Q1
Number of Channels4  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)2.7  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)16  
Iq per channel(Max)(mA)0.56  
GBW(Typ)(MHz)2.4  
Slew Rate(Typ)(V/us)2  
VIO (25 deg C)(Max)(mV)4.5  
Offset Drift(Typ)(uV/C)2  
IIB(Max)(pA)60  
CMRR(Min)(dB)50  
Vn at 1kHz(Typ)(nV/rtHz)39  
Rail-RailIn, Out  
RatingAutomotive  
Pin/Package14SOIC, 14TSSOP  
Approx. Price (US$) 0.75 | 1ku  
Operating Temp Range(Celsius)-40 to 125  
 Samples
 Inventory

Other qualified versions of TLV2374-Q1

Version Part Number Definition
Catalog TLV2374 TI's standard catalog product
Enhanced Product TLV2374-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

Product Information

Features

  • Qualified for Automotive Applications
  • Rail-To-Rail Input/Output
  • Wide Bandwidth . . . 3 MHz
  • High Slew Rate . . . 2.4 V/µs
  • Supply Voltage Range . . . 2.7 V to 16 V
  • Supply Current . . . 550 µA/Channel
  • Input Noise Voltage . . . 39 nV/Hz
  • Input Bias Current . . . 1 pA
  • Specified Temperature Range –40°C to 125°C . . . Automotive Grade
  • Ultrasmall Packaging
    • 5 Pin SOT-23 (TLV2371)
    • 8 Pin MSOP (TLV2372)

Description

The TLV237x single supply operational amplifiers provide rail-to-rail input and output capability. The TLV237x takes the minimum operating supply voltage down to 2.7 V over the extended automotive temperature range while adding the rail-to-rail output swing feature. The TLV237x also provides 3-MHz bandwidth from only 550 µA. The maximum recommended supply voltage is 16 V, which allows the devices to be operated from (±8 V supplies down to ±1.35 V) a variety of rechargeable cells.

The CMOS inputs enable use in high-impedance sensor interfaces, with the lower voltage operation making an ideal alternative for the TLC227x in battery-powered applications. The rail-to-rail input stage further increases its versatility.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLV2374QDRG4Q1ACTIVE-40 to 1250.75 | 1kuSOIC (D) | 14 View 2500 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2374QDRQ1ACTIVE-40 to 1250.75 | 1kuSOIC (D) | 14 View 2500 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2374QPWRG4Q1ACTIVE-40 to 1250.80 | 1kuTSSOP (PW) | 14 View 2000  
TLV2374QPWRQ1ACTIVE-40 to 1250.80 | 1kuTSSOP (PW) | 14 View 2000 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:31 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLV2374QDRG4Q1
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLV2374QDRQ1
EuropeCompel >1k
TI Lead Time*: 18 WeeksTLV2374QPWRG4Q1
AsiaWPI 50
TI Lead Time*: 18 WeeksTLV2374QPWRQ1
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLV2374QDRG4Q1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2374QDRQ1 RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-2-250C-1 YEAR/Level-1-235C-UNLIMViewView
TLV2374QPWRG4Q1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2374QPWRQ1  TBD CU NIPDAU Level-1-250C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLV2374-Q1 Help

Datasheet

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TLV2374 550-uA/Channel 3-MHz RRIO Op Amp PRECISION AMPLIFIER-LOW POWER TI customers also evaluated this product.
TMS320F28027 Piccolo Microcontroller C2000™ 32-BIT MICROCONTROLLERS-28X PICCOLO™ SERIES TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for TLV2374-Q1:

View All Tags

Other Support



Click Here