TLV2374 Status: ACTIVE

550-uA/Channel 3-MHz RRIO Op Amp

      
         
Alert me about changes<br/>to this product

 TLV2370 TLV2371 TLV2372 TLV2373 TLV2374TLV2375 
Number of Channels1  1  2  2  4  4  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)2.7  2.7  2.7  2.7  2.7  2.7  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)16  16  16  16  16  16  
Iq per channel(Max)(mA)0.56  0.56  0.56  0.56  0.56  0.56  
GBW(Typ)(MHz)2.4  2.4  2.4  2.4  2.4  2.4  
Slew Rate(Typ)(V/us)2  2  2  2  2  2  
VIO (25 deg C)(Max)(mV)4.5  4.5  4.5  4.5  4.5  4.5  
Offset Drift(Typ)(uV/C)2  2  2  2  2  2  
IIB(Max)(pA)60  60  60  60  60  60  
CMRR(Min)(dB)50  50  50  50  50  50  
Vn at 1kHz(Typ)(nV/rtHz)39  39  39  39  39  39  
Rail-RailIn, Out  In, Out  In, Out  In, Out  In, Out  In, Out  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Pin/Package6SOT-23, 8PDIP, 8SOIC  5SOT-23, 8PDIP, 8SOIC  8MSOP, 8PDIP, 8SOIC  10MSOP, 14PDIP, 14SOIC  14PDIP, 14SOIC, 14TSSOP  16PDIP, 16SOIC, 16TSSOP  
Approx. Price (US$) 0.48 | 1ku   0.44 | 1ku   0.60 | 1ku   0.80 | 1ku   0.70 | 1ku   0.75 | 1ku  
Operating Temp Range(Celsius)-40 to 125  -40 to 125  -40 to 125  -40 to 125  -40 to 125  -40 to 125,0 to 70  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Other qualified versions of TLV2374

Version Part Number Definition
Automotive TLV2374-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Enhanced Product TLV2374-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • TLV274: 550-uA/Ch 3-MHz Rail-to-Rail Output Operational Amplifiers
  • TLV2372: 550-uA/Channel 3-MHz RRIO Op Amp
  • TPS73601: Single Output LDO, 400mA, Adj.(1.2 to 5.5V), Cap free, Low Noise, Reverse Current Protection
  • PCA9555: Remote 16-Bit I2C And SMBus I/O Expander With Interrupt Output And Configuration Registers
  • SN74LVC00A: Quadruple 2-Input Positive-NAND Gate

Product Information

Features

  • Rail-To-Rail Input/Output
  • Wide Bandwidth...3 MHz
  • High Slew Rate...2.4 V/µs
  • Supply Voltage Range...2.7 V to 16 V
  • Supply Current...550 µA/Channel
  • Low Power Shutdown Mode
    • IDD(SHDN)...25 µA/Channel
  • Input Noise Voltage...39 nV/Hz
  • Input Bias Current...1 pA
  • Specified Temperature Range
    • –40°C to 125°C...Industrial Grade
  • Ultrasmall Packaging
    • 5 or 6 Pin SOT-23 (TLV2370/1)
    • 8 or 10 Pin MSOP (TLV2372/3)

Description

The TLV237x single supply operational amplifiers provide rail-to-rail input and output capability. The TLV237x takes the minimum operating supply voltage down to 2.7 V over the extended industrial temperature range while adding the rail-to-rail output swing feature. The TLV237x also provides 3-MHz bandwidth from only 550 µA. The maximum recommended supply voltage is 16 V, which allows the devices to be operated from (±8 V supplies down to ±1.35 V) a variety of rechargeable cells.

The CMOS inputs enable use in high-impedance sensor interfaces, with the lower voltage operation making an ideal alternative for the TLC227x in battery-powered applications. The rail-to-rail input stage further increases its versatility. The TLV237x is the seventh member of a rapidly growing number of RRIO products available from TI, and it is the first to allow operation up to 16-V rails with good ac performance.

All members are available in PDIP and SOIC with the singles in the small SOT-23 package, duals in the MSOP, and quads in the TSSOP package.

The 2.7-V operation makes the TLV237x compatible with Li-Ion powered systems and the operating supply voltage range of many micro-power microcontrollers available today including TI’s MSP430.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLV2374IDACTIVE-40 to 1250.80 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2374IDG4ACTIVE-40 to 1250.80 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2374IDRACTIVE-40 to 1250.70 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2374IDRG4ACTIVE-40 to 1250.70 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2374INACTIVE-40 to 1250.70 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2374INE4ACTIVE-40 to 1250.70 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2374IPWACTIVE-40 to 1250.80 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2374IPWG4ACTIVE-40 to 1250.80 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2374IPWRACTIVE-40 to 1250.70 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2374IPWRG4ACTIVE-40 to 1250.70 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
TLV2374IDAs of 9:09 AM GMT, 03 Jul 2009As of 9:09 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 6 Weeks AmericasArrow 589
 Avnet 700
 DigiKey >1k
 Mouser Electronics >1k
 Newark 616
 AsiaWPI 500
 EuropeArrow Southern Europe 900
 Avnet-SILICA >1k
 Farnell >1k
TLV2374IDG4As of 9:09 AM GMT, 03 Jul 2009As of 9:09 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 6 Weeks AmericasDigiKey  Available
 EuropeEBV Elektronik >1k
TLV2374IDRAs of 9:09 AM GMT, 03 Jul 2009As of 9:09 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 6 Weeks AmericasArrow >1k
 DigiKey >1k
 Newark >1k
 Rochester Electronics >1k
 AsiaWPI >1k
 EuropeArrow Northern Europe >1k
 Avnet-SILICA >1k
TLV2374IDRG4As of 9:09 AM GMT, 03 Jul 2009As of 9:09 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 6 Weeks AmericasDigiKey  Available
 EuropeEBV Elektronik >1k
TLV2374INAs of 9:09 AM GMT, 03 Jul 2009As of 9:09 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasArrow 395
 Avnet 799
 DigiKey >1k
 Mouser Electronics 416
 Newark 206
 Rochester Electronics >1k
 AsiaWPI 65
 EuropeArrow Southern Europe 900
 EBV Elektronik 150
 Farnell 523
TLV2374INE4As of 9:09 AM GMT, 03 Jul 2009As of 9:09 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasDigiKey  Available
TLV2374IPWAs of 9:09 AM GMT, 03 Jul 2009As of 9:09 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 16 Weeks AmericasArrow 43
 Avnet >1k
 DigiKey  Available
 Newark 386
 EuropeAbacus Polar 180
 Arrow Northern Europe 90
 Avnet-SILICA 285
 Spoerle 720
TLV2374IPWG4As of 9:09 AM GMT, 03 Jul 2009As of 9:09 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 16 Weeks AmericasDigiKey  Available
 EuropeEBV Elektronik 180
 Farnell 598
TLV2374IPWRAs of 9:09 AM GMT, 03 Jul 2009As of 9:09 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 16 Weeks AmericasArrow 640
 DigiKey >1k
 Mouser Electronics 499
 Newark >1k
 AsiaWPI >1k
 EuropeAbacus Polar >1k
TLV2374IPWRG4As of 9:09 AM GMT, 03 Jul 2009As of 9:09 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 16 Weeks AmericasDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLV2374ID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2374IDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2374IDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2374IDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2374IN RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLV2374INE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLV2374IPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2374IPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2374IPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2374IPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLV2374 Help

Datasheet

Simulation Models

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TLV274 550-uA/Ch 3-MHz Rail-to-Rail Output Operational Amplifiers   TI customers also evaluated this product.
TLV2372 550-uA/Channel 3-MHz RRIO Op Amp   TI customers also evaluated this product.
TPS73601 Single Output LDO, 400mA, Adj.(1.2 to 5.5V), Cap free, Low Noise, Reverse Current Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
PCA9555 Remote 16-Bit I2C And SMBus I/O Expander With Interrupt Output And Configuration Registers I2C (SL)-I2C IO EXPANDERS TI customers also evaluated this product.
SN74LVC00A Quadruple 2-Input Positive-NAND Gate GATES-NAND GATES TI customers also evaluated this product.
ULN2803A Darlington Transistor Array OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS TI customers also evaluated this product.
SN74LVC2G14 Dual Schmitt-Trigger Inverter LITTLE LOGIC-DUAL-GATES TI customers also evaluated this product.
TPS73633 Single Output LDO, 400-mA, Fixed (3.3 V), Cap-Free, Low-Noise, Reverse Current Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS40057 Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink with prebias NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
MSP430F2013 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 16-Bit Sigma-Delta A/D, USI for SPI/I2C MSP430 ULTRA-LOW POWER MICROCONTROLLERS-MSP430X2XX - FLASH NO LCD TI customers also evaluated this product.
LM317L 3/8 Pin 100mA Adjustable Positive Regulator LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
MSP430F2272 16-bit Ultra-Low-Power Microcontroller, 32kB Flash, 1K RAM MSP430 ULTRA-LOW POWER MICROCONTROLLERS-MSP430X2XX - FLASH NO LCD TI customers also evaluated this product.

Support and Community

Videos

Support Community-Video
TI’s Lowest Power DSPs: TMS320VC5505 and TMS320VC5504
Added: 20 Days ago
Views:196
Duration:4:59
Rating: Video Rating - TI Community
Sign in to rate this video
 

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click 

Here