TLV2404 Status: ACTIVE

Quad MicroPower, RRIO Operational Amplifier with wide supply voltage range and high CMRR


      
         
Alert me about changes<br/>to this product

 TLV2401 TLV2402 TLV2404
Number of Channels1  2  4  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)2.5  2.5  2.5  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)16  16  16  
Iq per channel(Max)(mA)0.00095  0.00095  0.00095  
GBW(Typ)(MHz)0.0055  0.0055  0.0055  
Slew Rate(Typ)(V/us)0.0025  0.0025  0.0025  
VIO (25 deg C)(Max)(mV)1.2  1.2  1.2  
Offset Drift(Typ)(uV/C)3  3  3  
IIB(Max)(pA)300  300  300  
CMRR(Min)(dB)63  63  63  
Vn at 1kHz(Typ)(nV/rtHz)800  800  800  
Rail-RailIn, Out  In, Out  In, Out  
RatingCatalog  Catalog  Catalog  
Pin/Package5SOT-23, 8PDIP, 8SOIC  8MSOP, 8PDIP, 8SOIC  14PDIP, 14SOIC, 14TSSOP  
Approx. Price (US$) 0.65 | 1ku   1.00 | 1ku   1.40 | 1ku  
Operating Temp Range(Celsius)-40 to 125,0 to 70  -40 to 125,0 to 70  -40 to 125,0 to 70  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TLV2764: Quad 1.8-V, Micro-power, Rail-to-Rail, Single Supply Amplifier

Product Information

Features

  • Micro-Power Operation... < 1 uA/Channel
  • Input Common-Mode Range Exceeds the Rails... -0.1 V to VCC + 5 V
  • Reverse Battery Protection Up To 18 V
  • Rail-to-Rail Input/Output
  • Gain Bandwidth Product... 5.5 kHz
  • Supply Voltage Range... 2.5 V to 16 V
  • Specified Temperature Range
    • TA = 0°C to 70°C... Commercial Grade
    • TA = -40°C to 125°C... Industrial Grade
  • Ultrasmall Packaging
    • 5-Pin SOT-23 (TLV2401)
    • 8-Pin MSOP (TLV2402)
  • Universal OpAmp EVM (Refer to the EVM Selection Guide SLOU060)

Description

The TLV240x family of single-supply operational amplifiers has the lowest supply current available today at only 880 nA per channel. Reverse battery protection guards the amplifier from an over-current condition due to improper battery installation. For harsh environments, the inputs can be taken 5 V above the positive supply rail without damage to the device.

The low supply current is coupled with extremely low input bias currents enabling them to be used with mega- resistors making them ideal for portable, long active life, applications. DC accuracy is ensured with a low typical offset voltage as low as 390 uV, CMRR of 120 dB and minimum open loop gain of 130 V/mV at 2.7 V.

The maximum recommended supply voltage is as high as 16 V and ensured operation down to 2.5 V, with electrical characteristics specified at 2.7 V, 5 V and 15 V. The 2.5-V operation makes it compatible with Li-Ion battery-powered systems and many micro-power microcontrollers available today including TI's MSP430.

All members are available in PDIP and SOIC with the singles in the small SOT-23 package, duals in the MSOP, and quads in TSSOP.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLV2404AINOBSOLETE-40 to 125 PDIP (N) | 14 View   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TLV2404CDACTIVE0 to 701.40 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2404CDG4ACTIVE0 to 701.40 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2404CPWACTIVE0 to 701.55 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2404CPWG4ACTIVE0 to 701.55 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2404CPWRACTIVE0 to 701.40 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2404CPWRG4ACTIVE0 to 701.40 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2404IDACTIVE-40 to 1251.65 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2404IDG4ACTIVE-40 to 1251.65 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2404IDRACTIVE-40 to 1251.50 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2404IDRG4ACTIVE-40 to 1251.50 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2404INACTIVE-40 to 1251.50 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2404INE4ACTIVE-40 to 1251.50 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2404IPWACTIVE-40 to 1251.65 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2404IPWG4ACTIVE-40 to 1251.65 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2404IPWRACTIVE-40 to 1251.50 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2404IPWRG4ACTIVE-40 to 1251.50 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:26 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 1 WeekTLV2404CD
AmericasArrow 39
Rochester Electronics >1k
EuropeAvnet-SILICA 50
WorldwideMouser Electronics 166
TI Lead Time*: 1 WeekTLV2404CDG4
None Reported
View Distributors
TI Lead Time*: 1 WeekTLV2404CPW
AmericasArrow 80
Rochester Electronics >1k
WorldwideMouser Electronics 13
TI Lead Time*: 1 WeekTLV2404CPWG4
EuropeEBV Elektronik 45
WorldwideMouser Electronics 154
TI Lead Time*: 4 WeeksTLV2404CPWR
AmericasRochester Electronics >1k
TI Lead Time*: 4 WeeksTLV2404CPWRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLV2404ID
AmericasArrow >1k
Rochester Electronics 50
AsiaFarnell Asia 40
WorldwideDigiKey  Available
Mouser Electronics 142
TI Lead Time*: 20 WeeksTLV2404IDG4
EuropeEBV Elektronik 11
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksTLV2404IDR
AsiaWPI >1k
WorldwideDigiKey 773
TI Lead Time*: 4 WeeksTLV2404IDRG4
WorldwideDigiKey  Available
TI Lead Time*: 1 WeekTLV2404IN
AmericasNewark 171
Rochester Electronics >1k
AsiaWPI 103
EuropeEBV Elektronik 13
WorldwideDigiKey 119
Mouser Electronics 252
TI Lead Time*: 1 WeekTLV2404INE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV2404IPW
AmericasRochester Electronics >1k
AsiaWPI 96
TI Lead Time*: 20 WeeksTLV2404IPWG4
AmericasRochester Electronics 88
EuropeEBV Elektronik 36
TI Lead Time*: 20 WeeksTLV2404IPWR
AmericasAvnet >1k
Rochester Electronics >1k
TI Lead Time*: 20 WeeksTLV2404IPWRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLV2404CD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2404CDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2404CPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2404CPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2404CPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2404CPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2404ID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2404IDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2404IDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2404IDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2404IN RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLV2404INE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLV2404IPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2404IPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2404IPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2404IPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLV2404 Help

Datasheet

Selection Guides

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TLV2764 Quad 1.8-V, Micro-power, Rail-to-Rail, Single Supply Amplifier PRECISION AMPLIFIER-LOW POWER TI customers also evaluated this product.
Ultra-Low-Power Microcontrollers  

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here