TLV2461 Status: ACTIVE

Single, Low Power, Rail-to-Rail Input/Output Operational Amplifier


      
         
Alert me about changes<br/>to this product

See Also

  • TLV2460 - Same as TLV2461 but with shutdown
  • TLV2471 - Similar to TLV2461 with 2.8MHz GBW and 0.75mA Iq
  • OPA345 - Similar to TLV2461 with 0.25mA Iq and 4MHz GBW
 TLV2460 TLV2461TLV2461M TLV2462 TLV2463 TLV2464 TLV2465 
Number of Channels1  1  1  2  2  4  4  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)2.7  2.7  2.7  2.7  2.7  2.7  2.7  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)6  6  6  6  6  6  6  
Iq per channel(Max)(mA)0.575  0.575  0.575  0.575  0.575  0.575  0.575  
GBW(Typ)(MHz)6.4  6.4  5.2  6.4  6.4  6.4  6.4  
Slew Rate(Typ)(V/us)1.6  1.6  1.6  1.6  1.6  1.6  1.6  
VIO (25 deg C)(Max)(mV)2  2  2  2  2  2  2  
Offset Drift(Typ)(uV/C)2  2  2  2  2  2  2  
IIB(Max)(pA)14000  14000  14000  14000  14000  14000  14000  
CMRR(Min)(dB)66  66  60  66  66  66  66  
Vn at 1kHz(Typ)(nV/rtHz)11  11  11  11  11  11  11  
Rail-RailIn, Out  In, Out  In, Out  In, Out  In, Out  In, Out  In, Out  
RatingCatalog  Catalog  Military  Catalog  Catalog  Catalog  Catalog  
Pin/Package6SOT-23, 8PDIP, 8SOIC, 8TSSOP  5SOT-23, 8PDIP, 8SOIC, 8TSSOP  10CFP, 20LCCC, 8CDIP  8MSOP, 8PDIP, 8SOIC, 8TSSOP  10MSOP, 14PDIP, 14SOIC, 14TSSOP  14PDIP, 14SOIC, 14TSSOP  16PDIP, 16SOIC, 16TSSOP  
Operating Temp Range(Celsius)-40 to 125,0 to 70  -40 to 125,0 to 70  -55 to 125  -40 to 125,0 to 70  -40 to 125,0 to 70  -40 to 125,0 to 70  -40 to 125,0 to 70  
Approx. Price (US$) 0.65 | 1ku   0.60 | 1ku   8.32 | 100u   0.80 | 1ku   0.90 | 1ku   1.05 | 1ku   1.15 | 1ku  
Thermal ShutdownNo  No   No  No  No  No  
 SamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventory

Other qualified versions of TLV2461

Version Part Number Definition
Automotive TLV2461-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Military TLV2461M QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • TVP7002: Triple 8/10-bit, 165/110MSPS Video ADC
  • CC2500: Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B
  • TPS61165: High Brightness White LED Driver in 2mm x 2mm QFN Package
  • Product Information

    Features

    • Rail-to-Rail Output Swing
    • Gain Bandwidth Product...6.4 MHz
    • ±80 mA Output Drive Capability
    • Supply Current...500 µA/channel
    • Input Offset Voltage...100 µV
    • Input Noise Voltage...11 nV/Hz
    • Slew Rate...1.6 V/µs
    • Micropower Shutdown Mode (TLV2460/3/5)...0.3 µA/Channel
    • Universal Operational Amplifier EVM
    • Available in Q-Temp Automotive
         HighRel Automotive Applications
         Configuration Control/Print Support
         Qualification to Automotive Standards

    Description

    The TLV246x is a family of low-power rail-to-rail input/output operational amplifiers specifically designed for portable applications. The input common-mode voltage range extends beyond the supply rails for maximum dynamic range in low-voltage systems. The amplifier output has rail-to-rail performance with high-output-drive capability, solving one of the limitations of older rail-to-rail input/output operational amplifiers. This rail-to-rail dynamic range and high output drive make the TLV246x ideal for buffering analog-to-digital converters.

    The operational amplifier has 6.4 MHz of bandwidth and 1.6 V/µs of slew rate with only 500 µA of supply current, providing good ac performance with low power consumption.

    View All Description in Datasheet

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
    TLV2461CDACTIVE0 to 700.65 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLV2461CDBVRACTIVE0 to 700.60 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLV2461CDBVRG4ACTIVE0 to 700.60 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLV2461CDBVTACTIVE0 to 700.65 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLV2461CDBVTG4ACTIVE0 to 700.65 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLV2461CDG4ACTIVE0 to 700.65 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLV2461CDRACTIVE0 to 700.60 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLV2461CDRG4ACTIVE0 to 700.60 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLV2461CPACTIVE0 to 700.60 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLV2461CPE4ACTIVE0 to 700.60 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLV2461IDACTIVE-40 to 1250.65 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLV2461IDBVRACTIVE-40 to 1250.60 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLV2461IDBVRG4ACTIVE-40 to 1250.60 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLV2461IDBVTACTIVE-40 to 1250.65 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLV2461IDBVTG4ACTIVE-40 to 1250.65 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLV2461IDG4ACTIVE-40 to 1250.65 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLV2461IDRACTIVE-40 to 1250.60 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLV2461IDRG4ACTIVE-40 to 1250.60 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLV2461IPACTIVE-40 to 1250.60 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLV2461IPE4ACTIVE-40 to 1250.60 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLV2461QDACTIVE-40 to 1250.65 | 1kuSOIC (D) | 8 View 75 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLV2461QDG4ACTIVE 0.65 | 1kuSOIC (D) | 8 View 75 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLV2461QDRACTIVE-40 to 1250.65 | 1kuSOIC (D) | 8 View 2500 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLV2461QDRG4ACTIVE 0.65 | 1kuSOIC (D) | 8 View 2500 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLV2461QPWRACTIVE-40 to 1250.65 | 1kuTSSOP (PW) | 8 View 2000 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLV2461QPWRG4ACTIVE 0.65 | 1kuTSSOP (PW) | 8 View 2000 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 10:31 AM GMT, 20 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 20 WeeksTLV2461CD
    AmericasArrow 416
    Newark 77
    Rochester Electronics >1k
    AsiaFarnell Asia 77
    EuropeArrow Southern Europe 375
    EBV Elektronik 13
    WorldwideDigiKey  Available
    Mouser Electronics 186
    TI Lead Time*: 20 WeeksTLV2461CDBVR
    AsiaFarnell Asia 667
    WPI >1k
    EuropeFarnell 624
    WorldwideDigiKey >1k
    Mouser Electronics 166
    TI Lead Time*: 20 WeeksTLV2461CDBVRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTLV2461CDBVT
    AsiaFarnell Asia 826
    EuropeFarnell 826
    WorldwideDigiKey  Available
    Mouser Electronics 136
    TI Lead Time*: 20 WeeksTLV2461CDBVTG4
    EuropeEBV Elektronik 125
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTLV2461CDG4
    EuropeEBV Elektronik 525
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTLV2461CDR
    AmericasAvnet >1k
    Rochester Electronics >1k
    AsiaWPI >1k
    EuropeAvnet-SILICA >1k
    WorldwideDigiKey >1k
    TI Lead Time*: 20 WeeksTLV2461CDRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 14 WeeksTLV2461CP
    AmericasRochester Electronics >1k
    EuropeAvnet-SILICA 400
    Spoerle 400
    WorldwideDigiKey 106
    Mouser Electronics 13
    TI Lead Time*: 14 WeeksTLV2461CPE4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTLV2461ID
    AmericasRochester Electronics >1k
    AsiaFarnell Asia 15
    EuropeEBV Elektronik 25
    Farnell 15
    Spoerle 375
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTLV2461IDBVR
    AmericasNewark >1k
    AsiaFarnell Asia >1k
    WorldwideDigiKey >1k
    Mouser Electronics 985
    TI Lead Time*: 20 WeeksTLV2461IDBVRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTLV2461IDBVT
    AmericasArrow >1k
    EuropeAvnet-SILICA 200
    WorldwideDigiKey  Available
    Mouser Electronics 737
    TI Lead Time*: 20 WeeksTLV2461IDBVTG4
    WorldwideDigiKey  Available
    Mouser Electronics 201
    TI Lead Time*: 20 WeeksTLV2461IDG4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTLV2461IDR
    AmericasRochester Electronics >1k
    AsiaFarnell Asia 969
    EuropeAvnet-SILICA >1k
    Farnell 969
    WorldwideDigiKey >1k
    TI Lead Time*: 20 WeeksTLV2461IDRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 14 WeeksTLV2461IP
    AmericasRochester Electronics >1k
    EuropeAvnet-SILICA 400
    EBV Elektronik 100
    WorldwideDigiKey 145
    Mouser Electronics >1k
    TI Lead Time*: 14 WeeksTLV2461IPE4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTLV2461QD
    None Reported
    View Distributors
    TI Lead Time*: 20 WeeksTLV2461QDG4
    None Reported
    View Distributors
    TI Lead Time*: 20 WeeksTLV2461QDR
    None Reported
    View Distributors
    TI Lead Time*: 20 WeeksTLV2461QDRG4
    None Reported
    View Distributors
    TI Lead Time*: 19 WeeksTLV2461QPWR
    None Reported
    View Distributors
    TI Lead Time*: 19 WeeksTLV2461QPWRG4
    None Reported
    View Distributors
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    TLV2461CD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV2461CDBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV2461CDBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV2461CDBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV2461CDBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV2461CDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV2461CDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV2461CDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV2461CP RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
    TLV2461CPE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
    TLV2461ID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV2461IDBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV2461IDBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV2461IDBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV2461IDBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV2461IDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV2461IDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV2461IDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV2461IP RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
    TLV2461IPE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
    TLV2461QD RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-2-250C-1 YEAR/Level-1-235C-UNLIMViewView
    TLV2461QDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV2461QDR RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-2-250C-1 YEAR/Level-1-235C-UNLIMViewView
    TLV2461QDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV2461QPWR  TBD CU NIPDAU Level-1-220C-UNLIMViewView
    TLV2461QPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for TLV2461 Help

    Datasheet

    Application Notes

    User Guides

    More Literature

    Reference Designs

    Description Part # Company
    Industrial Control via the CAN Bus Demonstration Platform CANBUS-DEMO Texas Instruments

    Tools & Software

    NamePart # Company Tool / Software Type
    Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
    Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
    Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
    Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
    Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
    Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
    Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
    Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
    SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
    MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
    Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

    Simulation Models

    Part # Name Product Family Comments
    TLV2460   Single, Low Power, Rail-to-Rail Input/Output Operational Amplifier w/Shutdown   PRECISION AMPLIFIER - WIDE BANDWIDTH   Same as TLV2461 but with shutdown  
    TLV2471   Single Low-Power Rail-to-Rail Input/Output Op Amp   PRECISION AMPLIFIER - LOW NOISE   Similar to TLV2461 with 2.8MHz GBW and 0.75mA Iq  
    OPA345   Low Power, Single-Supply, Rail-To-Rail Operational Amplifiers MicroAmplifier(TM) Series   PRECISION AMPLIFIER - LOW INPUT BIAS CURRENT/FET INPUT   Similar to TLV2461 with 0.25mA Iq and 4MHz GBW  
    Customers Who Evaluated This Product Also Evaluated...
    TVP7002 Triple 8/10-bit, 165/110MSPS Video ADC VIDEO AND IMAGING-VIDEO ADCS TI customers also evaluated this product.
    CC2500 Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
    TPS61165 High Brightness White LED Driver in 2mm x 2mm QFN Package LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
    TPA6130A2 138-mW DirectPath™ Stereo Headphone Amplifier with I2C Volume Control (TPA6130) AUDIO AMPLIFIERS-HEADPHONE AMPLIFIERS TI customers also evaluated this product.
    TPS73201 Single Output LDO, 250mA, Adj.(1.2 to 5.5V), Low Noise, Fast Transient Response LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
    TPS3823-33 Supply Voltage Supervisor w/Watchdog input and manual reset POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
    Ultra-Low-Power Microcontrollers  

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here