TLV2462-Q1 Status: ACTIVE

Automotive Catalog Low-Power Rail-to-Rail Input/Output Operational Amplifier with Shutdown


      
         
Alert me about changes<br/>to this product

 TLV2462-Q1
Number of Channels2  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)2.7  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)6  
GBW(Typ)(MHz)6.4  
Slew Rate(Typ)(V/us)1.6  
VIO (25 deg C)(Max)(mV)1.5  
Offset Drift(Typ)(uV/C)2  
IIB(Max)(pA)14000  
CMRR(Min)(dB)70  
Vn at 1kHz(Typ)(nV/rtHz)11  
Rail-RailIn, Out  
RatingAutomotive  
Pin/Package8SOIC, 8TSSOP  
Operating Temp Range(Celsius)-40 to 125  
Approx. Price (US$) 0.95 | 1ku  
 Samples
 Inventory

Other qualified versions of TLV2462-Q1

Version Part Number Definition
Catalog TLV2462 TI's standard catalog product
Military TLV2462M QML certified for Military and Defense Applications

Product Information

Features

  • Qualified for Automotive Applications
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • Rail-to-Rail Output Swing
  • Gain Bandwidth Product . . . 6.4 MHz
  • ±80-mA Output Drive Capability.
  • Supply Current . . . 500 µA/Channel
  • Input Offset Voltage . . . 100 µV
  • Input Noise Voltage . . . 11 nV/Hz
  • Slew Rate . . . 1.6 V/µs
  • Micropower Shutdown Mode (TLV2460/TLV2463) . . . 0.3 µA/Channel
  • Universal Operational Amplifier EVM

Description

The devices in the TLV246x family of low-power rail-to-rail input/output operational amplifiers are specifically designed for portable applications. The input common-mode voltage range extends beyond the supply rails for maximum dynamic range in low-voltage systems. The amplifier output has rail-to-rail performance with high-output-drive capability, solving one of the limitations of older rail-to-rail input/output operational amplifiers. This rail-to-rail dynamic range and high output drive make the TLV246x ideal for buffering analog-to-digital converters.

The operational amplifier has 6.4-MHz bandwidth and 1.6-V/µs slew rate with only 500-µA supply current, providing good ac performance with low power consumption.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLV2462QDRG4Q1ACTIVE-40 to 1250.95 | 1kuSOIC (D) | 8 View 2500 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2462QDRQ1ACTIVE-40 to 1250.95 | 1kuSOIC (D) | 8 View 2500 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2462QPWRG4Q1ACTIVE-40 to 1250.95 | 1kuTSSOP (PW) | 8 View 2000  Purchase Samples
TLV2462QPWRQ1ACTIVE-40 to 1250.95 | 1kuTSSOP (PW) | 8 View 2000 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:30 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLV2462QDRG4Q1
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTLV2462QDRQ1
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksTLV2462QPWRG4Q1
None Reported
View Distributors
TI Lead Time*: 18 WeeksTLV2462QPWRQ1
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLV2462QDRG4Q1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2462QDRQ1 RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-2-250C-1 YEAR/Level-1-235C-UNLIMViewView
TLV2462QPWRG4Q1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2462QPWRQ1  TBD CU NIPDAU Level-1-220C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLV2462-Q1 Help

Datasheet

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Support and Community

Customer Tags Help

Most Popular Tags for TLV2462-Q1:

View All Tags

Other Support



Click Here