|
|
|
|
See Also
Other qualified versions of TLV2463
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The TLV246x is a family of low-power rail-to-rail input/output operational amplifiers specifically designed for portable applications. The input common-mode voltage range extends beyond the supply rails for maximum dynamic range in low-voltage systems. The amplifier output has rail-to-rail performance with high-output-drive capability, solving one of the limitations of older rail-to-rail input/output operational amplifiers. This rail-to-rail dynamic range and high output drive make the TLV246x ideal for buffering analog-to-digital converters. The operational amplifier has 6.4 MHz of bandwidth and 1.6 V/µs of slew rate with only 500 µA of supply current, providing good ac performance with low power consumption. Three members of the family offer a shutdown terminal, which places the amplifier in an ultralow supply current mode (IDD = 0.3 µA/ch). While in shutdown, the operational-amplifier output is placed in a high-impedance state. DC applications are also well served with an input noise voltage of 11 nV/ This family is available in the low-profile SOT23, MSOP, and TSSOP packages. The TLV2460 is the first rail-to-rail input/output operational amplifier with shutdown available in the 6-pin SOT23, making it perfect for high-density circuits. The family is specified over an expanded temperature range (TA = 40°C to 125°C) for use in industrial control and automotive systems, and over the military temperature range (TA = 55°C to 125°C) for use in military systems. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TLV2463CD | ACTIVE | 0 to 70 | 1.00 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | Purchase Samples | ||
| TLV2463CDG4 | ACTIVE | 0 to 70 | 1.00 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | Purchase Samples | ||
| TLV2463CDGS | ACTIVE | 0 to 70 | 1.00 | 1ku | MSOP (DGS) | 10 | View | 80 | TUBE | |||
| TLV2463CDGSG4 | ACTIVE | 0 to 70 | 1.00 | 1ku | MSOP (DGS) | 10 | View | 80 | TUBE | |||
| TLV2463CDGSR | ACTIVE | 0 to 70 | 0.90 | 1ku | MSOP (DGS) | 10 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TLV2463CDGSRG4 | ACTIVE | 0 to 70 | 0.90 | 1ku | MSOP (DGS) | 10 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TLV2463CDR | ACTIVE | 0 to 70 | 0.90 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | |||
| TLV2463CDRG4 | ACTIVE | 0 to 70 | 0.90 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | |||
| TLV2463CN | ACTIVE | 0 to 70 | 0.90 | 1ku | PDIP (N) | 14 | View | 25 | TUBE | |||
| TLV2463CNE4 | ACTIVE | 0 to 70 | 0.90 | 1ku | PDIP (N) | 14 | View | 25 | TUBE | |||
| TLV2463ID | ACTIVE | -40 to 125 | 0.95 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | Purchase Samples | ||
| TLV2463IDG4 | ACTIVE | -40 to 125 | 0.95 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | Purchase Samples | ||
| TLV2463IDGS | ACTIVE | -40 to 125 | 1.00 | 1ku | MSOP (DGS) | 10 | View | 80 | TUBE | Purchase Samples | ||
| TLV2463IDGSG4 | ACTIVE | -40 to 125 | 1.00 | 1ku | MSOP (DGS) | 10 | View | 80 | TUBE | Purchase Samples | ||
| TLV2463IDGSR | ACTIVE | -40 to 125 | 0.95 | 1ku | MSOP (DGS) | 10 | View | 2500 | LARGE T&R | |||
| TLV2463IDGSRG4 | ACTIVE | -40 to 125 | 0.95 | 1ku | MSOP (DGS) | 10 | View | 2500 | LARGE T&R | |||
| TLV2463IN | ACTIVE | -40 to 125 | 0.95 | 1ku | PDIP (N) | 14 | View | 25 | TUBE | |||
| TLV2463INE4 | ACTIVE | -40 to 125 | 0.95 | 1ku | PDIP (N) | 14 | View | 25 | TUBE | |||
| TLV2463QD | ACTIVE | -40 to 125 | 1.00 | 1ku | SOIC (D) | 14 | View | 75 | Purchase Samples | ||
| TLV2463QDG4 | ACTIVE | 1.00 | 1ku | SOIC (D) | 14 | View | 50 | Purchase Samples | |||
| TLV2463QDR | ACTIVE | -40 to 125 | 1.00 | 1ku | SOIC (D) | 14 | View | 2500 | Purchase Samples | ||
| TLV2463QDRG4 | ACTIVE | 1.00 | 1ku | SOIC (D) | 14 | View | 2500 | Purchase Samples | |||
| TLV2463QPWR | ACTIVE | -40 to 125 | 1.00 | 1ku | TSSOP (PW) | 14 | View | 2000 | |||
| TLV2463QPWRG4 | ACTIVE | 1.00 | 1ku | TSSOP (PW) | 14 | View | 2000 | Purchase Samples | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:25 AM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 4 WeeksTLV2463CD | |||
| Americas | Newark | 98 | |
| Rochester Electronics | 548 | ||
| Asia | WPI | 56 | |
| Worldwide | DigiKey | 223 | |
| TI Lead Time*: 4 WeeksTLV2463CDG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 4 WeeksTLV2463CDGS | |||
| Americas | Avnet | 42 | |
| Newark | 320 | ||
| Rochester Electronics | >1k | ||
| Europe | Arrow Southern Europe | 160 | |
| Worldwide | DigiKey | 227 | |
| TI Lead Time*: 4 WeeksTLV2463CDGSG4 | |||
| Americas | Avnet | 161 | |
| Rochester Electronics | 100 | ||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 20 | ||
| TI Lead Time*: 6 WeeksTLV2463CDGSR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 6 WeeksTLV2463CDGSRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLV2463CDR | |||
| Worldwide | DigiKey | 188 | |
| TI Lead Time*: 20 WeeksTLV2463CDRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 4 WeeksTLV2463CN | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | 729 | |
| TI Lead Time*: 4 WeeksTLV2463CNE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 1 WeekTLV2463ID | |||
| Americas | Rochester Electronics | >1k | |
| Europe | Spoerle | 150 | |
| TI Lead Time*: 1 WeekTLV2463IDG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 1 WeekTLV2463IDGS | |||
| Americas | Arrow | 62 | |
| Avnet | 5 | ||
| Rochester Electronics | >1k | ||
| Europe | Avnet-SILICA | 240 | |
| EBV Elektronik | 80 | ||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 1 WeekTLV2463IDGSG4 | |||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 289 | ||
| TI Lead Time*: 20 WeeksTLV2463IDGSR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 20 WeeksTLV2463IDGSRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 4 WeeksTLV2463IN | |||
| Americas | Rochester Electronics | >1k | |
| Asia | WPI | >1k | |
| Worldwide | DigiKey | 287 | |
| TI Lead Time*: 4 WeeksTLV2463INE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLV2463QD | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 20 WeeksTLV2463QDG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTLV2463QDR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTLV2463QDRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTLV2463QPWR | |||
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 20 WeeksTLV2463QPWRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TLV2463CD | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV2463CDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV2463CDGS | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV2463CDGSG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV2463CDGSR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV2463CDGSRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV2463CDR | Green (RoHS & no Sb/Br) | Call TI | Level-1-260C-UNLIM | View | View |
| TLV2463CDRG4 | Green (RoHS & no Sb/Br) | Call TI | Level-1-260C-UNLIM | View | View |
| TLV2463CN | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| TLV2463CNE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| TLV2463ID | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV2463IDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV2463IDGS | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV2463IDGSG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV2463IDGSR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV2463IDGSRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV2463IN | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| TLV2463INE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| TLV2463QD | TBD | CU NIPDAU | Level-1-220C-UNLIM | View | View |
| TLV2463QDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV2463QDR | TBD | CU NIPDAU | Level-1-220C-UNLIM | View | View |
| TLV2463QDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV2463QPWR | TBD | CU NIPDAU | Level-1-250C-UNLIM | View | View |
| TLV2463QPWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TLV2463 
| Name | Part # | Company | Tool / Software Type |
| Analog Filter Design | FILTER-DESIGNER | Texas Instruments | Analysis Software |
| Automatic Resistor/Capacitor Calculator for Passive Filters | RC-FILTER-CALC | Texas Instruments | Calculation Utilities |
| Decibel Calculator | DECIBEL-CALC | Texas Instruments | Calculation Utilities |
| Frequency/Wavelength Calculator | FREQ-WAVE-CALC | Texas Instruments | Calculation Utilities |
| Noise Calculator, Generator and Examples | OPAMP-NOISECALC | Texas Instruments | Calculation Utilities |
| Op Amp Gain Stage Calculator | GAIN-STAGE-CALC | Texas Instruments | Calculation Utilities |
| Resistor Calculator for Op Amp Gain and Zero Shift | RESISTOR-CALC | Texas Instruments | Calculation Utilities |
| Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 Packages | OPAMPEVM-SOT23 | Texas Instruments | Development Boards/EVMs |
| SPICE-Based Analog Simulation Program | TINA-TI | Texas Instruments | Simulators |
| MDACBufferPro(TM) Output Buffer Amplifier Selection Tool | MDACBUFFERPRO | Texas Instruments | Application Software |
| Active Filter Design Application | FILTERPRO | Texas Instruments | Application Software |
| Part # | Name | Product Family | Comments |
| TLV2462 | Dual Low-Power, Rail-to-Rail Input/Output Operational Amplifier | PRECISION AMPLIFIER - WIDE BANDWIDTH | Same as TLV2463 but with shutdown |
| TLV2473 | Dual Low-Power Rail-to-Rail Input/Output Op Amp w/Shutdown | PRECISION AMPLIFIER - LOW NOISE | Similar to TLV2463 with 2.8MHz GBW and 0.75mA Iq |
| OPA2345 | Low Power, Single-Supply, Rail-To-Rail Operational Amplifiers MicroAmplifier(TM) Ser | PRECISION AMPLIFIER - LOW INPUT BIAS CURRENT/FET INPUT | Similar to TLV2463 with 0.25mA Iq and 4MHz GBW |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TLC080 | Single Wide-Bandwidth High-Output Drive Single-Supply Op Amp With Shutdown | PRECISION AMPLIFIER-WIDE BANDWIDTH | TI customers also evaluated this product. |
| TAS5706B | 20W Closed-loop I2S Audio Power Amplifier with Speaker EQ, DRC and SE output support | DIGITAL AMPLIFIER SOLUTIONS-DIGITAL-INPUT CLASS-D SPEAKER AMPLIFIERS (PUREPATH TM) | TI customers also evaluated this product. |
| TL431B | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| SN74AHCT1G125 | Single Bus Buffer Gate With 3-State Output | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| TL2575HV-05 | 1-A Simple Step-Down Switching Voltage Regulators | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| UCC37325 | Dual 4 A Peak High Speed Low-Side Power MOSFET Drivers | AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS | TI customers also evaluated this product. |
| TL494 | PWM Control Circuit | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| BQ78PL114 | PowerLAN Gateway Battery Management Controller with PowerPump Cell Balancing | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |
| DAC904 | 14-Bit, 165MSPS SpeedPlus(TM) DAC Scalable Current Outputs between 2mA to 20mA | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| SN74CBTLV3257 | Low-Voltage 4-Bit 1-Of-2 FET Multiplexer/Demultiplexer | SIGNAL SWITCHES-DIGITAL BUS EXCHANGE/MULTIPLEXING SWITCHES | TI customers also evaluated this product. |
| TAS5707 | 20-W Stereo I2S Audio Power Amplifier with Speaker EQ and DRC | DIGITAL AMPLIFIER SOLUTIONS-DIGITAL-INPUT CLASS-D SPEAKER AMPLIFIERS (PUREPATH TM) | TI customers also evaluated this product. |
| Ultra-Low-Power Microcontrollers | |||

No Tags are Available for this Part Number