TLV2471 Status: ACTIVE

Single Low-Power Rail-to-Rail Input/Output Op Amp


      
         
Alert me about changes<br/>to this product

 TLV2470 TLV2471TLV2472 TLV2473 TLV2474 TLV2475 
Number of Channels1  1  2  2  4  4  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)2.7  2.7  2.7  2.7  2.7  2.7  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)6  6  6  6  6  6  
Iq per channel(Max)(mA)0.75  0.75  0.75  0.75  0.75  0.75  
GBW(Typ)(MHz)2.8  2.8  2.8  2.8  2.8  2.8  
Slew Rate(Typ)(V/us)1.4  1.4  1.4  1.4  1.4  1.4  
VIO (25 deg C)(Max)(mV)2.2  2.2  2.2  2.2  2.2  2.2  
Offset Drift(Typ)(uV/C)0.4  0.4  0.4  0.4  0.4  0.4  
IIB(Max)(pA)50  50  50  50  50  50  
CMRR(Min)(dB)61  61  61  61  61  61  
Vn at 1kHz(Typ)(nV/rtHz)15  15  15  15  15  15  
Rail-RailIn, Out  In, Out  In, Out  In, Out  In, Out  In, Out  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Pin/Package6SOT-23, 8PDIP, 8SOIC  5SOT-23, 8PDIP, 8SOIC  8MSOP-PowerPAD, 8PDIP, 8SOIC  10MSOP-PowerPAD, 14PDIP, 14SOIC  14HTSSOP, 14PDIP, 14SOIC  16HTSSOP, 16PDIP, 16SOIC  
Approx. Price (US$) 0.65 | 1ku   0.60 | 1ku   0.80 | 1ku   0.90 | 1ku   1.05 | 1ku   1.45 | 1ku  
Operating Temp Range(Celsius)0 to 70,-40 to 125  -40 to 125,0 to 70  -40 to 125,0 to 70  -40 to 125,0 to 70  -40 to 125,0 to 70  -40 to 125,0 to 70  
Thermal ShutdownNo  No  No  No  No  No  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Other qualified versions of TLV2471

Version Part Number Definition
Automotive TLV2471-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects

Customers Who Evaluated This Product Also Evaluated

  • TLV2472: Dual Low-Power Rail-to-Rail Input/Output Op Amp
  • TLC7528: 8-Bit, 0.1 us Dual MDAC, Parallel Input, Fast Control Signalling for DSP, Easy Micro I/F
  • TLV2772: Dual 2.7-V High Slew Rate Rail-To-Rail Output Operational Amplifier
  • SE555: Precision Timer

Product Information

Features

  • CMOS Rail-To-RailInput/Output
  • Input Bias Current: 2.5pA
  • Low Supply Current: 600µA/Channel
  • Ultra-Low Power Shutdown Mode:
    • IDD(SHDN): 350nA/ch at 3V
    • IDD(SHDN): 1000nA/ch at 5V
  • Gain-Bandwidth Product: 2.8MHz
  • High Output Drive Capability:
    • ±10mA at 180mV
    • ±35mA at 500mV
  • Input Offset Voltage: 250µV (typ)
  • Supply Voltage Range: 2.7V to 6V
  • Ultra-Small Packaging
    • SOT23-5 or -6 (TLV2470/1)
    • MSOP-8 or -10 (TLV2472/3)

PowerPAD is a trademark of Texas Instruments.
Microsim PARTS is a trademark of MicroSim Corporation.
Microsim PSpice is a registered trademark of MicroSim Corporation.
All other trademarks are the property of their respective owners.

Description

The TLV247x is a family of CMOS rail-to-rail input/ outputoperational amplifiers that establishes a new performance point for supply current versus ac performance. These devices consume just 600µA/channel while offering 2.8MHz of gain-bandwidth product. Along with increased ac performance, the amplifier provides high output drive capability, solving a major shortcoming of older micropower operational amplifiers. The TLV247x can swing to within 180mV of each supply rail while driving a 10mA load. For non-RRO applications, the TLV247x can supply ±35mA at 500mV off the rail. Both the inputs and outputs swing rail-to-rail for increased dynamic range in low-voltage applications. This performance makes the TLV247x family ideal for sensor interface, portable medical equipment, and other data acquisition circuits.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLV2471CDACTIVE0 to 700.65 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2471CDBVRACTIVE0 to 700.60 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2471CDBVRG4ACTIVE0 to 700.60 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2471CDBVTACTIVE0 to 700.65 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2471CDBVTG4ACTIVE0 to 700.65 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2471CDG4ACTIVE0 to 700.65 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2471CDRACTIVE0 to 700.60 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2471CDRG4ACTIVE0 to 700.60 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2471CPACTIVE0 to 700.60 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2471CPE4ACTIVE0 to 700.60 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2471IDACTIVE-40 to 1250.65 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2471IDBVRACTIVE-40 to 1250.60 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2471IDBVRG4ACTIVE-40 to 1250.60 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2471IDBVTACTIVE-40 to 1250.65 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2471IDBVTG4ACTIVE-40 to 1250.65 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2471IDG4ACTIVE-40 to 1250.65 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2471IDRACTIVE-40 to 1250.60 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2471IDRG4ACTIVE-40 to 1250.60 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2471IPACTIVE-40 to 1250.60 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2471IPE4ACTIVE-40 to 1250.60 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:32 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLV2471CD
AmericasAvnet 225
Rochester Electronics >1k
AsiaFarnell Asia 393
EuropeFarnell 383
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV2471CDBVR
WorldwideDigiKey 889
TI Lead Time*: 20 WeeksTLV2471CDBVRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV2471CDBVT
AmericasArrow 500
Rochester Electronics >1k
WorldwideDigiKey  Available
Mouser Electronics 17
TI Lead Time*: 20 WeeksTLV2471CDBVTG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV2471CDG4
EuropeEBV Elektronik 150
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV2471CDR
AmericasRochester Electronics >1k
AsiaWPI >1k
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksTLV2471CDRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTLV2471CP
AmericasRochester Electronics >1k
EuropeSpoerle 450
WorldwideDigiKey 102
TI Lead Time*: 14 WeeksTLV2471CPE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV2471ID
AmericasArrow 28
Avnet 317
Rochester Electronics 975
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV2471IDBVR
AmericasNewark >1k
AsiaFarnell Asia >1k
WorldwideDigiKey 14
TI Lead Time*: 20 WeeksTLV2471IDBVRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV2471IDBVT
AmericasRochester Electronics >1k
AsiaFarnell Asia >1k
EuropeAvnet-SILICA 1k
Compel 2
Farnell >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV2471IDBVTG4
EuropeEBV Elektronik >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV2471IDG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV2471IDR
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksTLV2471IDRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTLV2471IP
AmericasNewark 312
Rochester Electronics >1k
AsiaFarnell Asia 312
WorldwideDigiKey 148
Mouser Electronics 360
TI Lead Time*: 14 WeeksTLV2471IPE4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLV2471CD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2471CDBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2471CDBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2471CDBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2471CDBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2471CDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2471CDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2471CDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2471CP RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLV2471CPE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLV2471ID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2471IDBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2471IDBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2471IDBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2471IDBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2471IDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2471IDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2471IDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2471IP RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLV2471IPE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLV2471 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TLV2472 Dual Low-Power Rail-to-Rail Input/Output Op Amp PRECISION AMPLIFIER-LOW NOISE TI customers also evaluated this product.
TLC7528 8-Bit, 0.1 us Dual MDAC, Parallel Input, Fast Control Signalling for DSP, Easy Micro I/F DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
TLV2772 Dual 2.7-V High Slew Rate Rail-To-Rail Output Operational Amplifier PRECISION AMPLIFIER-HIGH OUTPUT CURRENT TI customers also evaluated this product.
SE555 Precision Timer CLOCKS AND TIMERS-TIMERS(CT) TI customers also evaluated this product.
INA122 Single Supply, MicroPower Instrumentation Amplifier INSTRUMENTATION AMPLIFIER-SINGLE SUPPLY TI customers also evaluated this product.
UAF42 Universal Active Filter SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-ACTIVE FILTER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here