TLV2472 Status: ACTIVE

Dual Low-Power Rail-to-Rail Input/Output Op Amp


      
         
Alert me about changes<br/>to this product

 TLV2470 TLV2471 TLV2472TLV2473 TLV2474 TLV2475 
Number of Channels1  1  2  2  4  4  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)2.7  2.7  2.7  2.7  2.7  2.7  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)6  6  6  6  6  6  
Iq per channel(Max)(mA)0.75  0.75  0.75  0.75  0.75  0.75  
GBW(Typ)(MHz)2.8  2.8  2.8  2.8  2.8  2.8  
Slew Rate(Typ)(V/us)1.4  1.4  1.4  1.4  1.4  1.4  
VIO (25 deg C)(Max)(mV)2.2  2.2  2.2  2.2  2.2  2.2  
Offset Drift(Typ)(uV/C)0.4  0.4  0.4  0.4  0.4  0.4  
IIB(Max)(pA)50  50  50  50  50  50  
CMRR(Min)(dB)61  61  61  61  61  61  
Vn at 1kHz(Typ)(nV/rtHz)15  15  15  15  15  15  
Rail-RailIn, Out  In, Out  In, Out  In, Out  In, Out  In, Out  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Pin/Package6SOT-23, 8PDIP, 8SOIC  5SOT-23, 8PDIP, 8SOIC  8MSOP-PowerPAD, 8PDIP, 8SOIC  10MSOP-PowerPAD, 14PDIP, 14SOIC  14HTSSOP, 14PDIP, 14SOIC  16HTSSOP, 16PDIP, 16SOIC  
Approx. Price (US$) 0.65 | 1ku   0.60 | 1ku   0.80 | 1ku   0.90 | 1ku   1.05 | 1ku   1.45 | 1ku  
Operating Temp Range(Celsius)0 to 70,-40 to 125  -40 to 125,0 to 70  -40 to 125,0 to 70  -40 to 125,0 to 70  -40 to 125,0 to 70  -40 to 125,0 to 70  
Thermal ShutdownNo  No  No  No  No  No  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Other qualified versions of TLV2472

Version Part Number Definition
Automotive TLV2472-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects

Customers Who Evaluated This Product Also Evaluated

  • TLV2471: Single Low-Power Rail-to-Rail Input/Output Op Amp
  • TLC7528: 8-Bit, 0.1 us Dual MDAC, Parallel Input, Fast Control Signalling for DSP, Easy Micro I/F
  • TLV2772: Dual 2.7-V High Slew Rate Rail-To-Rail Output Operational Amplifier
  • INA122: Single Supply, MicroPower Instrumentation Amplifier

Product Information

Features

  • CMOS Rail-To-RailInput/Output
  • Input Bias Current: 2.5pA
  • Low Supply Current: 600µA/Channel
  • Ultra-Low Power Shutdown Mode:
    • IDD(SHDN): 350nA/ch at 3V
    • IDD(SHDN): 1000nA/ch at 5V
  • Gain-Bandwidth Product: 2.8MHz
  • High Output Drive Capability:
    • ±10mA at 180mV
    • ±35mA at 500mV
  • Input Offset Voltage: 250µV (typ)
  • Supply Voltage Range: 2.7V to 6V
  • Ultra-Small Packaging
    • SOT23-5 or -6 (TLV2470/1)
    • MSOP-8 or -10 (TLV2472/3)

PowerPAD is a trademark of Texas Instruments.
Microsim PARTS is a trademark of MicroSim Corporation.
Microsim PSpice is a registered trademark of MicroSim Corporation.
All other trademarks are the property of their respective owners.

Description

The TLV247x is a family of CMOS rail-to-rail input/ outputoperational amplifiers that establishes a new performance point for supply current versus ac performance. These devices consume just 600µA/channel while offering 2.8MHz of gain-bandwidth product. Along with increased ac performance, the amplifier provides high output drive capability, solving a major shortcoming of older micropower operational amplifiers. The TLV247x can swing to within 180mV of each supply rail while driving a 10mA load. For non-RRO applications, the TLV247x can supply ±35mA at 500mV off the rail. Both the inputs and outputs swing rail-to-rail for increased dynamic range in low-voltage applications. This performance makes the TLV247x family ideal for sensor interface, portable medical equipment, and other data acquisition circuits.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLV2472CDACTIVE0 to 700.90 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2472CDG4ACTIVE0 to 700.90 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2472CDGNACTIVE0 to 700.90 | 1kuMSOP-PowerPAD (DGN) | 8 View 80 | TUBE Download CAD Format for this Symbol Purchase Samples
TLV2472CDGNG4ACTIVE0 to 700.90 | 1kuMSOP-PowerPAD (DGN) | 8 View 80 | TUBE Download CAD Format for this Symbol Purchase Samples
TLV2472CDGNRACTIVE0 to 700.80 | 1kuMSOP-PowerPAD (DGN) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol 
TLV2472CDGNRG4ACTIVE0 to 700.80 | 1kuMSOP-PowerPAD (DGN) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol 
TLV2472CDRACTIVE0 to 700.80 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2472CDRG4ACTIVE0 to 700.80 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2472CPACTIVE0 to 700.80 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2472CPE4ACTIVE0 to 700.80 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2472IDACTIVE-40 to 1250.95 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2472IDG4ACTIVE-40 to 1250.95 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2472IDGNACTIVE-40 to 1250.95 | 1kuMSOP-PowerPAD (DGN) | 8 View 80 | TUBE Download CAD Format for this Symbol Purchase Samples
TLV2472IDGNG4ACTIVE-40 to 1250.95 | 1kuMSOP-PowerPAD (DGN) | 8 View 80 | TUBE Download CAD Format for this Symbol Purchase Samples
TLV2472IDGNRACTIVE-40 to 1250.85 | 1kuMSOP-PowerPAD (DGN) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol 
TLV2472IDGNRG4ACTIVE-40 to 1250.85 | 1kuMSOP-PowerPAD (DGN) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol 
TLV2472IDRACTIVE-40 to 1250.85 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2472IDRG4ACTIVE-40 to 1250.85 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2472IPACTIVE-40 to 1250.85 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2472IPE4ACTIVE-40 to 1250.85 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:33 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLV2472CD
AmericasArrow >1k
Avnet 575
Newark 85
AsiaFarnell Asia 358
EuropeAvnet-SILICA 25
Farnell 343
WorldwideDigiKey 140
Mouser Electronics >1k
TI Lead Time*: 20 WeeksTLV2472CDG4
WorldwideDigiKey  Available
Mouser Electronics 360
TI Lead Time*: 20 WeeksTLV2472CDGN
AmericasRochester Electronics >1k
EuropeAbacus Polar 880
Avnet-SILICA 220
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV2472CDGNG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV2472CDGNR
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksTLV2472CDGNRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV2472CDR
AmericasRochester Electronics >1k
AsiaWPI >1k
WorldwideDigiKey  Available
Mouser Electronics 110
TI Lead Time*: 20 WeeksTLV2472CDRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTLV2472CP
AmericasRochester Electronics >1k
WorldwideMouser Electronics 347
TI Lead Time*: 14 WeeksTLV2472CPE4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLV2472ID
AmericasAvnet 475
Rochester Electronics >1k
AsiaFarnell Asia 281
EuropeFarnell 275
Spoerle 518
WorldwideDigiKey  Available
Mouser Electronics 25
TI Lead Time*: 20 WeeksTLV2472IDG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTLV2472IDGN
AmericasAvnet 320
Rochester Electronics >1k
EuropeSpoerle 240
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTLV2472IDGNG4
EuropeEBV Elektronik 400
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTLV2472IDGNR
AmericasArrow >1k
WorldwideDigiKey >1k
TI Lead Time*: 14 WeeksTLV2472IDGNRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV2472IDR
WorldwideDigiKey 913
TI Lead Time*: 20 WeeksTLV2472IDRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTLV2472IP
AmericasNewark 261
Rochester Electronics >1k
WorldwideDigiKey 116
Mouser Electronics 317
TI Lead Time*: 14 WeeksTLV2472IPE4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLV2472CD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2472CDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2472CDGN RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2472CDGNG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2472CDGNR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2472CDGNRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2472CDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2472CDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2472CP RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLV2472CPE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLV2472ID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2472IDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2472IDGN RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2472IDGNG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2472IDGNR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2472IDGNRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2472IDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2472IDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2472IP RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLV2472IPE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLV2472 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TLV2471 Single Low-Power Rail-to-Rail Input/Output Op Amp PRECISION AMPLIFIER-LOW NOISE TI customers also evaluated this product.
TLC7528 8-Bit, 0.1 us Dual MDAC, Parallel Input, Fast Control Signalling for DSP, Easy Micro I/F DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
TLV2772 Dual 2.7-V High Slew Rate Rail-To-Rail Output Operational Amplifier PRECISION AMPLIFIER-HIGH OUTPUT CURRENT TI customers also evaluated this product.
INA122 Single Supply, MicroPower Instrumentation Amplifier INSTRUMENTATION AMPLIFIER-SINGLE SUPPLY TI customers also evaluated this product.
SE555 Precision Timer CLOCKS AND TIMERS-TIMERS(CT) TI customers also evaluated this product.
ADS7800 12-Bit 3us Sampling Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
UAF42 Universal Active Filter SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-ACTIVE FILTER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here