TLV2474A Status: ACTIVE

Quad Low-Power Rail-to-Rail Input/Output Op Amp


      
         
Alert me about changes<br/>to this product

 TLV2470A TLV2471A TLV2472A TLV2473A TLV2474ATLV2475A 
Number of Channels1  1  2  2  4  4  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)2.7  2.7  2.7  2.7  2.7  2.7  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)6  6  6  6  6  6  
Iq per channel(Max)(mA)0.75  0.75  0.75  0.75  0.75  0.75  
GBW(Typ)(MHz)2.8  2.8  2.8  2.8  2.8  2.8  
Slew Rate(Typ)(V/us)1.4  1.4  1.4  1.4  1.4  1.4  
VIO (25 deg C)(Max)(mV)1.6  1.6  1.6  1.6  1.6  1.6  
Offset Drift(Typ)(uV/C)0.4  0.4  0.4  0.4  0.4  0.4  
IIB(Max)(pA)50  50  50  50  50  50  
CMRR(Min)(dB)61  61  61  61  61  61  
Vn at 1kHz(Typ)(nV/rtHz)15  15  15  15  15  15  
Rail-RailIn, Out  In, Out  In, Out  In, Out  In, Out  In, Out  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Pin/Package8PDIP, 8SOIC  8PDIP, 8SOIC  8PDIP, 8SOIC  14PDIP, 14SOIC  14HTSSOP, 14PDIP, 14SOIC, 14TSSOP  16HTSSOP, 16PDIP, 16SOIC  
Approx. Price (US$) 0.85 | 1ku   0.80 | 1ku   0.90 | 1ku   1.20 | 1ku   1.15 | 1ku   1.60 | 1ku  
Operating Temp Range(Celsius)-40 to 125  -40 to 125  -40 to 125  -40 to 125  -40 to 125  -40 to 125  
Thermal ShutdownNo  No  No  No  No  No  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Other qualified versions of TLV2474A

Version Part Number Definition
Automotive TLV2474A-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects

Customers Who Evaluated This Product Also Evaluated

  • SN74LVC1G32: Single 2-Input Positive-OR Gate
  • SN74LVC244A: Octal Buffer/Driver With 3-State Outputs
  • TPS54620: 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter
  • Product Information

    Features

    • CMOS Rail-To-RailInput/Output
    • Input Bias Current: 2.5pA
    • Low Supply Current: 600µA/Channel
    • Ultra-Low Power Shutdown Mode:
      • IDD(SHDN): 350nA/ch at 3V
      • IDD(SHDN): 1000nA/ch at 5V
    • Gain-Bandwidth Product: 2.8MHz
    • High Output Drive Capability:
      • ±10mA at 180mV
      • ±35mA at 500mV
    • Input Offset Voltage: 250µV (typ)
    • Supply Voltage Range: 2.7V to 6V
    • Ultra-Small Packaging
      • SOT23-5 or -6 (TLV2470/1)
      • MSOP-8 or -10 (TLV2472/3)

    PowerPAD is a trademark of Texas Instruments.
    Microsim PARTS is a trademark of MicroSim Corporation.
    Microsim PSpice is a registered trademark of MicroSim Corporation.
    All other trademarks are the property of their respective owners.

    Description

    The TLV247x is a family of CMOS rail-to-rail input/ outputoperational amplifiers that establishes a new performance point for supply current versus ac performance. These devices consume just 600µA/channel while offering 2.8MHz of gain-bandwidth product. Along with increased ac performance, the amplifier provides high output drive capability, solving a major shortcoming of older micropower operational amplifiers. The TLV247x can swing to within 180mV of each supply rail while driving a 10mA load. For non-RRO applications, the TLV247x can supply ±35mA at 500mV off the rail. Both the inputs and outputs swing rail-to-rail for increased dynamic range in low-voltage applications. This performance makes the TLV247x family ideal for sensor interface, portable medical equipment, and other data acquisition circuits.

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
    TLV2474AIDACTIVE-40 to 1251.25 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLV2474AIDG4ACTIVE-40 to 1251.25 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLV2474AIDRACTIVE-40 to 1251.15 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLV2474AIDRG4ACTIVE-40 to 1251.15 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLV2474AINACTIVE-40 to 1251.15 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLV2474AINE4ACTIVE-40 to 1251.15 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLV2474AIPWPACTIVE-40 to 1251.30 | 1kuHTSSOP (PWP) | 14 View 90 | TUBE Download CAD Format for this Symbol Purchase Samples
    TLV2474AIPWPG4ACTIVE-40 to 1251.30 | 1kuHTSSOP (PWP) | 14 View 90 | TUBE Download CAD Format for this Symbol Purchase Samples
    TLV2474AIPWPRACTIVE-40 to 1251.20 | 1kuHTSSOP (PWP) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol 
    TLV2474AIPWPRG4ACTIVE-40 to 1251.20 | 1kuHTSSOP (PWP) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol 
    TLV2474AIPWRACTIVE-40 to 1251.15 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLV2474AIPWRG4ACTIVE-40 to 1251.15 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 10:32 AM GMT, 26 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 20 WeeksTLV2474AID
    AmericasArrow 212
    Avnet >1k
    AsiaFarnell Asia 173
    EuropeFarnell 157
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTLV2474AIDG4
    WorldwideDigiKey  Available
    Mouser Electronics 225
    TI Lead Time*: 20 WeeksTLV2474AIDR
    AmericasAvnet >1k
    AsiaWPI >1k
    WorldwideDigiKey >1k
    TI Lead Time*: 20 WeeksTLV2474AIDRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 14 WeeksTLV2474AIN
    AmericasNewark 249
    Rochester Electronics >1k
    AsiaFarnell Asia 168
    EuropeFarnell 166
    WorldwideDigiKey 523
    TI Lead Time*: 14 WeeksTLV2474AINE4
    EuropeEBV Elektronik 100
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTLV2474AIPWP
    AmericasRochester Electronics >1k
    EuropeAvnet-SILICA 180
    WorldwideDigiKey  Available
    Mouser Electronics 15
    TI Lead Time*: 20 WeeksTLV2474AIPWPG4
    WorldwideDigiKey  Available
    Mouser Electronics 32
    TI Lead Time*: 20 WeeksTLV2474AIPWPR
    WorldwideDigiKey >1k
    TI Lead Time*: 20 WeeksTLV2474AIPWPRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTLV2474AIPWR
    WorldwideDigiKey 238
    TI Lead Time*: 20 WeeksTLV2474AIPWRG4
    WorldwideDigiKey  Available
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    TLV2474AID RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-1-260C-UNLIMViewView
    TLV2474AIDG4 RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-1-260C-UNLIMViewView
    TLV2474AIDR RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-1-260C-UNLIMViewView
    TLV2474AIDRG4 RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-1-260C-UNLIMViewView
    TLV2474AIN RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
    TLV2474AINE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
    TLV2474AIPWP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    TLV2474AIPWPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    TLV2474AIPWPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    TLV2474AIPWPRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    TLV2474AIPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV2474AIPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for TLV2474A Help

    Datasheet

    Application Notes

    Tools & Software

    NamePart # Company Tool / Software Type
    Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
    Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
    Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
    Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
    Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
    Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
    Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
    Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
    SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
    MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
    Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

    Simulation Models

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    SN74LVC1G32 Single 2-Input Positive-OR Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
    SN74LVC244A Octal Buffer/Driver With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
    TPS54620 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
    CC1101 Low-Power Sub-1GHz RF Transceiver Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
    XTR111 Precision Voltage-to-Current Converter/Transmitter SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.
    TLV320AIC3101 Low-Power Stereo Codec with 6 Inputs, 6 Outputs, Speaker/HP Amp and Enhanced Digital Effects AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
    TUSB3410 RS232/IrDA Serial-to-USB Converter USB-USB PERIPHERALS TI customers also evaluated this product.
    CDCV304 General Purpose and PCI-X 1:4 Clock Buffer NON-PLL BUFFERS-SINGLE ENDED(NP) TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here