|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The TLV2548 and TLV2544 are a family of high performance, 12-bit low power, 3.86 µs, CMOS analog-to-digital converters (ADC) which operate from a single 2.7-V to 5.5-V power supply. These devices have three digital inputs and a 3-state output [chip select (CS)\, serial input-output clock (SCLK), serial data input (SDI), and serial data output (SDO)] that provide a direct 4-wire interface to the serial port of most popular host microprocessors (SPI interface). When interfaced with a TI DSP, a frame sync (FS) signal is used to indicate the start of a serial data frame. In addition to a high-speed A/D converter and versatile control capability, these devices have an on-chip analog multiplexer that can select any analog inputs or one of three internal self-test voltages. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TLV2544CD | ACTIVE | 0 to 70 | 4.65 | 1ku | SOIC (D) | 16 | View | 40 | TUBE | Purchase Samples | ||
| TLV2544CDG4 | ACTIVE | 0 to 70 | 4.65 | 1ku | SOIC (D) | 16 | View | 40 | TUBE | Purchase Samples | ||
| TLV2544CDR | ACTIVE | 0 to 70 | 4.20 | 1ku | SOIC (D) | 16 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TLV2544CDRG4 | ACTIVE | 0 to 70 | 4.20 | 1ku | SOIC (D) | 16 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TLV2544CPW | ACTIVE | 0 to 70 | 4.65 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | Purchase Samples | ||
| TLV2544CPWG4 | ACTIVE | 0 to 70 | 4.65 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | Purchase Samples | ||
| TLV2544CPWR | ACTIVE | 0 to 70 | 4.20 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | Purchase Samples | ||
| TLV2544CPWRG4 | ACTIVE | 0 to 70 | 4.20 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | Purchase Samples | ||
| TLV2544ID | ACTIVE | -40 to 85 | 4.95 | 1ku | SOIC (D) | 16 | View | 40 | TUBE | |||
| TLV2544IDG4 | ACTIVE | -40 to 85 | 4.95 | 1ku | SOIC (D) | 16 | View | 40 | TUBE | |||
| TLV2544IDR | ACTIVE | -40 to 85 | 4.50 | 1ku | SOIC (D) | 16 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TLV2544IDRG4 | ACTIVE | -40 to 85 | 4.50 | 1ku | SOIC (D) | 16 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TLV2544IPW | ACTIVE | -40 to 85 | 4.95 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | |||
| TLV2544IPWG4 | ACTIVE | -40 to 85 | 4.95 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | |||
| TLV2544IPWR | ACTIVE | -40 to 85 | 4.50 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | Purchase Samples | ||
| TLV2544IPWRG4 | ACTIVE | -40 to 85 | 4.50 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:31 AM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTLV2544CD | |||
| Americas | Arrow | 9 | |
| Avnet | 15 | ||
| Rochester Electronics | 160 | ||
| Europe | Avnet-SILICA | 35 | |
| Worldwide | DigiKey | 65 | |
| Mouser Electronics | 69 | ||
| TI Lead Time*: 20 WeeksTLV2544CDG4 | |||
| Americas | Rochester Electronics | 89 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLV2544CDR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLV2544CDRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLV2544CPW | |||
| Americas | Arrow | >1k | |
| Rochester Electronics | >1k | ||
| TI Lead Time*: 20 WeeksTLV2544CPWG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTLV2544CPWR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTLV2544CPWRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTLV2544ID | |||
| Americas | Newark | 76 | |
| Rochester Electronics | 835 | ||
| Europe | Spoerle | 35 | |
| Worldwide | DigiKey | 182 | |
| Mouser Electronics | 150 | ||
| TI Lead Time*: 20 WeeksTLV2544IDG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLV2544IDR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLV2544IDRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLV2544IPW | |||
| Americas | Arrow | 106 | |
| Avnet | 217 | ||
| Newark | 41 | ||
| Rochester Electronics | >1k | ||
| Asia | WPI | 70 | |
| Worldwide | DigiKey | 57 | |
| Mouser Electronics | 36 | ||
| TI Lead Time*: 20 WeeksTLV2544IPWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLV2544IPWR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLV2544IPWRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TLV2544CD | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV2544CDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV2544CDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV2544CDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV2544CPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV2544CPWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV2544CPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV2544CPWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV2544ID | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV2544IDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV2544IDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV2544IDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV2544IPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV2544IPWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV2544IPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV2544IPWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TLV2544 
View Application Notes for Analog to Digital Converter
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| DCPFREETOOL Software Plug-In to Code Composer Studio | DCPFREETOOL | Texas Instruments | Utilities/Plug-Ins |
| |||
| Part # | Name | Product Family | Comments |
| ADS7886 | 2.35V-5.25V, 12 bit, 1MSPS, Serial ADC | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. Single channel equivalent device with higher sampling rate (1MSPS) |
| ADS7866 | 1.2V, 12 Bit 200KSPS, Serial ADC | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. Single channel equivalent device |
| TLV2548 | 12-Bit 200 kSPS ADC Ser. Out, Auto Pwrdn (S/W and H/W), Low Power W/8 x FIFO W/8 Ch. | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. 8-channel equivalent device |
| ADS8328 | 2.7V~5.5V, 16 bit 500KSPS Serial ADC w 2-to-1 MUX | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. 16-bit 2-channel device at higher sampling rate (500kSPS). No internal reference |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TLV2543 | 12-Bit 66 kSPS ADC Ser. Out, Pgrmable Pwrdn, MSB/LSB First, Built-In Self-Test Mode, 11 Ch. | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| TLV5608 | 2.7V to 5.5V 10-Bit 8-channel Serial DAC | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| ISO124 | Precision Lowest Cost Isolation Amplifier | AMPLIFIERS AND LINEAR-ISOLATION AMPLIFIER | TI customers also evaluated this product. |
| ISO122 | Precision Lowest Cost Isolation Amplifier | AMPLIFIERS AND LINEAR-ISOLATION AMPLIFIER | TI customers also evaluated this product. |

No Tags are Available for this Part Number