TLV2553 Status: ACTIVE

12-Bit, 200 KSPS, 11 Channel, Low Power, Serial ADC Serial Out, w/Pwrdwn


      
         
Alert me about changes<br/>to this product

See Also

  • TLV2556 - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Has an internal reference
 TLC1541 TLC1542 TLC1543 TLC2543 TLC540 TLC541 TLV1543 TLV2543 TLV2553TLV2556 
Resolution(Bits)10  10  10  12  8  8  10  12  12  12  
Sample Rate (max)32kSPS  38kSPS  38kSPS  66kSPS  75kSPS  40kSPS  38kSPS  66kSPS  200kSPS  200kSPS  
ArchitectureSAR  SAR  SAR  SAR  SAR  SAR  SAR  SAR  SAR  SAR  
Power Consumption(Typ)(mW)6  4  4  5  6  6  2.64  3.3  2.43  2.43  
DNL(Max)(+/-LSB)1  0.5  1  1  0.5  0.5  1  1  1  1  
INL(Max)(+/-LSB)1  0.5  1  1  0.5  0.5  1  1  1  1  
No Missing Codes(Bits)10  10  10  12  8  8  10  12  12  12  
No. of Supplies1  1  1  1  1  1  1  1  1  1  
Analog Voltage AV/DD(Min)(V)4.75  4.5  4.5  4.5  4.75  4.75  3  3.3  2.7  2.7  
Analog Voltage AV/DD(Max)(V)5.25  5.5  5.5  5.5  5.5  5.5  5.5  3.6  5.5  5.5  
Logic Voltage DV/DD(Min)(V)4.75  4.5  4.5  4.5  4.75  4.5  3  3.3  2.7  2.7  
Logic Voltage DV/DD(Max)(V)5.25  5.5  5.5  5.5  5.5  5.5  5.5  3.6  5.5  5.5  
Input Configuration RangeVref  Vref  Vref  Vref  Vref  Vref  Vref  Vref  Vref  Vref  
Reference ModeExt  Ext  Ext  Ext  Ext  Ext  Ext  Ext  Ext  Int and Ext  
RatingCatalog  Military  Catalog  Catalog  Catalog  Military  Military  Catalog  Catalog  Catalog  
Pin/Package20PDIP, 20PLCC, 20SOIC  20PDIP, 20PLCC, 20SOIC  20PDIP, 20PLCC, 20SOIC, 20SSOP  20PDIP, 20SOIC, 20PLCC, 20SSOP  20PDIP, 20PLCC, 20SOIC  20PDIP, 20PLCC, 20SOIC  20PDIP, 20PLCC, 20SOIC, 20SSOP  20PDIP, 20SOIC, 20SSOP  20SOIC, 20TSSOP  20SOIC, 20TSSOP  
# Input Channels11  11  11  11  11  11  11  11  11  11  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Other qualified versions of TLV2553

Version Part Number Definition
Automotive TLV2553-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects

Customers Who Evaluated This Product Also Evaluated

  • TLV2556: 12-Bit, 200 KSPS, 11 Channel, Low Power, Serial ADC with Internal Reference
  • TLV2543: 12-Bit 66 kSPS ADC Ser. Out, Pgrmable Pwrdn, MSB/LSB First, Built-In Self-Test Mode, 11 Ch.
  • ADS8509: 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Serial Interface 2.5V Internal Reference
  • TPS54620: 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter
  • TLV5618A: 12-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time, Q temp available
  • OPA2277: High Precision Operational Amplifiers

More Related Products

Product Information

Features

  • 12-Bit-Resolution A/D Converter
  • Up to 200 KSPS (150 KSPS for 3 V) Throughput Over Operating Temperature Range With 12-Bit Output Mode
  • 11 Analog Input Channels
  • 3 Built-In Self-Test Modes
  • Inherent Sample and Hold Function
  • Linearity Error ...±1 LSB Max
  • On-Chip Conversion Clock
  • Unipolar or Bipolar Output Operation
  • Programmable MSB or LSB First
  • Programmable Power Down
  • Programmable Output Data Length
  • SPI Compatible Serial Interface With I/O Clock Frequencies up to 15 MHz (CPOL=0, CPHA=0)
  • APPLICATIONS
    • Process Control
    • Portable Data Logging
    • Battery-Powered Instruments
    • Automotive

Description

The TLV2553 is a 12-bit, switched-capacitor, successive-approximation, analog-to-digital converter. The ADC has three control inputs [chip select (CS)\, the input-output clock, and the address/control input (DATAIN)], designed for communication with the serial port of a host processor or peripheral through a serial 3-state output.

In addition to the high-speed converter and versatile control capability, the device has an on-chip 14-channel multiplexer that can select any one of 11 inputs or any one of three internal self-test voltages using configuration register 1. The sample-and-hold function is automatic. At the end of conversion, when programmed as EOC, the pin 19 output goes high to indicate that conversion is complete.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLV2553IDWACTIVE-40 to 853.75 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2553IDWG4ACTIVE-40 to 853.75 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2553IDWRACTIVE-40 to 853.40 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2553IDWRG4ACTIVE-40 to 853.40 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2553IPWACTIVE-40 to 853.75 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2553IPWG4ACTIVE-40 to 853.75 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2553IPWRACTIVE-40 to 853.40 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2553IPWRG4ACTIVE-40 to 853.40 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:29 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLV2553IDW
AsiaFarnell Asia 35
EuropeFarnell 25
TI Lead Time*: 20 WeeksTLV2553IDWG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLV2553IDWR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLV2553IDWRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLV2553IPW
AmericasNewark 3
AsiaWPI 38
TI Lead Time*: 20 WeeksTLV2553IPWG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLV2553IPWR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLV2553IPWRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLV2553IDW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2553IDWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2553IDWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2553IDWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2553IPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2553IPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2553IPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2553IPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLV2553 Help

Datasheet

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
5-6K Interface Evaluation Module5-6KINTERFACETexas InstrumentsDevelopment Boards/EVMs
TLV2553 Evaluation ModuleTLV2553EVMTexas InstrumentsDevelopment Boards/EVMs
DCPFREETOOL Software Plug-In to Code Composer StudioDCPFREETOOLTexas InstrumentsUtilities/Plug-Ins

Simulation Models

Part # Name Product Family Comments
TLV2556   12-Bit, 200 KSPS, 11 Channel, Low Power, Serial ADC with Internal Reference   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Has an internal reference  
Customers Who Evaluated This Product Also Evaluated...
TLV2556 12-Bit, 200 KSPS, 11 Channel, Low Power, Serial ADC with Internal Reference DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
TLV2543 12-Bit 66 kSPS ADC Ser. Out, Pgrmable Pwrdn, MSB/LSB First, Built-In Self-Test Mode, 11 Ch. DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8509 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Serial Interface 2.5V Internal Reference DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
TLC2543 12-Bit 66 kSPS ADC Ser. Out, Pgrmable MSB/LSB First, Pgrmable Power Down/Output Data Length, 11 Ch. DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
TLV1578 8-Ch. 10-Bit 1.25 MSPS ADC 8-Ch., DSP/SPI, Hardware Configurable, Low Power DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
TPS54620 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TLV5618A 12-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time, Q temp available DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
OPA2277 High Precision Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
TPS75933 Single Output LDO, 7.5A, Fixed(3.3V), Fast Transient Response, Low Quiescent Current LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS54616 4V to 6V, 6A Synchronous Step Down SWIFT™ Converter with 3.3V Output DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
XTR106 4-20mA Current Transmitter with Bridge Excitation And Linearization SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.
PGA204 Programmable Gain Instrumentation Amplifier AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER TI customers also evaluated this product.
UCC25600 8-Pin High-Performance Resonant Mode Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
TPS54231 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TLV5630 2.7V to 5.5V 12-Bit 8-Channel Serial DAC W/Int Ref DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here