|
|
|
|
Other qualified versions of TLV2556-EP
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The TLV2556 is a 12-bit, switched-capacitor, successive-approximation, analog-to-digital converter (ADC). The ADC has three control inputs [chip select (CS), the input-output clock, and the address/control input (DATAIN)], designed for communication with the serial port of a host processor or peripheral through a serial 3-state output. In addition to the high-speed converter and versatile control capability, the device has an on-chip 14-channel multiplexer that can select any one of 11 inputs or any one of three internal self-test voltages using configuration register 1. The sample-and-hold function is automatic. At the end of conversion, when programmed as EOC, the pin 19 output goes high to indicate that conversion is complete. View All Description in Datasheet |
| Price | Packaging | Samples | ||||||
| Device | Status | Temp (oC) | DSCC # | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| TLV2556MPWREP | ACTIVE | -55 to 125 | V62/08622-01XE | 8.90 | 100u | TSSOP (PW) | 20 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office |
| TLV2556MPWREPG4 | ACTIVE | -55 to 125 | 8.90 | 100u | TSSOP (PW) | 20 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| V62/08622-01XE | ACTIVE | -55 to 125 | 8.90 | 100u | TSSOP (PW) | 20 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:29 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTLV2556MPWREP | |||
| Asia | WPI | >1k | |
| Worldwide | DigiKey | 396 | |
| TI Lead Time*: 20 WeeksTLV2556MPWREPG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksV62/08622-01XE | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TLV2556MPWREP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV2556MPWREPG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| V62/08622-01XE | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TLV2556-EP 
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TLV2556 | 12-Bit, 200 KSPS, 11 Channel, Low Power, Serial ADC with Internal Reference | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| TLV2553 | 12-Bit, 200 KSPS, 11 Channel, Low Power, Serial ADC Serial Out, w/Pwrdwn | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number