TLV2556 Status: ACTIVE

12-Bit, 200 KSPS, 11 Channel, Low Power, Serial ADC with Internal Reference


      
         
Alert me about changes<br/>to this product

See Also

  • TLV2553 - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  No internal reference
 TLC1541 TLC1542 TLC1543 TLC2543 TLC540 TLC541 TLV1543 TLV2543 TLV2553 TLV2556
Resolution(Bits)10  10  10  12  8  8  10  12  12  12  
Sample Rate (max)32kSPS  38kSPS  38kSPS  66kSPS  75kSPS  40kSPS  38kSPS  66kSPS  200kSPS  200kSPS  
ArchitectureSAR  SAR  SAR  SAR  SAR  SAR  SAR  SAR  SAR  SAR  
Power Consumption(Typ)(mW)6  4  4  5  6  6  2.64  3.3  2.43  2.43  
DNL(Max)(+/-LSB)1  0.5  1  1  0.5  0.5  1  1  1  1  
INL(Max)(+/-LSB)1  0.5  1  1  0.5  0.5  1  1  1  1  
No Missing Codes(Bits)10  10  10  12  8  8  10  12  12  12  
No. of Supplies1  1  1  1  1  1  1  1  1  1  
Analog Voltage AV/DD(Min)(V)4.75  4.5  4.5  4.5  4.75  4.75  3  3.3  2.7  2.7  
Analog Voltage AV/DD(Max)(V)5.25  5.5  5.5  5.5  5.5  5.5  5.5  3.6  5.5  5.5  
Logic Voltage DV/DD(Min)(V)4.75  4.5  4.5  4.5  4.75  4.5  3  3.3  2.7  2.7  
Logic Voltage DV/DD(Max)(V)5.25  5.5  5.5  5.5  5.5  5.5  5.5  3.6  5.5  5.5  
Input Configuration RangeVref  Vref  Vref  Vref  Vref  Vref  Vref  Vref  Vref  Vref  
Reference ModeExt  Ext  Ext  Ext  Ext  Ext  Ext  Ext  Ext  Int and Ext  
RatingCatalog  Military  Catalog  Catalog  Catalog  Military  Military  Catalog  Catalog  Catalog  
Pin/Package20PDIP, 20PLCC, 20SOIC  20PDIP, 20PLCC, 20SOIC  20PDIP, 20PLCC, 20SOIC, 20SSOP  20PDIP, 20SOIC, 20PLCC, 20SSOP  20PDIP, 20PLCC, 20SOIC  20PDIP, 20PLCC, 20SOIC  20PDIP, 20PLCC, 20SOIC, 20SSOP  20PDIP, 20SOIC, 20SSOP  20SOIC, 20TSSOP  20SOIC, 20TSSOP  
# Input Channels11  11  11  11  11  11  11  11  11  11  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Other qualified versions of TLV2556

Version Part Number Definition
Enhanced Product TLV2556-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • TLV2553: 12-Bit, 200 KSPS, 11 Channel, Low Power, Serial ADC Serial Out, w/Pwrdwn
  • TLV2556-EP: Enhanced Product 12-Bit, 200 KSPS, 11 Channel, Low Power, Serial ADC with Internal Reference
  • XTR101: Precision, Low Drift 4-20mA Two-Wire Transmitter
  • SN74LVC1G126: Single Bus Buffer Gate With 3-State Outputs
  • SN74AHC1G08: Single 2-Input Positive-AND Gate

Product Information

Features

  • 12-Bit-Resolution A/D Converter
  • Up to 200-KSPS (150-KSPS for 3 V) Throughput Bit With 12-Output Mode Over Operating Temperature Range
  • 11 Analog Input Channels
  • 3 Built-In Self-Test Modes
  • Programmable Reference (2.048/4.096 V Internal, External)
  • Inherent Sample and Hold Function
  • Linearity Error ...±1 LSB Max
  • On-Chip Conversion Clock
  • Programmable Conversion Status Output: INT\ or EOC
  • Unipolar or Bipolar Output Operation
  • Programmable MSB or LSB First
  • Programmable Power Down
  • Programmable Output Data Length
  • SPI Compatible Serial Interface With I/O Clock Frequencies up to 15 MHz (CPOL=0, CPHA=0)
  • APPLICATIONS
    • Industrial Process Control
    • Portable Data Logging
    • Battery Powered Instruments
    • Automotive

Description

The TLV2556 is a 12-bit, switched-capacitor, successive-approximation, analog-to-digital converter. The ADC has three control inputs [chip select (CS)\, the input-output clock, and the address/control input (DATAIN)], designed for communication with the serial port of a host processor or peripheral through a serial 3-state output.

In addition to the high-speed converter and versatile control capability, the device has an on-chip 14-channel multiplexer that can select any one of 11 inputs or any one of three internal self-test voltages using configuration register 1. The sample-and-hold function is automatic. At the end of conversion, when programmed as EOC, the pin 19 output goes high to indicate that conversion is complete.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLV2556IDWACTIVE-40 to 853.95 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2556IDWG4ACTIVE-40 to 853.95 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2556IDWRACTIVE-40 to 853.55 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2556IDWRG4ACTIVE-40 to 853.55 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2556IPWACTIVE-40 to 853.95 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2556IPWG4ACTIVE-40 to 853.95 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2556IPWRACTIVE-40 to 853.55 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2556IPWRG4ACTIVE-40 to 853.55 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:32 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLV2556IDW
AmericasArrow 20
Newark 58
Rochester Electronics 485
EuropeAvnet-SILICA 25
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksTLV2556IDWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV2556IDWR
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV2556IDWRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV2556IPW
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLV2556IPWG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLV2556IPWR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLV2556IPWRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLV2556IDW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2556IDWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2556IDWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2556IDWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2556IPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2556IPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2556IPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2556IPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLV2556 Help

Datasheet

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
5-6K Interface Evaluation Module5-6KINTERFACETexas InstrumentsDevelopment Boards/EVMs
DCPFREETOOL Software Plug-In to Code Composer StudioDCPFREETOOLTexas InstrumentsUtilities/Plug-Ins

Part # Name Product Family Comments
TLV2553   12-Bit, 200 KSPS, 11 Channel, Low Power, Serial ADC Serial Out, w/Pwrdwn   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  No internal reference  
Customers Who Evaluated This Product Also Evaluated...
TLV2553 12-Bit, 200 KSPS, 11 Channel, Low Power, Serial ADC Serial Out, w/Pwrdwn DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
TLV2556-EP Enhanced Product 12-Bit, 200 KSPS, 11 Channel, Low Power, Serial ADC with Internal Reference DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
XTR101 Precision, Low Drift 4-20mA Two-Wire Transmitter SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.
SN74LVC1G126 Single Bus Buffer Gate With 3-State Outputs LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74AHC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
SN74AHC1G04 Single Inverter Gate LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
MSP430F5438 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi MSP430™16-BIT ULTRA-LOW POWER MCUS-5XX 25MHZ SERIES TI customers also evaluated this product.
TPS650240 Power Management ICs for Li-Ion Powered Systems POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
PCI2050B PCI-to-PCI Bridge PCI-PCI BRIDGES TI customers also evaluated this product.
NE555 Single Precision Timer CLOCKS AND TIMERS-TIMERS(CT) TI customers also evaluated this product.
TLV320AIC23B Low-Power Stereo CODEC with HP Amplifier AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TPS61165 High Brightness White LED Driver in 2mm x 2mm QFN Package LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here