TLV271 Status: ACTIVE

550-uA/Ch 3-MHz Rail-to-Rail Output Operational Amplifier


      
         
Alert me about changes<br/>to this product

 TLV271TLV272 TLV274 
Number of Channels1  2  4  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)2.7  2.7  2.7  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)15  15  15  
Iq per channel(Max)(mA)0.66  0.66  0.66  
GBW(Typ)(MHz)3  3  3  
Slew Rate(Typ)(V/us)2.4  2.4  2.4  
VIO (25 deg C)(Max)(mV)5  5  5  
Offset Drift(Typ)(uV/C)2  2  2  
IIB(Max)(pA)60  60  60  
CMRR(Min)(dB)69  69  69  
Vn at 1kHz(Typ)(nV/rtHz)39  39  39  
Rail-RailOut  Out  Out  
RatingCatalog  Catalog  Catalog  
Pin/Package5SOT-23, 8PDIP, 8SOIC  8MSOP, 8PDIP, 8SOIC  14PDIP, 14SOIC, 14TSSOP  
Approx. Price (US$) 0.33 | 1ku   0.36 | 1ku   0.43 | 1ku  
Operating Temp Range(Celsius)-40 to 125,0 to 70  -40 to 125,0 to 70  -40 to 125,0 to 70  
Thermal ShutdownNo  No  No  
 SamplesSamplesSamples
 InventoryInventoryInventory

Other qualified versions of TLV271

Version Part Number Definition
Automotive TLV271-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects

Customers Who Evaluated This Product Also Evaluated

  • ISO1050: Isolated 5-V CAN Transceivers
  • TPS54331: 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™
  • TPS54310: 3V to 6V, 3A Synchronous Step Down SWIFT™ Converter
  • Product Information

    Features

    • Rail-To-Rail Output
    • Wide Bandwidth ...3 MHz
    • High Slew Rate ...2 .4 V/µs
    • Supply Voltage Range . . . 2.7 V to 16 V
    • Supply Current . . . 550 µA/Channel
    • Input Noise Voltage . . . 39 nV/Hz
    • Input Bias Current ...1 pA
    • Specified Temperature Range
         0°C to 70°C . . . Commercial Grade
         –40°C to 125°C . . . Industrial Grade
    • Ultrasmall Packaging
      • 5 Pin SOT-23 (TLV271)
      • 8 Pin MSOP (TLV272)
    • Ideal Upgrade for TLC27x Family

    Description

    The TLV27x takes the minimum operating supply voltage down to 2.7 V over the extended industrial temperature range while adding the rail-to-rail output swing feature. This makes it an ideal alternative to the TLC27x family for applications where rail-to-rail output swings are essential. The TLV27x also provides 3-MHz bandwidth from only 550 µA.

    Like the TLC27x, the TLV27x is fully specified for 5-V and ±5-V supplies. The maximum recommended supply voltage is 16 V, which allows the devices to be operated from a variety of rechargeable cells (±8 V supplies down to ±1.35 V).

    The CMOS inputs enable use in high-impedance sensor interfaces, with the lower voltage operation making an attractive alternative for the TLC27x in battery-powered applications.

    View All Description in Datasheet

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
    TLV271CDACTIVE0 to 700.36 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLV271CDBVRACTIVE0 to 700.33 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLV271CDBVRG4ACTIVE0 to 700.33 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLV271CDBVTACTIVE0 to 700.36 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLV271CDBVTG4ACTIVE0 to 700.36 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLV271CDG4ACTIVE0 to 700.36 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLV271CDRACTIVE0 to 700.33 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLV271CDRG4ACTIVE0 to 700.33 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLV271IDACTIVE-40 to 1250.35 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLV271IDBVRACTIVE-40 to 1250.35 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLV271IDBVRG4ACTIVE-40 to 1250.35 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLV271IDBVTACTIVE-40 to 1250.38 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLV271IDBVTG4ACTIVE-40 to 1250.38 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLV271IDG4ACTIVE-40 to 1250.35 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLV271IPACTIVE-40 to 1250.35 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLV271IPE4ACTIVE-40 to 1250.35 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 10:29 AM GMT, 22 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 20 WeeksTLV271CD
    AmericasRochester Electronics >1k
    AsiaFarnell Asia 702
    EuropeFarnell 572
    Spoerle >1k
    WorldwideMouser Electronics 991
    TI Lead Time*: 20 WeeksTLV271CDBVR
    None Reported
    View Distributors
    TI Lead Time*: 20 WeeksTLV271CDBVRG4
    None Reported
    View Distributors
    TI Lead Time*: 20 WeeksTLV271CDBVT
    None Reported
    View Distributors
    TI Lead Time*: 20 WeeksTLV271CDBVTG4
    None Reported
    View Distributors
    TI Lead Time*: 20 WeeksTLV271CDG4
    None Reported
    View Distributors
    TI Lead Time*: 20 WeeksTLV271CDR
    AmericasRochester Electronics >1k
    TI Lead Time*: 20 WeeksTLV271CDRG4
    None Reported
    View Distributors
    TI Lead Time*: 20 WeeksTLV271ID
    AmericasRochester Electronics >1k
    AsiaFarnell Asia >1k
    WPI 190
    EuropeArrow Southern Europe 75
    Farnell >1k
    Spoerle 600
    WorldwideDigiKey 85
    Mouser Electronics >1k
    TI Lead Time*: 20 WeeksTLV271IDBVR
    AmericasAvnet >1k
    Newark >1k
    AsiaFarnell Asia >1k
    EuropeArrow Northern Europe >1k
    WorldwideDigiKey >1k
    Mouser Electronics >1k
    TI Lead Time*: 20 WeeksTLV271IDBVRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTLV271IDBVT
    AmericasArrow 250
    Newark 39
    AsiaFarnell Asia >1k
    EuropeAvnet-SILICA 50
    Farnell >1k
    WorldwideDigiKey  Available
    Mouser Electronics 883
    TI Lead Time*: 20 WeeksTLV271IDBVTG4
    WorldwideDigiKey  Available
    Mouser Electronics 137
    TI Lead Time*: 20 WeeksTLV271IDG4
    EuropeEBV Elektronik 38
    WorldwideDigiKey  Available
    Mouser Electronics 895
    TI Lead Time*: 14 WeeksTLV271IP
    AmericasAvnet >1k
    Rochester Electronics >1k
    EuropeSpoerle 150
    WorldwideMouser Electronics 237
    TI Lead Time*: 14 WeeksTLV271IPE4
    EuropeEBV Elektronik 100
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    TLV271CD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV271CDBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV271CDBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV271CDBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV271CDBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV271CDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV271CDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV271CDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV271ID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV271IDBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV271IDBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV271IDBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV271IDBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV271IDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV271IP RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
    TLV271IPE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for TLV271 Help

    Datasheet

    Tools & Software

    NamePart # Company Tool / Software Type
    Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
    Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
    Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
    Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
    Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
    Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
    Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
    Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
    SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
    MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
    Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

    Simulation Models

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    ISO1050 Isolated 5-V CAN Transceivers INTERFACE-ISOLATORS TI customers also evaluated this product.
    TPS54331 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
    TPS54310 3V to 6V, 3A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
    TPA2005D1 1.4-W Mono Class-D Audio Amplifier (TPA2005) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
    TPS54231 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
    OPA2277 High Precision Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
    TPS54160 3.5V to 60V, 1.5A Step Down SWIFT™ Converter with Eco-Mode™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
    TPS40200 Wide Input Non-Synchronous Buck DC/DC Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here