TLV272 Status: ACTIVE

550-uA/Ch 3-MHz Rail-to-Rail Output Operational Amplifier


      
         
Alert me about changes<br/>to this product

 TLV271 TLV272TLV274 
Number of Channels1  2  4  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)2.7  2.7  2.7  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)15  15  15  
Iq per channel(Max)(mA)0.66  0.66  0.66  
GBW(Typ)(MHz)3  3  3  
Slew Rate(Typ)(V/us)2.4  2.4  2.4  
VIO (25 deg C)(Max)(mV)5  5  5  
Offset Drift(Typ)(uV/C)2  2  2  
IIB(Max)(pA)60  60  60  
CMRR(Min)(dB)69  69  69  
Vn at 1kHz(Typ)(nV/rtHz)39  39  39  
Rail-RailOut  Out  Out  
RatingCatalog  Catalog  Catalog  
Pin/Package5SOT-23, 8PDIP, 8SOIC  8MSOP, 8PDIP, 8SOIC  14PDIP, 14SOIC, 14TSSOP  
Approx. Price (US$) 0.33 | 1ku   0.36 | 1ku   0.43 | 1ku  
Operating Temp Range(Celsius)-40 to 125,0 to 70  -40 to 125,0 to 70  -40 to 125,0 to 70  
Thermal ShutdownNo  No  No  
 SamplesSamplesSamples
 InventoryInventoryInventory

Other qualified versions of TLV272

Version Part Number Definition
Automotive TLV272-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects

Customers Who Evaluated This Product Also Evaluated

  • TLV274: 550-uA/Ch 3-MHz Rail-to-Rail Output Operational Amplifiers
  • CC1101: Low-Power Sub-1GHz RF Transceiver
  • TL431A: Adjustable Precision Shunt Regulator
  • TLV1117-33: Single Output LDO, 800mA, Fixed(3.3), Internal Current limit, Thermal Overload Protection

Product Information

Features

  • Rail-To-Rail Output
  • Wide Bandwidth ...3 MHz
  • High Slew Rate ...2 .4 V/µs
  • Supply Voltage Range . . . 2.7 V to 16 V
  • Supply Current . . . 550 µA/Channel
  • Input Noise Voltage . . . 39 nV/Hz
  • Input Bias Current ...1 pA
  • Specified Temperature Range
       0°C to 70°C . . . Commercial Grade
       –40°C to 125°C . . . Industrial Grade
  • Ultrasmall Packaging
    • 5 Pin SOT-23 (TLV271)
    • 8 Pin MSOP (TLV272)
  • Ideal Upgrade for TLC27x Family

Description

The TLV27x takes the minimum operating supply voltage down to 2.7 V over the extended industrial temperature range while adding the rail-to-rail output swing feature. This makes it an ideal alternative to the TLC27x family for applications where rail-to-rail output swings are essential. The TLV27x also provides 3-MHz bandwidth from only 550 µA.

Like the TLC27x, the TLV27x is fully specified for 5-V and ±5-V supplies. The maximum recommended supply voltage is 16 V, which allows the devices to be operated from a variety of rechargeable cells (±8 V supplies down to ±1.35 V).

The CMOS inputs enable use in high-impedance sensor interfaces, with the lower voltage operation making an attractive alternative for the TLC27x in battery-powered applications.

All members are available in PDIP and SOIC with the singles in the small SOT-23 package, duals in the MSOP, and quads in the TSSOP package.

The 2.7-V operation makes it compatible with Li-Ion powered systems and the operating supply voltage range of many micropower microcontrollers available today including TI’s MSP430.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLV272CDACTIVE0 to 700.40 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV272CDG4ACTIVE0 to 700.40 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV272CDGKACTIVE0 to 700.40 | 1kuMSOP (DGK) | 8 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV272CDGKG4ACTIVE0 to 700.40 | 1kuMSOP (DGK) | 8 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV272CDGKRACTIVE0 to 700.36 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV272CDGKRG4ACTIVE0 to 700.36 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV272CDRACTIVE0 to 700.36 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV272CDRG4ACTIVE0 to 700.36 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV272IDACTIVE-40 to 1250.41 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV272IDG4ACTIVE-40 to 1250.41 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV272IDGKACTIVE-40 to 1250.41 | 1kuMSOP (DGK) | 8 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV272IDGKG4ACTIVE-40 to 1250.41 | 1kuMSOP (DGK) | 8 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV272IDGKRACTIVE-40 to 1250.38 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV272IDGKRG4ACTIVE-40 to 1250.38 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV272IDRACTIVE-40 to 1250.38 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV272IDRG4ACTIVE-40 to 1250.38 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV272IPACTIVE-40 to 1250.38 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV272IPE4ACTIVE-40 to 1250.38 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:24 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLV272CD
AmericasArrow 628
Avnet 264
WorldwideMouser Electronics 17
TI Lead Time*: 20 WeeksTLV272CDG4
AsiaFarnell Asia 568
EuropeEBV Elektronik >1k
Farnell 504
TI Lead Time*: 20 WeeksTLV272CDGK
AmericasNewark 65
Rochester Electronics 465
WorldwideMouser Electronics 180
TI Lead Time*: 20 WeeksTLV272CDGKG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLV272CDGKR
AmericasRochester Electronics >1k
TI Lead Time*: 20 WeeksTLV272CDGKRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLV272CDR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLV272CDRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLV272ID
AmericasArrow 678
Avnet 534
AsiaFarnell Asia >1k
EuropeAvnet-SILICA 975
Farnell >1k
Spoerle 75
WorldwideMouser Electronics 41
TI Lead Time*: 20 WeeksTLV272IDG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLV272IDGK
EuropeAvnet-SILICA 320
Spoerle 400
WorldwideDigiKey  Available
Mouser Electronics 695
TI Lead Time*: 20 WeeksTLV272IDGKG4
AsiaFarnell Asia >1k
EuropeFarnell >1k
WorldwideDigiKey  Available
Mouser Electronics 100
TI Lead Time*: 20 WeeksTLV272IDGKR
AmericasNewark >1k
AsiaFarnell Asia >1k
WPI >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 20 WeeksTLV272IDGKRG4
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 20 WeeksTLV272IDR
AmericasArrow >1k
Avnet >1k
Newark 672
Rochester Electronics >1k
AsiaFarnell Asia 672
WPI >1k
WorldwideDigiKey >1k
Mouser Electronics 152
TI Lead Time*: 20 WeeksTLV272IDRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV272IP
AmericasArrow >1k
Newark 354
Rochester Electronics >1k
AsiaFarnell Asia 411
EuropeAvnet-SILICA 450
EBV Elektronik 250
Farnell 411
WorldwideDigiKey 768
Mouser Electronics 915
TI Lead Time*: 20 WeeksTLV272IPE4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLV272CD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV272CDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV272CDGK RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV272CDGKG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV272CDGKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV272CDGKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV272CDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV272CDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV272ID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV272IDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV272IDGK RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV272IDGKG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV272IDGKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV272IDGKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV272IDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV272IDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV272IP RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLV272IPE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLV272 Help

Datasheet

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
TAS5066-5112F6 Evaluation Module (EVM)TAS5066-5112F6EVMTexas InstrumentsDevelopment Boards/EVMs
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TLV274 550-uA/Ch 3-MHz Rail-to-Rail Output Operational Amplifiers PRECISION AMPLIFIER-LOW POWER TI customers also evaluated this product.
CC1101 Low-Power Sub-1GHz RF Transceiver Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TLV1117-33 Single Output LDO, 800mA, Fixed(3.3), Internal Current limit, Thermal Overload Protection LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
MSP430F2012 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 10-Bit SAR A/D, USI for SPI/I2C MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here