|
|
|
|
Other qualified versions of TLV274-Q1
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The TLV27x takes the minimum operating supply voltage down to 2.7 V over the extended automotive temperature range while adding the rail-to-rail output swing feature. This makes it an ideal alternative to the TLC27x family for applications where rail-to-rail output swings are essential. The TLV27x also provides 3-MHz bandwidth from only 550 µA. Like the TLC27x, the TLV27x is fully specified for 5-V and ±5-V supplies. The maximum recommended supply voltage is 16 V, which allows the devices to be operated from a variety of rechargeable cells (±8 V supplies down to ±1.35 V). The CMOS inputs enable use in high-impedance sensor interfaces, with the lower voltage operation making an attractive alternative for the TLC27x in battery-powered applications. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TLV274QDRG4Q1 | ACTIVE | -40 to 125 | 0.50 | 1ku | SOIC (D) | 14 | View | 2500 | Purchase Samples | ||
| TLV274QDRQ1 | ACTIVE | -40 to 125 | 0.50 | 1ku | SOIC (D) | 14 | View | 2500 | |||
| TLV274QPWRG4Q1 | ACTIVE | -40 to 125 | 0.50 | 1ku | TSSOP (PW) | 14 | View | 2000 | |||
| TLV274QPWRQ1 | ACTIVE | -40 to 125 | 0.50 | 1ku | TSSOP (PW) | 14 | View | 2000 | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:29 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTLV274QDRG4Q1 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLV274QDRQ1 | |||
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 18 WeeksTLV274QPWRG4Q1 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksTLV274QPWRQ1 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TLV274QDRG4Q1 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV274QDRQ1 | Pb-Free (RoHS) | CU NIPDAU | Level-2-250C-1 YEAR/Level-1-235C-UNLIM | View | View |
| TLV274QPWRG4Q1 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV274QPWRQ1 | TBD | CU NIPDAU | Level-1-250C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TLV274-Q1 
| Name | Part # | Company | Tool / Software Type |
| Analog Filter Design | FILTER-DESIGNER | Texas Instruments | Analysis Software |
| Automatic Resistor/Capacitor Calculator for Passive Filters | RC-FILTER-CALC | Texas Instruments | Calculation Utilities |
| Decibel Calculator | DECIBEL-CALC | Texas Instruments | Calculation Utilities |
| Frequency/Wavelength Calculator | FREQ-WAVE-CALC | Texas Instruments | Calculation Utilities |
| Noise Calculator, Generator and Examples | OPAMP-NOISECALC | Texas Instruments | Calculation Utilities |
| Op Amp Gain Stage Calculator | GAIN-STAGE-CALC | Texas Instruments | Calculation Utilities |
| Resistor Calculator for Op Amp Gain and Zero Shift | RESISTOR-CALC | Texas Instruments | Calculation Utilities |
| Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 Packages | OPAMPEVM-SOT23 | Texas Instruments | Development Boards/EVMs |
| SPICE-Based Analog Simulation Program | TINA-TI | Texas Instruments | Simulators |
| MDACBufferPro(TM) Output Buffer Amplifier Selection Tool | MDACBUFFERPRO | Texas Instruments | Application Software |
| Active Filter Design Application | FILTERPRO | Texas Instruments | Application Software |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TLV274 | 550-uA/Ch 3-MHz Rail-to-Rail Output Operational Amplifiers | PRECISION AMPLIFIER-LOW POWER | TI customers also evaluated this product. |
| TMP75 | Digital Temperature Sensor with 2-Wire Interface | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR | TI customers also evaluated this product. |
| SN74LVC1G08 | Single 2-Input Positive-AND Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |
| SN74LVC1G17 | Single Schmitt-Trigger Buffer | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| ADS7844 | 12-Bit, 8-Channel Serial Output Sampling Analog-To-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| SN74AC32 | Quadruple 2-Input Positive-OR Gates | GATES-OR GATES | TI customers also evaluated this product. |
| BQ24035 | Dual Input Li-Ion Charger with Dynamic Power Path, Output Cutoff at 6V, Vbat 4.2V | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| TL431A | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| TLV431A | Low Voltage Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| MSP430FG437 | 16-Bit Ultra-Low-Power MCU, 32KB Flash, 1KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 128 Seg LCD | MSP43016-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES | TI customers also evaluated this product. |
| TLC2272A | Advanced LinCMOS(TM) Rail-To-Rail Dual Operational Amplifier | PRECISION AMPLIFIER-LOW NOISE | TI customers also evaluated this product. |

Most Popular Tags for TLV274-Q1: