TLV274 Status: ACTIVE

550-uA/Ch 3-MHz Rail-to-Rail Output Operational Amplifiers


      
         
Alert me about changes<br/>to this product

 TLV271 TLV272 TLV274
Number of Channels1  2  4  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)2.7  2.7  2.7  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)15  15  15  
Iq per channel(Max)(mA)0.66  0.66  0.66  
GBW(Typ)(MHz)3  3  3  
Slew Rate(Typ)(V/us)2.4  2.4  2.4  
VIO (25 deg C)(Max)(mV)5  5  5  
Offset Drift(Typ)(uV/C)2  2  2  
IIB(Max)(pA)60  60  60  
CMRR(Min)(dB)69  69  69  
Vn at 1kHz(Typ)(nV/rtHz)39  39  39  
Rail-RailOut  Out  Out  
RatingCatalog  Catalog  Catalog  
Pin/Package5SOT-23, 8PDIP, 8SOIC  8MSOP, 8PDIP, 8SOIC  14PDIP, 14SOIC, 14TSSOP  
Approx. Price (US$) 0.33 | 1ku   0.36 | 1ku   0.43 | 1ku  
Operating Temp Range(Celsius)-40 to 125,0 to 70  -40 to 125,0 to 70  -40 to 125,0 to 70  
Thermal ShutdownNo  No  No  
 SamplesSamplesSamples
 InventoryInventoryInventory

Other qualified versions of TLV274

Version Part Number Definition
Automotive TLV274-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects

Customers Who Evaluated This Product Also Evaluated

  • TLV272: 550-uA/Ch 3-MHz Rail-to-Rail Output Operational Amplifier
  • TLV1117-33: Single Output LDO, 800mA, Fixed(3.3), Internal Current limit, Thermal Overload Protection

Product Information

Features

  • Rail-To-Rail Output
  • Wide Bandwidth ...3 MHz
  • High Slew Rate ...2 .4 V/µs
  • Supply Voltage Range . . . 2.7 V to 16 V
  • Supply Current . . . 550 µA/Channel
  • Input Noise Voltage . . . 39 nV/Hz
  • Input Bias Current ...1 pA
  • Specified Temperature Range
       0°C to 70°C . . . Commercial Grade
       –40°C to 125°C . . . Industrial Grade
  • Ultrasmall Packaging
    • 5 Pin SOT-23 (TLV271)
    • 8 Pin MSOP (TLV272)
  • Ideal Upgrade for TLC27x Family

Description

The TLV27x takes the minimum operating supply voltage down to 2.7 V over the extended industrial temperature range while adding the rail-to-rail output swing feature. This makes it an ideal alternative to the TLC27x family for applications where rail-to-rail output swings are essential. The TLV27x also provides 3-MHz bandwidth from only 550 µA.

Like the TLC27x, the TLV27x is fully specified for 5-V and ±5-V supplies. The maximum recommended supply voltage is 16 V, which allows the devices to be operated from a variety of rechargeable cells (±8 V supplies down to ±1.35 V).

The CMOS inputs enable use in high-impedance sensor interfaces, with the lower voltage operation making an attractive alternative for the TLC27x in battery-powered applications.

All members are available in PDIP and SOIC with the singles in the small SOT-23 package, duals in the MSOP, and quads in the TSSOP package.

The 2.7-V operation makes it compatible with Li-Ion powered systems and the operating supply voltage range of many micropower microcontrollers available today including TI’s MSP430.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLV274CDACTIVE0 to 700.47 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV274CDG4ACTIVE0 to 700.47 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV274CDRACTIVE0 to 700.43 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV274CDRG4ACTIVE0 to 700.43 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV274CPWACTIVE0 to 700.47 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV274CPWG4ACTIVE0 to 700.47 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV274CPWRACTIVE0 to 700.43 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV274CPWRG4ACTIVE0 to 700.43 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV274IDACTIVE-40 to 1250.50 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV274IDG4ACTIVE-40 to 1250.50 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV274IDRACTIVE-40 to 1250.45 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV274IDRG4ACTIVE-40 to 1250.45 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV274INACTIVE-40 to 1250.45 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV274INE4ACTIVE-40 to 1250.45 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV274IPWACTIVE-40 to 1250.50 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV274IPWG4ACTIVE-40 to 1250.50 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV274IPWRACTIVE-40 to 1250.45 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV274IPWRG4ACTIVE-40 to 1250.45 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:20 AM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLV274CD
AmericasNewark 50
AsiaFarnell Asia 411
EuropeAbacus Polar 100
Avnet-SILICA 50
Farnell 274
WorldwideMouser Electronics 24
TI Lead Time*: 20 WeeksTLV274CDG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLV274CDR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLV274CDRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLV274CPW
AsiaWPI 117
TI Lead Time*: 20 WeeksTLV274CPWG4
EuropeEBV Elektronik 90
TI Lead Time*: 20 WeeksTLV274CPWR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLV274CPWRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLV274ID
AmericasAvnet 210
AsiaFarnell Asia >1k
EuropeArrow Southern Europe >1k
Farnell >1k
Spoerle 50
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV274IDG4
EuropeEBV Elektronik 100
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV274IDR
AmericasAvnet >1k
Newark 562
AsiaFarnell Asia 562
WPI 891
EuropeAvnet-SILICA >1k
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksTLV274IDRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV274IN
AmericasNewark 532
Rochester Electronics >1k
AsiaFarnell Asia 647
WPI 49
EuropeEBV Elektronik >1k
Farnell 597
WorldwideDigiKey 311
Mouser Electronics 373
TI Lead Time*: 20 WeeksTLV274INE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV274IPW
AsiaWPI 78
TI Lead Time*: 20 WeeksTLV274IPWG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLV274IPWR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLV274IPWRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLV274CD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV274CDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV274CDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV274CDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV274CPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV274CPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV274CPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV274CPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV274ID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV274IDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV274IDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV274IDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV274IN RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLV274INE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLV274IPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV274IPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV274IPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV274IPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLV274 Help

Datasheet

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TLV272 550-uA/Ch 3-MHz Rail-to-Rail Output Operational Amplifier PRECISION AMPLIFIER-LOW POWER TI customers also evaluated this product.
TLV1117-33 Single Output LDO, 800mA, Fixed(3.3), Internal Current limit, Thermal Overload Protection LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for TLV274:

View All Tags

Other Support



Click Here