TLV2760 Status: ACTIVE

Single 1.8-V, Micro-power, Rail-to-Rail, Single Supply Amplifier with Shutdown


      
         
Alert me about changes<br/>to this product

See Also

  • TLV2761 - Same as TLV2760 but without shutdown
  • TLV2374 - Similar to TLV2760 with Vs of 2.7V to 15V and 3MHz GBW
  • TLV2780 - Similar to TLV2760 but with 8MHz GBW and 0.82mA Iq
 TLV2760TLV2761 TLV2762 TLV2763 TLV2764 TLV2765 
Number of Channels1  1  2  2  4  4  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)1.8  1.8  1.8  1.8  1.8  1.8  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)3.6  3.6  3.6  3.6  3.6  3.6  
Iq per channel(Max)(mA)0.028  0.028  0.028  0.028  0.028  0.028  
GBW(Typ)(MHz)0.5  0.5  0.5  0.5  0.5  0.5  
Slew Rate(Typ)(V/us)0.2  0.2  0.2  0.2  0.2  0.2  
VIO (25 deg C)(Max)(mV)3.5  3.5  3.5  3.5  3.5  3.5  
Offset Drift(Typ)(uV/C)9  9  9  9  9  9  
IIB(Max)(pA)15  15  15  15  15  15  
CMRR(Min)(dB)50  50  50  50  50  50  
Vn at 1kHz(Typ)(nV/rtHz)95  95  95  95  95  95  
Rail-RailIn, Out  In, Out  In, Out  In, Out  In, Out  In, Out  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Pin/Package6SOT-23, 8PDIP, 8SOIC  5SOT-23, 8PDIP, 8SOIC  8MSOP, 8PDIP, 8SOIC  10MSOP, 14SOIC, 14PDIP  14PDIP, 14SOIC, 14TSSOP  16SOIC, 16TSSOP  
Approx. Price (US$) 0.70 | 1ku   0.60 | 1ku   0.85 | 1ku   0.95 | 1ku   1.10 | 1ku   1.50 | 1ku  
Operating Temp Range(Celsius)-40 to 85  -40 to 85,0 to 70  0 to 70,-40 to 85  -40 to 85,0 to 70  -40 to 85,0 to 70  -40 to 85,0 to 70  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TLV2761: Single 1.8-V, Micro-power, Rail-to-Rail, Single Supply Amplifier
  • CC2500: Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B
  • MSP430F5438: 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi
  • ADS1271: 24-Bit, 105kSPS Industrial Delta-Sigma ADC

Product Information

Features

  • Low Supply Voltage...1.8 V to 3.6 V
  • Very Low Supply Current...20 µA (per channel)
  • Ultralow Power Shut-Down Mode
    • IDD(SHDN) = 10 nA/Channel
  • CMOS Rail-to-Rail Input/Output
  • Input Common-Mode Voltage Range ...–0.2 V to VDD + 0.2 V
  • Input Offset Voltage...550 µV
  • Wide Bandwidth...500 kHz
  • Slew Rate...0.20 V/µs
  • Specified Temperature Range
    • 0°C to 70°C...Commercial Grade
    • –40°C to 85°C...Industrial Grade
  • Ultrasmall Packaging
    • 5 or 6 Pin SOT-23 (TLV2760/1)
    • 8 or 10 Pin MSOP (TLV2762/3)
  • Universal Op-Amp EVM

Description

The TLV276x single supply operational amplifiers provide 500 kHz bandwidth from only 20 µA while operating down to 1.8 V over the industrial temperature range. The maximum recommended supply voltage is 3.6 V, which allows the devices to be operated from (±1.8 V supplies down to ±0.9 V) two AA or AAA cells. The devices have been characterized at 1.8 V (end of life of 2 AA(A) cells) and at 2.4 V (nominal voltage of 2 Nicd/NiMH cells). The TLV276x have rail-to-rail input and output capability which is a necessity at 1.8 V.

The low supply current is coupled with extremely low input bias currents enabling them to be used with mega-ohm resistors. Low shutdown current of only 10 nA make these devices ideal for low frequency measurement applications desiring long active battery life.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLV2760IDACTIVE-40 to 850.70 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2760IDBVRACTIVE-40 to 850.70 | 1kuSOT-23 (DBV) | 6 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2760IDBVRG4ACTIVE-40 to 850.70 | 1kuSOT-23 (DBV) | 6 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2760IDBVTACTIVE-40 to 850.75 | 1kuSOT-23 (DBV) | 6 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2760IDBVTG4ACTIVE-40 to 850.75 | 1kuSOT-23 (DBV) | 6 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2760IDG4ACTIVE-40 to 850.70 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2760IPACTIVE-40 to 850.70 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2760IPE4ACTIVE-40 to 850.70 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:32 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLV2760ID
AmericasRochester Electronics >1k
AsiaWPI 109
EuropeAvnet-SILICA 475
WorldwideDigiKey 126
TI Lead Time*: 20 WeeksTLV2760IDBVR
AmericasArrow >1k
Rochester Electronics >1k
EuropeArrow Southern Europe >1k
TI Lead Time*: 20 WeeksTLV2760IDBVRG4
None Reported
View Distributors
TI Lead Time*: 14 WeeksTLV2760IDBVT
AmericasAvnet 500
Rochester Electronics >1k
AsiaFarnell Asia 506
EuropeAbacus Polar 250
Farnell 441
TI Lead Time*: 14 WeeksTLV2760IDBVTG4
WorldwideMouser Electronics 500
TI Lead Time*: 20 WeeksTLV2760IDG4
WorldwideDigiKey  Available
Mouser Electronics 340
TI Lead Time*: 14 WeeksTLV2760IP
AmericasRochester Electronics >1k
AsiaWPI 54
WorldwideDigiKey 130
TI Lead Time*: 14 WeeksTLV2760IPE4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLV2760ID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2760IDBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2760IDBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2760IDBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2760IDBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2760IDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2760IP RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLV2760IPE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLV2760 Help

Datasheet

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Simulation Models

Part # Name Product Family Comments
TLV2761   Single 1.8-V, Micro-power, Rail-to-Rail, Single Supply Amplifier   PRECISION AMPLIFIER - LOW POWER   Same as TLV2760 but without shutdown  
TLV2374   550-uA/Channel 3-MHz RRIO Op Amp   PRECISION AMPLIFIER - LOW POWER   Similar to TLV2760 with Vs of 2.7V to 15V and 3MHz GBW  
TLV2780   Single 1.8V RRIO, 8MHz Amplifier with Shutdown   PRECISION AMPLIFIER - WIDE BANDWIDTH   Similar to TLV2760 but with 8MHz GBW and 0.82mA Iq  
Customers Who Evaluated This Product Also Evaluated...
TLV2761 Single 1.8-V, Micro-power, Rail-to-Rail, Single Supply Amplifier PRECISION AMPLIFIER-LOW POWER TI customers also evaluated this product.
CC2500 Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
MSP430F5438 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi MSP430™16-BIT ULTRA-LOW POWER MCUS-5XX 25MHZ SERIES TI customers also evaluated this product.
ADS1271 24-Bit, 105kSPS Industrial Delta-Sigma ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
TPA301 350-mW Mono Class-AB Audio Amplifier AUDIO AMPLIFIERS-CLASS-AB SPEAKER AMPLIFIERS TI customers also evaluated this product.
INA195 Voltage Output High-Side Measurement Current Shunt Monitor AMPLIFIERS AND LINEAR-CURRENT SHUNT MONITOR TI customers also evaluated this product.
CC2511F32 2.4 GHz Radio Transceiver, 8051 MCU, 32 kB Flash memory and full-speed USB interface Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
CC2530 Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
MSP430F47197 16-Bit Ultra-Low-Power Microcontroller, 120KB Flash, 4KB RAM, 7 Sigma-Delta ADCs, LCD Driver MSP430™16-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES TI customers also evaluated this product.
UCC27321 Single 9-A High Speed Low-Side MOSFET Driver With Enable AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS TI customers also evaluated this product.
MSP430F2012 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 10-Bit SAR A/D, USI for SPI/I2C MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
Ultra-Low-Power Microcontrollers  

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here