TLV2763 Status: ACTIVE

Dual 1.8-V, Micro-power, Rail-to-Rail, Single Supply Amplifier with Shutdown


      
         
Alert me about changes<br/>to this product

See Also

  • TLV2762 - Same as TLV2763 but with shutdown
  • TLV2782 - Similar to TLV2763 but with 8MHz GBW and low noise 18nV/rtHz
 TLV2760 TLV2761 TLV2762 TLV2763TLV2764 TLV2765 
Number of Channels1  1  2  2  4  4  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)1.8  1.8  1.8  1.8  1.8  1.8  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)3.6  3.6  3.6  3.6  3.6  3.6  
Iq per channel(Max)(mA)0.028  0.028  0.028  0.028  0.028  0.028  
GBW(Typ)(MHz)0.5  0.5  0.5  0.5  0.5  0.5  
Slew Rate(Typ)(V/us)0.2  0.2  0.2  0.2  0.2  0.2  
VIO (25 deg C)(Max)(mV)3.5  3.5  3.5  3.5  3.5  3.5  
Offset Drift(Typ)(uV/C)9  9  9  9  9  9  
IIB(Max)(pA)15  15  15  15  15  15  
CMRR(Min)(dB)50  50  50  50  50  50  
Vn at 1kHz(Typ)(nV/rtHz)95  95  95  95  95  95  
Rail-RailIn, Out  In, Out  In, Out  In, Out  In, Out  In, Out  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Pin/Package6SOT-23, 8PDIP, 8SOIC  5SOT-23, 8PDIP, 8SOIC  8MSOP, 8PDIP, 8SOIC  10MSOP, 14SOIC, 14PDIP  14PDIP, 14SOIC, 14TSSOP  16SOIC, 16TSSOP  
Approx. Price (US$) 0.70 | 1ku   0.60 | 1ku   0.85 | 1ku   0.95 | 1ku   1.10 | 1ku   1.50 | 1ku  
Operating Temp Range(Celsius)-40 to 85  -40 to 85,0 to 70  0 to 70,-40 to 85  -40 to 85,0 to 70  -40 to 85,0 to 70  -40 to 85,0 to 70  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TLV2760: Single 1.8-V, Micro-power, Rail-to-Rail, Single Supply Amplifier with Shutdown

Product Information

Features

  • Low Supply Voltage...1.8 V to 3.6 V
  • Very Low Supply Current...20 µA (per channel)
  • Ultralow Power Shut-Down Mode
    • IDD(SHDN) = 10 nA/Channel
  • CMOS Rail-to-Rail Input/Output
  • Input Common-Mode Voltage Range ...–0.2 V to VDD + 0.2 V
  • Input Offset Voltage...550 µV
  • Wide Bandwidth...500 kHz
  • Slew Rate...0.20 V/µs
  • Specified Temperature Range
    • 0°C to 70°C...Commercial Grade
    • –40°C to 85°C...Industrial Grade
  • Ultrasmall Packaging
    • 5 or 6 Pin SOT-23 (TLV2760/1)
    • 8 or 10 Pin MSOP (TLV2762/3)
  • Universal Op-Amp EVM

Description

The TLV276x single supply operational amplifiers provide 500 kHz bandwidth from only 20 µA while operating down to 1.8 V over the industrial temperature range. The maximum recommended supply voltage is 3.6 V, which allows the devices to be operated from (±1.8 V supplies down to ±0.9 V) two AA or AAA cells. The devices have been characterized at 1.8 V (end of life of 2 AA(A) cells) and at 2.4 V (nominal voltage of 2 Nicd/NiMH cells). The TLV276x have rail-to-rail input and output capability which is a necessity at 1.8 V.

The low supply current is coupled with extremely low input bias currents enabling them to be used with mega-ohm resistors. Low shutdown current of only 10 nA make these devices ideal for low frequency measurement applications desiring long active battery life.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLV2763CDACTIVE0 to 701.05 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2763CDG4ACTIVE0 to 701.05 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2763CDRACTIVE0 to 700.95 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2763CDRG4ACTIVE0 to 700.95 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2763IDGSACTIVE-40 to 851.05 | 1kuMSOP (DGS) | 10 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2763IDGSG4ACTIVE-40 to 851.05 | 1kuMSOP (DGS) | 10 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2763IDGSRACTIVE-40 to 851.00 | 1kuMSOP (DGS) | 10 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2763IDGSRG4ACTIVE-40 to 851.00 | 1kuMSOP (DGS) | 10 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2763IDRACTIVE-40 to 851.00 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2763IDRG4ACTIVE-40 to 851.00 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2763INACTIVE-40 to 851.00 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2763INE4ACTIVE-40 to 851.00 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:31 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLV2763CD
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV2763CDG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV2763CDR
AmericasRochester Electronics >1k
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksTLV2763CDRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTLV2763IDGS
AmericasRochester Electronics 320
EuropeAvnet-SILICA 280
WorldwideDigiKey  Available
Mouser Electronics 212
TI Lead Time*: 14 WeeksTLV2763IDGSG4
EuropeEBV Elektronik 38
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV2763IDGSR
AmericasAvnet >1k
Newark >1k
Rochester Electronics >1k
WorldwideDigiKey 595
Mouser Electronics >1k
TI Lead Time*: 20 WeeksTLV2763IDGSRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV2763IDR
AmericasRochester Electronics >1k
AsiaWPI >1k
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksTLV2763IDRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTLV2763IN
AmericasRochester Electronics >1k
AsiaWPI 59
WorldwideDigiKey 110
TI Lead Time*: 14 WeeksTLV2763INE4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLV2763CD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2763CDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2763CDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2763CDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2763IDGS RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2763IDGSG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2763IDGSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2763IDGSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2763IDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2763IDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2763IN RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLV2763INE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLV2763 Help

Datasheet

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Simulation Models

Part # Name Product Family Comments
TLV2762   Dual 1.8-V, Micro-power, Rail-to-Rail, Single Supply Amplifier   PRECISION AMPLIFIER - LOW POWER   Same as TLV2763 but with shutdown  
TLV2782   Dual 1.8V RRIO, 8MHz Amplifier   PRECISION AMPLIFIER - WIDE BANDWIDTH   Similar to TLV2763 but with 8MHz GBW and low noise 18nV/rtHz  
Customers Who Evaluated This Product Also Evaluated...
TLV2760 Single 1.8-V, Micro-power, Rail-to-Rail, Single Supply Amplifier with Shutdown PRECISION AMPLIFIER-LOW POWER TI customers also evaluated this product.
Ultra-Low-Power Microcontrollers  

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here