TLV2764 Status: ACTIVE

Quad 1.8-V, Micro-power, Rail-to-Rail, Single Supply Amplifier


      
         
Alert me about changes<br/>to this product

See Also

  • TLV2765 - Same as TLV2764 but without shutdown
  • TLV2784 - Similar to TLV2764 but with 8MHz GBW and low noise 18nV/rtHz
 TLV2760 TLV2761 TLV2762 TLV2763 TLV2764TLV2765 
Number of Channels1  1  2  2  4  4  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)1.8  1.8  1.8  1.8  1.8  1.8  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)3.6  3.6  3.6  3.6  3.6  3.6  
Iq per channel(Max)(mA)0.028  0.028  0.028  0.028  0.028  0.028  
GBW(Typ)(MHz)0.5  0.5  0.5  0.5  0.5  0.5  
Slew Rate(Typ)(V/us)0.2  0.2  0.2  0.2  0.2  0.2  
VIO (25 deg C)(Max)(mV)3.5  3.5  3.5  3.5  3.5  3.5  
Offset Drift(Typ)(uV/C)9  9  9  9  9  9  
IIB(Max)(pA)15  15  15  15  15  15  
CMRR(Min)(dB)50  50  50  50  50  50  
Vn at 1kHz(Typ)(nV/rtHz)95  95  95  95  95  95  
Rail-RailIn, Out  In, Out  In, Out  In, Out  In, Out  In, Out  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Pin/Package6SOT-23, 8PDIP, 8SOIC  5SOT-23, 8PDIP, 8SOIC  8MSOP, 8PDIP, 8SOIC  10MSOP, 14SOIC, 14PDIP  14PDIP, 14SOIC, 14TSSOP  16SOIC, 16TSSOP  
Approx. Price (US$) 0.70 | 1ku   0.60 | 1ku   0.85 | 1ku   0.95 | 1ku   1.10 | 1ku   1.50 | 1ku  
Operating Temp Range(Celsius)-40 to 85  -40 to 85,0 to 70  0 to 70,-40 to 85  -40 to 85,0 to 70  -40 to 85,0 to 70  -40 to 85,0 to 70  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TLV2404: Quad MicroPower, RRIO Operational Amplifier with wide supply voltage range and high CMRR
  • OPA404: Quad High Speed Precision Difet(R) Operational Amplifier
  • INA101: Very High Accuracy Instrumentation Amplifier
  • OPA633: High Speed Buffer Amplifier

Product Information

Features

  • Low Supply Voltage...1.8 V to 3.6 V
  • Very Low Supply Current...20 µA (per channel)
  • Ultralow Power Shut-Down Mode
    • IDD(SHDN) = 10 nA/Channel
  • CMOS Rail-to-Rail Input/Output
  • Input Common-Mode Voltage Range ...–0.2 V to VDD + 0.2 V
  • Input Offset Voltage...550 µV
  • Wide Bandwidth...500 kHz
  • Slew Rate...0.20 V/µs
  • Specified Temperature Range
    • 0°C to 70°C...Commercial Grade
    • –40°C to 85°C...Industrial Grade
  • Ultrasmall Packaging
    • 5 or 6 Pin SOT-23 (TLV2760/1)
    • 8 or 10 Pin MSOP (TLV2762/3)
  • Universal Op-Amp EVM

Description

The TLV276x single supply operational amplifiers provide 500 kHz bandwidth from only 20 µA while operating down to 1.8 V over the industrial temperature range. The maximum recommended supply voltage is 3.6 V, which allows the devices to be operated from (±1.8 V supplies down to ±0.9 V) two AA or AAA cells. The devices have been characterized at 1.8 V (end of life of 2 AA(A) cells) and at 2.4 V (nominal voltage of 2 Nicd/NiMH cells). The TLV276x have rail-to-rail input and output capability which is a necessity at 1.8 V.

The low supply current is coupled with extremely low input bias currents enabling them to be used with mega-ohm resistors. Low shutdown current of only 10 nA make these devices ideal for low frequency measurement applications desiring long active battery life.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLV2764CDACTIVE0 to 701.20 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2764CDG4ACTIVE0 to 701.20 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2764CDRACTIVE0 to 701.10 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2764CDRG4ACTIVE0 to 701.10 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2764IDACTIVE-40 to 851.25 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2764IDG4ACTIVE-40 to 851.25 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2764IDRACTIVE-40 to 851.15 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2764IDRG4ACTIVE-40 to 851.15 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2764INACTIVE-40 to 851.15 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2764INE4ACTIVE-40 to 851.15 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2764IPWACTIVE-40 to 851.25 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2764IPWG4ACTIVE-40 to 851.25 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV2764IPWRACTIVE-40 to 851.15 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV2764IPWRG4ACTIVE-40 to 851.15 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:29 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLV2764CD
AmericasRochester Electronics >1k
EuropeAvnet-SILICA 150
WorldwideMouser Electronics 242
TI Lead Time*: 20 WeeksTLV2764CDG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLV2764CDR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLV2764CDRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLV2764ID
AmericasRochester Electronics >1k
AsiaWPI 85
EuropeEBV Elektronik 20
WorldwideDigiKey  Available
Mouser Electronics 412
TI Lead Time*: 20 WeeksTLV2764IDG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV2764IDR
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksTLV2764IDRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTLV2764IN
AmericasNewark 231
Rochester Electronics >1k
AsiaWPI 55
EuropeSpoerle 50
WorldwideDigiKey 105
Mouser Electronics 233
TI Lead Time*: 14 WeeksTLV2764INE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV2764IPW
AmericasAvnet 75
Rochester Electronics 140
EuropeAvnet-SILICA 540
Compel 76
WorldwideDigiKey  Available
Mouser Electronics 257
TI Lead Time*: 20 WeeksTLV2764IPWG4
AmericasAvnet 50
WorldwideDigiKey  Available
Mouser Electronics 975
TI Lead Time*: 20 WeeksTLV2764IPWR
AmericasArrow >1k
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksTLV2764IPWRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLV2764CD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2764CDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2764CDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2764CDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2764ID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2764IDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2764IDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2764IDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2764IN RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLV2764INE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLV2764IPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2764IPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2764IPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV2764IPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLV2764 Help

Datasheet

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Simulation Models

Part # Name Product Family Comments
TLV2765   Quad 1.8-V, Micro-power, Rail-to-Rail, Single Supply Amplifier with Shutdown   PRECISION AMPLIFIER - LOW POWER   Same as TLV2764 but without shutdown  
TLV2784   Quad 1.8V RRIO, 8MHz Amplifier   PRECISION AMPLIFIER - WIDE BANDWIDTH   Similar to TLV2764 but with 8MHz GBW and low noise 18nV/rtHz  
Customers Who Evaluated This Product Also Evaluated...
TLV2404 Quad MicroPower, RRIO Operational Amplifier with wide supply voltage range and high CMRR PRECISION AMPLIFIER-LOW POWER TI customers also evaluated this product.
OPA404 Quad High Speed Precision Difet(R) Operational Amplifier PRECISION AMPLIFIER-WIDE BANDWIDTH TI customers also evaluated this product.
INA101 Very High Accuracy Instrumentation Amplifier INSTRUMENTATION AMPLIFIER-DUAL SUPPLY TI customers also evaluated this product.
OPA633 High Speed Buffer Amplifier VIDEO FUNCTIONS-FIXED GAIN TI customers also evaluated this product.
Ultra-Low-Power Microcontrollers  

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here