TLV2784 Status: ACTIVE

Quad 1.8V RRIO, 8MHz Amplifier


      
         
Alert me about changes<br/>to this product

 TLV2780 TLV2781 TLV2782 TLV2783 TLV2784TLV2785 
Number of Channels1  1  2  2  4  4  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)1.8  1.8  1.8  1.8  1.8  1.8  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)3.6  3.6  3.6  3.6  3.6  3.6  
Iq per channel(Max)(mA)0.82  0.82  0.82  0.82  0.82  0.82  
GBW(Typ)(MHz)8  8  8  8  8  8  
Slew Rate(Typ)(V/us)4.3  4.3  4.3  4.3  4.3  4.3  
VIO (25 deg C)(Max)(mV)3  3  3  3  3  3  
Offset Drift(Typ)(uV/C)8  8  8  8  8  8  
IIB(Max)(pA)15  15  15  15  15  15  
CMRR(Min)(dB)50  50  50  50  50  50  
Vn at 1kHz(Typ)(nV/rtHz)18  18  18  18  18  18  
Rail-RailIn, Out  In, Out  In, Out  In, Out  In, Out  In, Out  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Pin/Package6SOT-23, 8SOIC  5SOT-23, 8SOIC  8PDIP, 8SOIC, 8MSOP  10MSOP, 14PDIP, 14SOIC  14SOIC, 14TSSOP  16PDIP, 16SOIC, 16TSSOP  
Operating Temp Range(Celsius)-40 to 125,0 to 70  -40 to 125,0 to 70  -40 to 125,0 to 70  -40 to 125,0 to 70  -40 to 125,0 to 70  -40 to 125,0 to 70  
Approx. Price (US$) 0.70 | 1ku   0.65 | 1ku   0.90 | 1ku   1.25 | 1ku   1.20 | 1ku   1.60 | 1ku  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TMS320F28335: Delfino Microcontroller
  • TLV2765: Quad 1.8-V, Micro-power, Rail-to-Rail, Single Supply Amplifier with Shutdown
  • TPS61220: Tiny Low Input Voltage Boost Converter
  • Product Information

    Features

    • Supply Voltage Range...1.8 V to 3.6 V
    • Rail-to-Rail Input/Output
    • High Bandwidth...8 MHz
    • High Slew Rate...4.8 V/µs
    • VICR Exceeds Rails...–0.2 V to VDD+ 0.2
    • Supply Current...650 µA/Channel
    • Input Noise Voltage...9 nV/Hz\ at 10 kHz
    • Specified Temperature Range
      • 0°C to 70°C... Commercial Grade
      • –40°C to 125°C... Industrial Grade
    • Ultrasmall Packaging
    • Universal Operational Amplifier EVM

    Description

    The TLV278x single supply operational amplifiers provide rail-to-rail input and output capability. The TLV278x takes the minimum operating supply voltage down to 1.8 V over the extended industrial temperature range (–40°C to 125°C) while adding the rail-to-rail output swing feature. The TLV278x also provides 8 MHz bandwidth from only 650 µA of supply current. The maximum recommended supply voltage is 3.6 V, which allows the devices to be operated from (±1.8 V supplies down to ±0.9 V) two rechargable cells.

    The combination of wide bandwidth, low noise, and low distortion makes it ideal for high speed and high resolution data converter applications.

    All members are available in PDIP, SOIC, and the newer, smaller SOT-23 (singles), MSOP (duals), and TSSOP (quads).

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
    TLV2784CPWACTIVE0 to 701.30 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLV2784CPWG4ACTIVE0 to 701.30 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLV2784CPWRACTIVE0 to 701.20 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLV2784CPWRG4ACTIVE0 to 701.20 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLV2784IDACTIVE-40 to 1251.35 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLV2784IDG4ACTIVE-40 to 1251.35 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLV2784IDRACTIVE-40 to 1251.25 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLV2784IDRG4ACTIVE-40 to 1251.25 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLV2784IPWACTIVE-40 to 1251.35 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLV2784IPWG4ACTIVE-40 to 1251.35 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLV2784IPWRACTIVE-40 to 1251.25 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLV2784IPWRG4ACTIVE-40 to 1251.25 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 10:29 AM GMT, 22 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 20 WeeksTLV2784CPW
    AmericasRochester Electronics >1k
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTLV2784CPWG4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTLV2784CPWR
    WorldwideDigiKey 385
    TI Lead Time*: 20 WeeksTLV2784CPWRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTLV2784ID
    AmericasArrow 15
    Rochester Electronics >1k
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTLV2784IDG4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTLV2784IDR
    AmericasRochester Electronics >1k
    WorldwideDigiKey >1k
    TI Lead Time*: 20 WeeksTLV2784IDRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTLV2784IPW
    AmericasArrow 210
    Rochester Electronics >1k
    WorldwideDigiKey 111
    TI Lead Time*: 20 WeeksTLV2784IPWG4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTLV2784IPWR
    AmericasRochester Electronics >1k
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTLV2784IPWRG4
    WorldwideDigiKey  Available
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    TLV2784CPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV2784CPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV2784CPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV2784CPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV2784ID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV2784IDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV2784IDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV2784IDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV2784IPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV2784IPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV2784IPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV2784IPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for TLV2784 Help

    Datasheet

    Tools & Software

    NamePart # Company Tool / Software Type
    Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
    Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
    Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
    Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
    Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
    Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
    Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
    Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
    SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
    MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
    Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

    Simulation Models

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    TMS320F28335 Delfino Microcontroller C2000™ 32-BIT MICROCONTROLLERS-28X DELFINO™ FLOATING-POINT SERIES TI customers also evaluated this product.
    TLV2765 Quad 1.8-V, Micro-power, Rail-to-Rail, Single Supply Amplifier with Shutdown PRECISION AMPLIFIER-LOW POWER TI customers also evaluated this product.
    TPS61220 Tiny Low Input Voltage Boost Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
    TL084 JFET-Input Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
    TPS54040 3.5V to 42V Input, 0.5 A Step Down SWIFT™ Converter with Eco-Mode™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
    XTR105 4-20mA Current Transmitter with Sensor Excitation and Linearization SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.
    MSP430F5438 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi MSP430™16-BIT ULTRA-LOW POWER MCUS-5XX 25MHZ SERIES TI customers also evaluated this product.
    SN74LVC1G32 Single 2-Input Positive-OR Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
    SN74LVC2G08 Dual 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
    Ultra-Low-Power Microcontrollers  

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here