TLV320ADC3101 Status: ACTIVE

92dB SNR Low-Power Stereo ADC with Digital Mic Support (ADC3101)


      
         
Alert me about changes<br/>to this product

See Also

  • PCM1870A - With SPI interface and lower power consumption
  • TLV320ADC3001 - With less inputs in smaller package
 PCM1870 PCM1870A TLV320ADC3001 TLV320ADC3101
SNR(Typ)(dB)90  90  92  92  
# ADCs2  2  2  2  
# Inputs / # Outputs2 / 0  2 / 0  3 / Digital I/F  6 / Digital I/F  
Sampling Rate(Max)(kHz)50  50  96  96  
Resolution(Bits)16  16  24  24  
Digital Audio InterfaceL,R,I2S,DSP  L,R,I2S,DSP  L,R,I2S,DSP,TDM,PCM  L,R,I2S,DSP,TDM,PCM  
Control InterfaceI2C,SPI  I2C,SPI  I2C  I2C  
Analog Supply(V)2.4 - 3.6  2.4 - 3.6  2.7 - 3.6  2.7 - 3.6  
Digital Supply (up to 5 V)(V)1.71 - 3.6  1.71 - 3.6  1.525 - 1.95  1.525 - 1.95  
Pd(Typ)(mW)13  13  17  17  
Additional Features ALC, Sound Effect, Notch filter, Hi-Impedance mode on I2S  Low-latency IIR linear-phase FIR filters Analog Mic support  Low-latency IIR linear-phase FIR filters Digital and Analog Mic support  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  
Pin/Package24DSBGA, 24QFN  24DSBGA  16DSBGA  24VQFN  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TLV320ADC3001: 92dB SNR Low-Power Stereo ADC (ADC3001)
  • PCM1870A: 90 dB SNRLow-Power Stereo Audio ADC with Microphone Bias, ALC, Sound Effect, Notch filter
  • PCM1870: 90 dB SNR Low-Power Stereo Audio ADC with Microphone Bias, ALC, Sound Effect, Notch filter
  • TPS65013: Multi-Channel 1-cell Li-Ion Power Mgmt IC: USB/AC Charger, 2DC/DC, 2 LDOs, I2C interface in QFN-48
  • TLV431A: Low Voltage Adjustable Precision Shunt Regulator
  • TCA6416A: Low-Voltage 16-Bit I2C and SMBus I/O Expander

More Related Products

Product Information

Features

  • Stereo Audio ADC
    • 92-dBA Signal-to-Noise Ratio
    • Supports ADC Sample Rates From 8 kHz to 96 kHz
  • Instruction-Programmable Embedded miniDSP
  • Flexible Digital Filtering With RAM Programmable Coefficient, Instructions, and Built-In Processing Blocks
    • Low-Latency IIR Filters for Voice
    • Linear Phase FIR Filters for Audio
    • Additional Programmable IIR Filters for EQ, Noise Cancellation or Reduction
    • Up to 128 Programmable ADC Digital Filter Coefficients
  • Six Audio Inputs With Configurable Automatic Gain Control (AGC)
    • Programmable in Single-Ended or Fully Differential Configurations
    • Can Be 3-Stated for Easy Interoperability With Other Audio ICs
  • Low Power Consumption and Extensive Modular Power Control:
    • 6-mW Mono Record, 8-kHz
    • 11-mW Stereo Record, 8-kHz
    • 10-mW Mono Record, 48-kHz
    • 17-mW Stereo Record, 48-kHz
  • Dual Programmable Microphone Bias
  • Programmable PLL for Clock Generation
  • I2C Control Bus

View All Features in Datasheet

Description

The TLV320ADC3101 is a low-power, stereo audio analog-to-digital converter (ADC) supporting sampling rates from 8 kHz to 96 kHz with an integrated programmable-gain amplifier providing up to 40-dB analog gain or AGC. A programmable miniDSP is provided for custom audio processing. Front-end input coarse attenuation of 0 dB, -6 dB, or off, is also provided. The inputs are programmable in a combination of single-ended or fully differential configurations. Extensive register-based power control is available via an I2C interface, enabling mono or stereo recording. Low power consumption makes the TLV320ADC3101 ideal for battery-powered portable equipment.

The AGC programs to a wide range of attack
(7 ms-1.4 s) and decay (50 ms-22.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TLV320ADC3101IRGERACTIVE-40 to 851.75 | 1kuVQFN (RGE) | 24 View 3000 | LARGE T&RPurchase Samples
TLV320ADC3101IRGETACTIVE-40 to 851.95 | 1kuVQFN (RGE) | 24 View 250 | SMALL T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:31 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLV320ADC3101IRGER
AsiaWPI >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV320ADC3101IRGET
AmericasArrow 250
Avnet 250
Newark 187
AsiaFarnell Asia 207
WorldwideDigiKey 285
Mouser Electronics 297
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLV320ADC3101IRGER RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLV320ADC3101IRGET RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLV320ADC3101 Help

Datasheet

User Guides

Tools & Software

NamePart # Company Tool / Software Type
PurePathâ„¢ Studio Graphical Development Environment (Portable Audio)AICPUREPATH_STUDIOTexas InstrumentsCompilers/Assemblers/Linkers
TLV320ADC3101 Evaluation Module (EVM) and USB motherboardTLV320ADC3101EVM-KTexas InstrumentsDevelopment Boards/EVMs
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Part # Name Product Family Comments
PCM1870A   90 dB SNRLow-Power Stereo Audio ADC with Microphone Bias, ALC, Sound Effect, Notch filter   AUDIO CONVERTER AND CODEC - ANALOG TO DIGITAL   With SPI interface and lower power consumption  
TLV320ADC3001   92dB SNR Low-Power Stereo ADC (ADC3001)   AUDIO CONVERTER AND CODEC - ANALOG TO DIGITAL   With less inputs in smaller package  
TLV320DAC23   Low-Power Stereo DAC with HP Amplifier   AUDIO CONVERTER AND CODEC - DIGITAL TO ANALOG   Stereo DAC with integrated Headphone Amplifier    
TLV320DAC26   Low-Power Stereo DAC with HP/Speaker Amplifier   AUDIO CONVERTER AND CODEC - DIGITAL TO ANALOG   Stereo DAC with Headphone and Speaker Amplifier    
TLV320DAC32   Low-Power Stereo DAC with 4 Outputs, HP/Speaker Amplifier and 3D Effects   AUDIO CONVERTER AND CODEC - DIGITAL TO ANALOG   Stereo DAC for Portable Audio and Telephony    
Customers Who Evaluated This Product Also Evaluated...
TLV320ADC3001 92dB SNR Low-Power Stereo ADC (ADC3001) AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.
PCM1870A 90 dB SNRLow-Power Stereo Audio ADC with Microphone Bias, ALC, Sound Effect, Notch filter AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.
PCM1870 90 dB SNR Low-Power Stereo Audio ADC with Microphone Bias, ALC, Sound Effect, Notch filter AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.
PCM4204 118dB SNR 4-Channel Audio ADC AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.
PCM1850A 101dB SNR Stereo ADC with 6x2 channel MUX and PGA AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.
TPS65013 Multi-Channel 1-cell Li-Ion Power Mgmt IC: USB/AC Charger, 2DC/DC, 2 LDOs, I2C interface in QFN-48 POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TLV431A Low Voltage Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TCA6416A Low-Voltage 16-Bit I2C and SMBus I/O Expander I2C (SL)-I2C IO EXPANDERS TI customers also evaluated this product.
SN74AVC1T45 Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
TMS320VC5505 Low-Power Fixed-Point Digital Signal Processor TMS320C5000 DSP PLATFORM-TMS320C55X DSP GENERATION TI customers also evaluated this product.
BQ27200 Single-Cell Li-Ion and Li-Pol Battery Gas Gauge IC with I2C Interface BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
TXB0104 4-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-15 kV ESD Protect VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
TLV320AIC3254 Very Low-Power Stereo Audio CODEC with miniDSP and Power TuneTM Technology AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC3204 Very Low-Power Stereo Audio CODEC with Power TuneTM Technology AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TXB0108 8-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-15-kV ESD Protect VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for TLV320ADC3101:

View All Tags

Other Support



Click Here