TLV320AIC12K Status: ACTIVE

Low-Power Mono Voice Band CODEC with 8-ohm Speaker Amplifier


      
         
Alert me about changes<br/>to this product

 TLV320AIC12KTLV320AIC14K 
SNR DAC / SNR ADC(Typ)(dB)92 / 84  92 / 84  
# DACs / # ADCs1 / 1  1 / 1  
# Inputs / # Outputs3 / 3  3 / 1  
Sampling Rate(Max)(kHz)26  26  
Resolution(Bits)16  16  
Digital Audio InterfaceDSP,SMART TDM  DSP,SMART TDM  
Control InterfaceI2C,S2C  I2C,S2C  
Analog Supply(V)2.7 - 3.6  2.7 - 3.6  
Digital Supply(V)1.65 - 1.95  1.65 - 1.95  
IO Supply (Volts)1.1 - 3.6  1.1 - 3.6  
Pd(Typ)(mW)11.2  11.2  
Additional Features8 Ohm Speaker Amplifier   
Operating Temp Range(Celsius)-40 to 85  -40 to 85  
Pin/Package30TSSOP, 32QFN  30TSSOP  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TLV320AIC23B: Low-Power Stereo CODEC with HP Amplifier
  • TLV320AIC1106: PCM Codec With Microphone Amps & Speaker Driver
  • TLV320AIC3104: Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects
  • TL7702B: Single SVS With Pgmmable UV Threshold & Reset Time Delay
  • SN74AUP1T97: Single-Supply Voltage Translator
  • TPS76328: Single Output LDO, 150mA, Fixed(2.8V), Low Quiescent Current, Thermal Protection

More Related Products

Product Information

Features

  • Mono 16-Bit Oversampling Sigma-Delta A/D Converter
  • Mono 16-Bit Oversampling Sigma-Delta D/A Converter
  • Support Maximum Master Clock of 100 MHz to Allow the DSP Output Clock to be Used as a Master Clock
  • Selectable FIR/IIR Filter With Bypassing Option
  • Programmable Sampling Rate up to:
    • Max 26 Ksps With On-Chip IIR/FIR Filter
    • Max 104 Ksps With IIR/FIR Bypassed
  • On-Chip FIR Produced 84-dB SNR for ADC and 92-dB SNR for DAC
  • Smart Time Division Multiplexed (SMARTDM) Serial Port
    • Glueless 4-Wire Interface to DSP
    • Automatic Cascade Detection (ACD) Self-Generates Master/Slave Device Addresses
    • Programming Mode to Allow On-the-Fly Reconfiguration
    • Continuous Data Transfer Mode to Minimize Bit Clock Speed
    • Support Different Sampling Rate for Each Device
    • Turbo Mode to Maximize Bit Clock for Faster Data Transfer and Allow Multiple Serial Devices to Share the Same Bus
    • Allows up to 16 Devices to be Connected to a Single Serial Port
  • Host Port
    • 2-Wire Interface
    • Selectable I2C or S2C
  • Differential and Single-Ended Analog Input/Output

View All Features in Datasheet

Description

The TLV320AIC1x is a true low-cost, low-power, high-integrated, high-performance, mono voice codec. It features one 16-bit analog-to-digital (A/D) channel and one 16-bit digital-to-analog (D/A) channel.

The TLV320AIC1x provides high-resolution signal conversion from digital-to-analog (D/A) and from analog-to-digital (A/D) using oversampling sigma-delta technology with programmable sampling rate.

The TLV320AIC1x implements the smart time division multiplexed serial port (SMARTDM™). The SMARTDM port is a synchronous 4-wire serial port in TDM format for glue-free interface to TI DSPs (i.e. TMS320C5000, TMS320C6000) and microcontrollers. The SMARTDM supports both continuous data transfer mode and on-the-fly reconfiguration programming mode.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLV32012KIDBTRG4ACTIVE-40 to 851.60 | 1kuTSSOP (DBT) | 30 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV320AIC12KIDBTACTIVE-40 to 851.80 | 1kuTSSOP (DBT) | 30 View 60 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV320AIC12KIDBTG4ACTIVE-40 to 851.80 | 1kuTSSOP (DBT) | 30 View 60 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV320AIC12KIDBTRACTIVE-40 to 851.60 | 1kuTSSOP (DBT) | 30 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV320AIC12KIRHBRACTIVE-40 to 851.60 | 1kuQFN (RHB) | 32 View 3000 | LARGE T&R Download CAD Format for this Symbol 
TLV320AIC12KIRHBTACTIVE-40 to 851.80 | 1kuQFN (RHB) | 32 View 250 | SMALL T&R Download CAD Format for this Symbol Purchase Samples
TLVAIC12KIRHBRG4ACTIVE-40 to 851.60 | 1kuQFN (RHB) | 32 View 3000 | LARGE T&R Download CAD Format for this Symbol 
TLVAIC12KIRHBTG4ACTIVE-40 to 851.80 | 1kuQFN (RHB) | 32 View 250 | SMALL T&R Download CAD Format for this Symbol Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:31 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLV32012KIDBTRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLV320AIC12KIDBT
AmericasRochester Electronics 2
AsiaWPI 50
EuropeArrow Southern Europe 120
Compel 60
TI Lead Time*: 20 WeeksTLV320AIC12KIDBTG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLV320AIC12KIDBTR
None Reported
View Distributors
TI Lead Time*: 16 WeeksTLV320AIC12KIRHBR
WorldwideDigiKey >1k
TI Lead Time*: 16 WeeksTLV320AIC12KIRHBT
AmericasAvnet 250
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTLVAIC12KIRHBRG4
None Reported
View Distributors
TI Lead Time*: 16 WeeksTLVAIC12KIRHBTG4
AmericasNewark 250
AsiaFarnell Asia 250
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLV32012KIDBTRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLV320AIC12KIDBT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLV320AIC12KIDBTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLV320AIC12KIDBTR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLV320AIC12KIRHBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLV320AIC12KIRHBT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLVAIC12KIRHBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLVAIC12KIRHBTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLV320AIC12K Help

Datasheet

User Guides

Tools & Software

NamePart # Company Tool / Software Type
TLV320AIC12K Evaluation Module (EVM) and USB motherboardTLV320AIC12KEVMB-KTexas InstrumentsDevelopment Boards/EVMs
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TLV320AIC23B Low-Power Stereo CODEC with HP Amplifier AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC1106 PCM Codec With Microphone Amps & Speaker Driver AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC3104 Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC14K Low-Power Mono Voice Band CODEC AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC20K Low-Power Stereo Voice Band CODEC with 8-ohm Speaker Amplifiers AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC36 Low Power Stereo Audio Codec for Portable Audio/Telephony AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC3007 Low Power Stereo CODEC with Integrated Class-D Amplifier AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC1110 Programmable PCM Codec With Microphone Amps & Speaker Driver AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TL7702B Single SVS With Pgmmable UV Threshold & Reset Time Delay POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
SN74AUP1T97 Single-Supply Voltage Translator VOLTAGE LEVEL TRANSLATION-SINGLE SUPPLY TRANSLATORS TI customers also evaluated this product.
TPS76328 Single Output LDO, 150mA, Fixed(2.8V), Low Quiescent Current, Thermal Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS76318 Single Output LDO, 150mA, Fixed(1.8V), Low Quiescent Current, Thermal Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
SN65HVD07 High-Output RS-485 Transceiver INTERFACE-RS-485 TI customers also evaluated this product.
TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS74401 Single Output LDO, 3.0A, Adj.(0.8 to 3.3V), Fast Transient Response, Programmable SoftStart LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS54040 3.5V to 42V Input, 0.5 A Step Down SWIFT™ Converter with Eco-Mode™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
UC2844 Current-Mode PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
SN75LBC174 Quadruple Low-Power Differential Line Driver INTERFACE-RS-485 TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for TLV320AIC12K:

View All Tags

Other Support



Click Here