|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
SPI is a trademark of Motorola. Description
The TLV320AIC26 is a high-performance audio codec with 16/20/24/32-bit 97-dBA stereo playback, mono record functionality at up to 48 ksps. A microphone input includes built-in preamp and hardware automatic gain control, with single-ended or fully-differential input capability. The audio output drivers on the AIC26 are highly flexible, having software-programmable low or high-power drive modes to optimize system power dissipation. The outputs can be configured to supply up to 325 mW into a bridge terminated 8- A programmable digital audio effects processor enables bass, treble, midrange, or equalization playback processing. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| TLV320AIC26IRHB | ACTIVE | -40 to 85 | 3.30 | 1ku | QFN (RHB) | 32 | View | 73 | TUBE | ||
| TLV320AIC26IRHBG4 | ACTIVE | -40 to 85 | 3.30 | 1ku | QFN (RHB) | 32 | View | 73 | TUBE | ||
| TLV320AIC26IRHBR | ACTIVE | -40 to 85 | 3.00 | 1ku | QFN (RHB) | 32 | View | 3000 | LARGE T&R | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:31 AM GMT, 26 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTLV320AIC26IRHB | |||
| Americas | Arrow | 75 | |
| Avnet | 403 | ||
| Rochester Electronics | 54 | ||
| Europe | Avnet-SILICA | 438 | |
| Compel | 211 | ||
| Worldwide | DigiKey | 219 | |
| Mouser Electronics | 16 | ||
| TI Lead Time*: 20 WeeksTLV320AIC26IRHBG4 | |||
| Americas | Avnet | 6 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLV320AIC26IRHBR | |||
| Americas | Rochester Electronics | >1k | |
| Asia | WPI | 6 | |
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TLV320AIC26IRHB | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TLV320AIC26IRHBG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TLV320AIC26IRHBR | Green (RoHS & no Sb/Br) | Call TI | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TLV320AIC26 
| Name | Part # | Company | Tool / Software Type |
| TLV320AIC26 Evaluation Module (EVM) | TLV320AIC26EVM | Texas Instruments | Development Boards/EVMs |
| Quick Search Selection Tool for Audio | AUDIO_SELECTION_TOOL | Texas Instruments | Free Evaluation Tools |
| Part # | Name | Product Family | Comments |
| TSC2100 | "SMART" 4-Wire Touch Screen Controller with Stereo DAC / Mono ADC with HP/Speaker Amplifier | TOUCH SCREEN CONTROLLER - TOUCH SCREEN CONTROLLER WITH AUDIO | H/W and S/W compatible with TSC function |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TLV320AIC23B | Low-Power Stereo CODEC with HP Amplifier | AUDIO CONVERTER AND CODEC-CODEC | TI customers also evaluated this product. |
| TLV320AIC3104 | Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects | AUDIO CONVERTER AND CODEC-CODEC | TI customers also evaluated this product. |
| TLV320AIC3204 | Very Low-Power Stereo Audio CODEC with Power TuneTM Technology | AUDIO CONVERTER AND CODEC-CODEC | TI customers also evaluated this product. |
| TLV320AIC33 | Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP/Speaker Amplifier and Enhanced Digital Effects | AUDIO CONVERTER AND CODEC-CODEC | TI customers also evaluated this product. |
| TLV320AIC3007 | Low Power Stereo CODEC with Integrated Class-D Amplifier | AUDIO CONVERTER AND CODEC-CODEC | TI customers also evaluated this product. |
| TLV320AIC28 | Low-Power Mono ADC / Stereo DAC with 6 audio inputs and HP/Speaker Amplifier | AUDIO CONVERTER AND CODEC-CODEC | TI customers also evaluated this product. |
| SN74LVC1G125 | Single Bus Buffer Gate With 3-State Outputs | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| SN74LVC2T45 | Dual-Bit Dual Supply Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| SN74LVC1G04 | Single Inverter | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| SN74AVC8T245 | 8-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| TPS23750 | IEEE 802.3af PD Controller with Integrated DC/DC | POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES | TI customers also evaluated this product. |

Most Popular Tags for TLV320AIC26: