|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The TLV320AIC29 is a low-power, high-performance audio codec with 16/20/24/32-bit 95-dB stereo playback, mono record functionality at up to 48 ksps. Two microphone inputs include independent programmable bias voltages, built-in pre-amps, and hardware automatic gain control, with single-ended or fully-differential signal input capabilities. The stereo 16- The AIC29 offers a 12-bit measurement ADC and internal reference voltage. It includes an on-chip temperature sensor capable of reading 0.3°C resolution, as well as a battery measurement input capable of reading battery voltages up to 6 V, while operating at an analog supply as low as 3 V. The AIC29 is available in a 48-lead 7 x 7 mm QFN package. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| TLV320AIC29IRGZR | ACTIVE | -40 to 85 | 3.25 | 1ku | QFN (RGZ) | 48 | View | 2500 | LARGE T&R | Purchase Samples | |
| TLV320AIC29IRGZRG4 | ACTIVE | -40 to 85 | 3.25 | 1ku | QFN (RGZ) | 48 | View | 2500 | LARGE T&R | Purchase Samples | |
| TLV320AIC29IRGZT | ACTIVE | -40 to 85 | 3.60 | 1ku | QFN (RGZ) | 48 | View | 250 | SMALL T&R | ||
| TLV320AIC29IRGZTG4 | ACTIVE | -40 to 85 | 3.60 | 1ku | QFN (RGZ) | 48 | View | 250 | SMALL T&R | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:29 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 16 WeeksTLV320AIC29IRGZR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 WeeksTLV320AIC29IRGZRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 WeeksTLV320AIC29IRGZT | |||
| Americas | Rochester Electronics | 750 | |
| Worldwide | DigiKey | 284 | |
| TI Lead Time*: 16 WeeksTLV320AIC29IRGZTG4 | |||
| Europe | EBV Elektronik | 89 | |
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TLV320AIC29IRGZR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TLV320AIC29IRGZRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TLV320AIC29IRGZT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TLV320AIC29IRGZTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TLV320AIC29 
| Name | Part # | Company | Tool / Software Type |
| TLV320AIC29 Evaluation Module (EVM) | TLV320AIC29EVM | Texas Instruments | Development Boards/EVMs |
| TLV320AIC29 Evaluation Module (EVM) and USB motherboard | TLV320AIC29EVM-PDK | Texas Instruments | Development Boards/EVMs |
| Quick Search Selection Tool for Audio | AUDIO_SELECTION_TOOL | Texas Instruments | Free Evaluation Tools |
| Part # | Name | Product Family | Comments |
| TSC2111 | "SMART" 4-Wire Touch Screen Controller, St. DAC / Mono ADC, 6 audio in. and HP/Spk Amplifier | TOUCH SCREEN CONTROLLER - TOUCH SCREEN CONTROLLER WITH AUDIO | H/W and S/W compatible with TSC function |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TLV320AIC3007 | Low Power Stereo CODEC with Integrated Class-D Amplifier | AUDIO CONVERTER AND CODEC-CODEC | TI customers also evaluated this product. |
| TLV320AIC3111 | Low-Power Audio CODEC with embedded miniDSP and Stereo Class-D Speaker Amplifier | AUDIO CONVERTER AND CODEC-CODEC | TI customers also evaluated this product. |
| TLV320AIC33 | Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP/Speaker Amplifier and Enhanced Digital Effects | AUDIO CONVERTER AND CODEC-CODEC | TI customers also evaluated this product. |
| TLV320AIC26 | Low-Power Mono ADC / Stereo DAC with HP/Speaker Amplifier and 12-bit measurement ADC | AUDIO CONVERTER AND CODEC-CODEC | TI customers also evaluated this product. |
| TLV320AIC20K | Low-Power Stereo Voice Band CODEC with 8-ohm Speaker Amplifiers | AUDIO CONVERTER AND CODEC-CODEC | TI customers also evaluated this product. |
| TLV320AIC32 | Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP/Speaker Amplifier and 3D Effects | AUDIO CONVERTER AND CODEC-CODEC | TI customers also evaluated this product. |
| TLV320AIC23B | Low-Power Stereo CODEC with HP Amplifier | AUDIO CONVERTER AND CODEC-CODEC | TI customers also evaluated this product. |
| TLV320AIC3254 | Very Low-Power Stereo Audio CODEC with miniDSP and Power TuneTM Technology | AUDIO CONVERTER AND CODEC-CODEC | TI customers also evaluated this product. |
| TLV320AIC28 | Low-Power Mono ADC / Stereo DAC with 6 audio inputs and HP/Speaker Amplifier | AUDIO CONVERTER AND CODEC-CODEC | TI customers also evaluated this product. |
| TLV320AIC3204 | Very Low-Power Stereo Audio CODEC with Power TuneTM Technology | AUDIO CONVERTER AND CODEC-CODEC | TI customers also evaluated this product. |
| PCM1808 | 99dB SNR Stereo ADC with Single-Ended Inputs | AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL | TI customers also evaluated this product. |

Most Popular Tags for TLV320AIC29: