TLV320AIC3007 Status: ACTIVE

Low Power Stereo CODEC with Integrated Class-D Amplifier


      
         
Alert me about changes<br/>to this product

See Also

  • TLV320AIC3254 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Lower-power with miniDSP, without class-D speaker amplifier
  • TLV320AIC3204 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Lower-power without class-D speaker amplifier
  • TLV320AIC3104 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Without class-D speaker amplifier

View all related products

 TLV320AIC3007TLV320AIC3101 TLV320AIC3104 TLV320AIC3105 TLV320AIC3106 
SNR DAC / SNR ADC(Typ)(dB)93 / 87  102 / 92  102 / 92  102 / 92  102 / 92  
# DACs / # ADCs2 / 2  2 / 2  2 / 2  2 / 2  2 / 2  
# Inputs / # Outputs7 / 6  6 / 6  6 / 6  6 / 6  10 / 7  
Sampling Rate(Max)(kHz)96  96  96  96  96  
Resolution(Bits)24  24  24  24  24  
Digital Audio InterfaceL,R,I2S,TDM,DSP   L, R, I2S, DSP, TDM  L, R, I2S, DSP, TDM  L, R, I2S, DSP, TDM  L,R,I2S,DSP,TDM  
Control InterfaceI2C  I2C  I2C  I2C  SPI,I2C  
Analog Supply(V)2.7 - 3.6  2.7 - 3.6  2.7 - 3.6  2.7 - 3.6  2.7 - 3.6  
Digital Supply(V)1.65 - 1.95  1.65 - 1.95  1.65 - 1.95  1.65 - 1.95  1.65 - 1.95  
IO Supply (Volts)1.1 - 3.6  1.1 - 3.6  1.1 - 3.6  1.1 - 3.6  1.1 - 3.6  
Pd(Typ)(mW)15  14  14  14  14  
Additional FeaturesMono 1W Class-D, 3D, EQ, Matrix Mixing, PLL, HS detect and LP Bypass  LP Bypass, Notch Filtering, 3D, EQ, Matrix Mixing, PLL, Stereo Speaker Amplifier  LP Bypass, Notch Filtering, 3D, EQ, Matrix Mixing, PLL  LP Bypass, Notch Filtering, 3D, EQ, Matrix Mixing, PLL  3D, EQ, Matrix Mixing, PLL ,Alt Audio Int., HS detect  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  
Pin/Package40QFN  32QFN  32QFN  32QFN  48QFN, 80BGA MICROSTAR JUNIOR  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TLV320AIC3254: Very Low-Power Stereo Audio CODEC with miniDSP and Power TuneTM Technology
  • TLV320AIC23B: Low-Power Stereo CODEC with HP Amplifier
  • TLV320AIC3104: Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects
  • TPS3825-33: Processor Supervisory Circuits
  • BQ27510-G1: System-Side Impedance-Track Fuel Gauge With Direct Battery Connection
  • TPS5430: 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter

More Related Products

Product Information

Features

  • Stereo CODEC with Integrated Mono Class-D Amplifier
  • High Performance Audio DAC
    • 93 dBA Signal-to-Noise Ratio (Single Ended)
    • 16/20/24/32-Bit Data
    • Supports Sample Rates From 8 kHz to 96 kHz
    • 3D/Bass/Treble/EQ/De-Emphasis Effects
    • Flexible Power Saving Modes and Performance are Available
  • High Performance Audio ADC
    • 87 dBA Signal-to-Noise Ratio
    • Supports Rates From 8 kHz to 96 kHz
    • Digital Signal Processing and Noise Filtering Available During Record
  • Seven Audio Input Pins
    • Programmable as 6 Single-Ended or 3 Fully Differential Inputs
    • Capability for Floating Input Configurations
  • Multiple Audio Output Drivers
    • Mono Fully Differential or Stereo Single-Ended Headphone Drivers
    • Single-Ended Stereo Line Outputs
  • Mono Class-D 1W BTL 8 Speaker Driver
  • Low Power Consumption: 15-mW Stereo 48-kHz Playback With 3.3-V Analog Supply
  • Ultra-Low Power Mode with Passive Analog Bypass

View All Features in Datasheet

Description

The TLV320AIC3007 is a low power stereo audio codec with stereo headphone amplifier, and mono class-D speaker driver, as well as multiple inputs and outputs programmable in single-ended or fully differential configurations. Extensive register-based power control is included, enabling stereo 48-kHz DAC playback as low as 15 mW from a 3.3-V analog supply, making it ideal for portable battery-powered audio and telephony applications.

The record path of the TLV320AIC3007 contains integrated microphone bias, digitally controlled stereo microphone preamplifier, and automatic gain control (AGC), with mix/mux capability among the multiple analog inputs. Programmable filters are available during record which can remove audible noise that can occur during optical zooming in digital cameras.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
TLV320AIC3007IRSBRACTIVE-40 to 853.25 | 1kuQFN (RSB) | 40 3000 | LARGE T&RPurchase Samples
TLV320AIC3007IRSBTACTIVE-40 to 853.60 | 1kuQFN (RSB) | 40 250 | SMALL T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:28 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksTLV320AIC3007IRSBR
AsiaWPI >1k
TI Lead Time*: 16 WeeksTLV320AIC3007IRSBT
AmericasArrow 250
Newark 250
AsiaFarnell Asia 230
EuropeAvnet-SILICA 250
EBV Elektronik 125
Farnell 230
WorldwideDigiKey 206
Mouser Electronics 162
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLV320AIC3007IRSBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLV320AIC3007IRSBT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLV320AIC3007 Help

Datasheet

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Coefficient Calculator For Digital Biquad FiltersCOEFFICIENT-CALCTexas InstrumentsCalculation Utilities
TLV320AIC3007 Evaluation Module (EVM) and USB motherboardTLV320AIC3007EVM-KTexas InstrumentsDevelopment Boards/EVMs

Part # Name Product Family Comments
TLV320AIC3254   Very Low-Power Stereo Audio CODEC with miniDSP and Power TuneTM Technology   AUDIO CONVERTER AND CODEC - CODEC   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Lower-power with miniDSP, without class-D speaker amplifier  
TLV320AIC3204   Very Low-Power Stereo Audio CODEC with Power TuneTM Technology   AUDIO CONVERTER AND CODEC - CODEC   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Lower-power without class-D speaker amplifier  
TLV320AIC3104   Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects   AUDIO CONVERTER AND CODEC - CODEC   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Without class-D speaker amplifier  
TLV320AIC3107   Low-Power Stereo CODEC with Integrated Mono Class-D Amplifier   AUDIO CONVERTER AND CODEC - CODEC   The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.  With low-power bypass path and better SNR  
TPA6140A2   25-mW Class-G DirectPath™ Stereo Headphone Amplifier with I2C Volume Control (TPA6140)   AUDIO AMPLIFIERS - HEADPHONE AMPLIFIERS      
TPA6132A2   25-mW DirectPath™ Stereo Headphone Amplifier with Pop Suppression (TPA6132)   AUDIO AMPLIFIERS - HEADPHONE AMPLIFIERS      
Customers Who Evaluated This Product Also Evaluated...
TLV320AIC3254 Very Low-Power Stereo Audio CODEC with miniDSP and Power TuneTM Technology AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC23B Low-Power Stereo CODEC with HP Amplifier AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC3104 Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC3106 Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP Amplifier and Enhanced Digital Effects AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC3111 Low-Power Audio CODEC with embedded miniDSP and Stereo Class-D Speaker Amplifier AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC33 Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP/Speaker Amplifier and Enhanced Digital Effects AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC36 Low Power Stereo Audio Codec for Portable Audio/Telephony AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC34 Low-Power four-channel CODEC AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
PCM3168A 24-bit Multi-channel Audio CODEC 6ch-in/8ch-out with 96/192kHz sampling rate AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC3107 Low-Power Stereo CODEC with Integrated Mono Class-D Amplifier AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TPS3825-33 Processor Supervisory Circuits POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
BQ27510-G1 System-Side Impedance-Track Fuel Gauge With Direct Battery Connection BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TUSB1105 Advanced Universal Serial Bus Transcievers USB-USB TRANSCEIVERS TI customers also evaluated this product.
TPS54232 2A, 28V Input, 1 MHz Step Down SWIFT™ DC/DC Converter with Eco-Mode™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
SN74LVC1G06 Single Inverter Buffer/Driver With Open-Drain Output LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TPS40200 Wide Input Non-Synchronous Buck DC/DC Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
BQ24072 USB-Friendly Li-Ion Battery Charger and Power-Path Management IC, Vout 200mV above Vbat BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
THS7374 4-Ch SDTV (Component and Composite) Video Amplifier with 9.5MHz Filters and 6dB Gain VIDEO FUNCTIONS-INTEGRATED FILTER TI customers also evaluated this product.
UA78M05 3/4 Pin 500mA Fixed 5V Positive Voltage Regulator LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for TLV320AIC3007:

View All Tags

Other Support



Click Here