TLV320AIC3104 Status: ACTIVE

Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects


      
         
Alert me about changes<br/>to this product

See Also

  • TLV320AIC3101 - With stereo speaker amplifier
  • TLV320AIC3106 - With more inputs and outputs, support for digital microphone and selectable I2C or SPI control bus
  • TLV320AIC3107 - With mono class-D speaker amplifier

View all related products

 TLV320AIC3007 TLV320AIC3101 TLV320AIC3104TLV320AIC3105 TLV320AIC3106 
SNR DAC / SNR ADC(Typ)(dB)93 / 87  102 / 92  102 / 92  102 / 92  102 / 92  
# DACs / # ADCs2 / 2  2 / 2  2 / 2  2 / 2  2 / 2  
# Inputs / # Outputs7 / 6  6 / 6  6 / 6  6 / 6  10 / 7  
Sampling Rate(Max)(kHz)96  96  96  96  96  
Resolution(Bits)24  24  24  24  24  
Digital Audio InterfaceL,R,I2S,TDM,DSPĀ   L, R, I2S, DSP, TDM  L, R, I2S, DSP, TDM  L, R, I2S, DSP, TDM  L,R,I2S,DSP,TDM  
Control InterfaceI2C  I2C  I2C  I2C  SPI,I2C  
Analog Supply(V)2.7 - 3.6  2.7 - 3.6  2.7 - 3.6  2.7 - 3.6  2.7 - 3.6  
Digital Supply(V)1.65 - 1.95  1.65 - 1.95  1.65 - 1.95  1.65 - 1.95  1.65 - 1.95  
IO Supply (Volts)1.1 - 3.6  1.1 - 3.6  1.1 - 3.6  1.1 - 3.6  1.1 - 3.6  
Pd(Typ)(mW)15  14  14  14  14  
Additional FeaturesMono 1W Class-D, 3D, EQ, Matrix Mixing, PLL, HS detect and LP Bypass  LP Bypass, Notch Filtering, 3D, EQ, Matrix Mixing, PLL, Stereo Speaker Amplifier  LP Bypass, Notch Filtering, 3D, EQ, Matrix Mixing, PLL  LP Bypass, Notch Filtering, 3D, EQ, Matrix Mixing, PLL  3D, EQ, Matrix Mixing, PLL ,Alt Audio Int., HS detect  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  
Pin/Package40QFN  32QFN  32QFN  32QFN  48QFN, 80BGA MICROSTAR JUNIOR  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TLV320AIC23B: Low-Power Stereo CODEC with HP Amplifier
  • TLV320AIC3204: Very Low-Power Stereo Audio CODEC with Power TuneTM Technology
  • TLV320AIC3254: Very Low-Power Stereo Audio CODEC with miniDSP and Power TuneTM Technology
  • TPS65053: 5-Channel Power Mgmt IC with two step down converters and 3 low-input voltage LDOs
  • SN74LVC244A: Octal Buffer/Driver With 3-State Outputs
  • MAX3243: 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15kV ESD (HBM) Protection

More Related Products

Product Information

Features

  • Stereo Audio DAC
    • 102-dBA Signal-to-Noise Ratio
    • 16/20/24/32-Bit Data
    • Supports Sample Rates From 8 kHz to 96 kHz
    • 3D/Bass/Treble/EQ/De-Emphasis Effects
    • Flexible Power Saving Modes and Performance are Available
  • Stereo Audio ADC
    • 92-dBA Signal-to-Noise Ratio
    • Supports Sample Rates From 8 kHz to 96 kHz
    • Digital Signal Processing and Noise Filtering Available During Record
  • Six Audio Input Pins
    • One Stereo Pair of Single-Ended Inputs
    • One Stereo Pair of Fully Differential Inputs
  • Six Audio Output Drivers
    • Stereo Fully Differential or Single-Ended Headphone Drivers
    • Fully Differential Stereo Line Outputs
  • Low Power: 14-mW Stereo 48-kHz Playback With 3.3-V Analog Supply
  • Ultralow-Power Mode with Passive Analog Bypass
  • Programmable Input/Output Analog Gains
  • Automatic Gain Control (AGC) for Record

View All Features in Datasheet

Description

The TLV320AIC3104 is a low-power stereo audio codec with stereo headphone amplifier, as well as multiple inputs and outputs that are programmable in single-ended or fully differential configurations. Extensive register-based power control is included, enabling stereo 48-kHz DAC playback as low as 14 mW from a 3.3-V analog supply, making it ideal for portable battery-powered audio and telephony applications.

The record path of the TLV320AIC3104 contains integrated microphone bias, digitally controlled stereo microphone preamplifier, and automatic gain control (AGC), with mix/mux capability among the multiple analog inputs. Programmable filters are available during record which can remove audible noise that can occur during optical zooming in digital cameras.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TLV320AIC3104IRHBRACTIVE-40 to 852.85 | 1kuQFN (RHB) | 32 View 3000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
TLV320AIC3104IRHBTACTIVE-40 to 853.15 | 1kuQFN (RHB) | 32 View 250 | SMALL T&R Download CAD Format for this Symbol
TLVAIC3104IRHBRG4ACTIVE-40 to 852.85 | 1kuQFN (RHB) | 32 View 3000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
TLVAIC3104IRHBTG4ACTIVE-40 to 853.15 | 1kuQFN (RHB) | 32 View 250 | SMALL T&R Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:29 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLV320AIC3104IRHBR
AsiaWPI 300
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV320AIC3104IRHBT
AsiaFarnell Asia 62
WPI 188
EuropeAvnet-SILICA 200
Farnell 62
WorldwideDigiKey 198
Mouser Electronics >1k
TI Lead Time*: 20 WeeksTLVAIC3104IRHBRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLVAIC3104IRHBTG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLV320AIC3104IRHBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLV320AIC3104IRHBT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLVAIC3104IRHBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLVAIC3104IRHBTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLV320AIC3104 Help

Datasheet

Application Notes

User Guides

More Literature

Tools & Software

NamePart # Company Tool / Software Type
Coefficient Calculator For Digital Biquad FiltersCOEFFICIENT-CALCTexas InstrumentsCalculation Utilities
TLV320AIC3104 Evaluation Module (EVM)TLV320AIC3104EVMTexas InstrumentsDevelopment Boards/EVMs
TLV320AIC3104 Evaluation Module (EVM) and USB motherboardTLV320AIC3104EVM-KTexas InstrumentsDevelopment Boards/EVMs
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Part # Name Product Family Comments
TLV320AIC3101   Low-Power Stereo Codec with 6 Inputs, 6 Outputs, Speaker/HP Amp and Enhanced Digital Effects   AUDIO CONVERTER AND CODEC - CODEC   With stereo speaker amplifier  
TLV320AIC3106   Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP Amplifier and Enhanced Digital Effects   AUDIO CONVERTER AND CODEC - CODEC   With more inputs and outputs, support for digital microphone and selectable I2C or SPI control bus  
TLV320AIC3107   Low-Power Stereo CODEC with Integrated Mono Class-D Amplifier   AUDIO CONVERTER AND CODEC - CODEC   With mono class-D speaker amplifier  
TLV320AIC3204   Very Low-Power Stereo Audio CODEC with Power TuneTM Technology   AUDIO CONVERTER AND CODEC - CODEC   It features lower power consumption, more advanced filtering capabilities, single supply, support for digital microphone and PowerTune technology  
Customers Who Evaluated This Product Also Evaluated...
TLV320AIC23B Low-Power Stereo CODEC with HP Amplifier AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC3204 Very Low-Power Stereo Audio CODEC with Power TuneTM Technology AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC3254 Very Low-Power Stereo Audio CODEC with miniDSP and Power TuneTM Technology AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC3106 Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP Amplifier and Enhanced Digital Effects AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC3101 Low-Power Stereo Codec with 6 Inputs, 6 Outputs, Speaker/HP Amp and Enhanced Digital Effects AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC3107 Low-Power Stereo CODEC with Integrated Mono Class-D Amplifier AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC33 Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP/Speaker Amplifier and Enhanced Digital Effects AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
PCM3060 24-bit Asynchronous Stereo Audio Codec with 96/192kHz sampling rate AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC36 Low Power Stereo Audio Codec for Portable Audio/Telephony AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
PCM3168A 24-bit Multi-channel Audio CODEC 6ch-in/8ch-out with 96/192kHz sampling rate AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TPS65053 5-Channel Power Mgmt IC with two step down converters and 3 low-input voltage LDOs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
SN74LVC244A Octal Buffer/Driver With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
MAX3243 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15kV ESD (HBM) Protection INTERFACE-RS-232 TI customers also evaluated this product.
CC2591 2.4 GHz RF Front End Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
TS3A44159 0.45-Ohm Quad SPDT Analog Switch Quad-Channel 2:1 Multiplexer/Demultiplexer with Two Controls SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
BQ24085 750mA SINGLE-CHIP Li-Ion/Li-Pol CHARGE MANAGEMENT IC with Thermal Regulation BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
TMS320VC5505 Low-Power Fixed-Point Digital Signal Processor TMS320C5000 DSP PLATFORM-TMS320C55X DSP GENERATION TI customers also evaluated this product.
TPS61020 Adjustable, 1.5-A Switch, 96% Efficient Boost Converter with Down-Mode, QFN-10 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
SN74LVC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
TPD2E001 Low-Capacitance 2-Channel +/-15 kV ESD-Protection Array for High-Speed Data Interfaces ESD/EMI Protection-ESD Solutions TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for TLV320AIC3104:

View All Tags

Other Support



Click Here