TLV320AIC3105 Status: ACTIVE

Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects


      
         
Alert me about changes<br/>to this product

See Also

  • TLV320AIC3101 - With stereo speaker amplifier
  • TLV320AIC3106 - With more inputs and outputs, support for digital microphone and selectable I2C or SPI control bus
  • TLV320AIC3107 - With mono class-D speaker amplifier

View all related products

 TLV320AIC3007 TLV320AIC3101 TLV320AIC3104 TLV320AIC3105TLV320AIC3106 
SNR DAC / SNR ADC(Typ)(dB)93 / 87  102 / 92  102 / 92  102 / 92  102 / 92  
# DACs / # ADCs2 / 2  2 / 2  2 / 2  2 / 2  2 / 2  
# Inputs / # Outputs7 / 6  6 / 6  6 / 6  6 / 6  10 / 7  
Sampling Rate(Max)(kHz)96  96  96  96  96  
Resolution(Bits)24  24  24  24  24  
Digital Audio InterfaceL,R,I2S,TDM,DSPĀ   L, R, I2S, DSP, TDM  L, R, I2S, DSP, TDM  L, R, I2S, DSP, TDM  L,R,I2S,DSP,TDM  
Control InterfaceI2C  I2C  I2C  I2C  SPI,I2C  
Analog Supply(V)2.7 - 3.6  2.7 - 3.6  2.7 - 3.6  2.7 - 3.6  2.7 - 3.6  
Digital Supply(V)1.65 - 1.95  1.65 - 1.95  1.65 - 1.95  1.65 - 1.95  1.65 - 1.95  
IO Supply (Volts)1.1 - 3.6  1.1 - 3.6  1.1 - 3.6  1.1 - 3.6  1.1 - 3.6  
Pd(Typ)(mW)15  14  14  14  14  
Additional FeaturesMono 1W Class-D, 3D, EQ, Matrix Mixing, PLL, HS detect and LP Bypass  LP Bypass, Notch Filtering, 3D, EQ, Matrix Mixing, PLL, Stereo Speaker Amplifier  LP Bypass, Notch Filtering, 3D, EQ, Matrix Mixing, PLL  LP Bypass, Notch Filtering, 3D, EQ, Matrix Mixing, PLL  3D, EQ, Matrix Mixing, PLL ,Alt Audio Int., HS detect  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  
Pin/Package40QFN  32QFN  32QFN  32QFN  48QFN, 80BGA MICROSTAR JUNIOR  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TLV320AIC3101: Low-Power Stereo Codec with 6 Inputs, 6 Outputs, Speaker/HP Amp and Enhanced Digital Effects
  • TLV320AIC3204: Very Low-Power Stereo Audio CODEC with Power TuneTM Technology
  • TLV320AIC3104: Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects
  • TLV2711: Single LinCMOS(TM) Rail-To-Rail uPower Operational Amplifier
  • CC2500: Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B
  • TLV320ADC3001: 92dB SNR Low-Power Stereo ADC (ADC3001)

More Related Products

Product Information

Features

  • Stereo Audio DAC
    • 102-dBA Signal-to-Noise Ratio
    • 16/20/24/32-Bit Data
    • Supports Rates From 8 kHz to 96 kHz
    • 3D/Bass/Treble/EQ/De-Emphasis Effects
    • Flexible Power Saving Modes and Performance are Available
  • Stereo Audio ADC
    • 92-dBA Signal-to-Noise Ratio
    • Supports Rates From 8 kHz to 96 kHz
    • Digital Signal Processing and Noise Filtering Available During Record
  • Six Audio Input Pins
    • Six Stereo Single-Ended Inputs
  • Six Audio Output Drivers
    • Stereo Fully Differential or Single-Ended Headphone Drivers
    • Fully Differential Stereo Line Outputs
  • Low Power: 14-mW Stereo 48-kHz Playback With 3.3-V Analog Supply
  • Ultralow-Power Mode with Passive Analog Bypass
  • Programmable Input/Output Analog Gains
  • Automatic Gain Control (AGC) for Record
  • Programmable Microphone Bias Level

View All Features in Datasheet

Description

The TLV320AIC3105 is a low-power stereo audio codec with multiple single-ended inputs and and a stereo headphone amplifier. The output stages are programmable in single-ended or fully differential configurations. Extensive register-based power control is included, enabling stereo 48-kHz DAC playback as low as 14 mW from a 3.3-V analog supply, making it ideal for portable battery-powered audio and telephony applications.

The record path of the TLV320AIC3105 contains integrated microphone bias, digitally controlled stereo microphone preamplifier, and automatic gain control (AGC), with mix/mux capability among the multiple analog inputs. Programmable filters are available during record which can remove audible noise that can occur during optical zooming in digital cameras.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TLV320AIC3105IRHBRACTIVE-40 to 852.85 | 1kuQFN (RHB) | 32 View 3000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
TLV320AIC3105IRHBTACTIVE-40 to 853.15 | 1kuQFN (RHB) | 32 View 250 | SMALL T&R Download CAD Format for this Symbol
TLVAIC3105IRHBRG4ACTIVE-40 to 852.85 | 1kuQFN (RHB) | 32 View 3000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
TLVAIC3105IRHBTG4ACTIVE-40 to 853.15 | 1kuQFN (RHB) | 32 View 250 | SMALL T&R Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:29 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLV320AIC3105IRHBR
None Reported
View Distributors
TI Lead Time*: 16 WeeksTLV320AIC3105IRHBT
WorldwideMouser Electronics 38
TI Lead Time*: 20 WeeksTLVAIC3105IRHBRG4
None Reported
View Distributors
TI Lead Time*: 16 WeeksTLVAIC3105IRHBTG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLV320AIC3105IRHBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLV320AIC3105IRHBT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLVAIC3105IRHBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLVAIC3105IRHBTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLV320AIC3105 Help

Datasheet

Application Notes

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Coefficient Calculator For Digital Biquad FiltersCOEFFICIENT-CALCTexas InstrumentsCalculation Utilities
TLV320AIC3105 Evaluation Module (EVM)TLV320AIC3105EVMTexas InstrumentsDevelopment Boards/EVMs
TLV320AIC3105 Evaluation Module (EVM) and USB motherboardTLV320AIC3105EVM-KTexas InstrumentsDevelopment Boards/EVMs
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Part # Name Product Family Comments
TLV320AIC3101   Low-Power Stereo Codec with 6 Inputs, 6 Outputs, Speaker/HP Amp and Enhanced Digital Effects   AUDIO CONVERTER AND CODEC - CODEC   With stereo speaker amplifier  
TLV320AIC3106   Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP Amplifier and Enhanced Digital Effects   AUDIO CONVERTER AND CODEC - CODEC   With more inputs and outputs, support for digital microphone and selectable I2C or SPI control bus  
TLV320AIC3107   Low-Power Stereo CODEC with Integrated Mono Class-D Amplifier   AUDIO CONVERTER AND CODEC - CODEC   With mono class-D speaker amplifier  
TLV320AIC3204   Very Low-Power Stereo Audio CODEC with Power TuneTM Technology   AUDIO CONVERTER AND CODEC - CODEC   It features lower power consumption, more advanced filtering capabilities, single supply, support for digital microphone and PowerTune technology  
Customers Who Evaluated This Product Also Evaluated...
TLV320AIC3101 Low-Power Stereo Codec with 6 Inputs, 6 Outputs, Speaker/HP Amp and Enhanced Digital Effects AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC3204 Very Low-Power Stereo Audio CODEC with Power TuneTM Technology AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC3104 Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC31 Low-Power Stereo Codec with 6 Inputs, 6 Outputs, Integrated Headphone/Speaker Amps, 3D Effects AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC23B Low-Power Stereo CODEC with HP Amplifier AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC3254 Very Low-Power Stereo Audio CODEC with miniDSP and Power TuneTM Technology AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC3106 Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP Amplifier and Enhanced Digital Effects AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC33 Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP/Speaker Amplifier and Enhanced Digital Effects AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC3107 Low-Power Stereo CODEC with Integrated Mono Class-D Amplifier AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
PCM3168A 24-bit Multi-channel Audio CODEC 6ch-in/8ch-out with 96/192kHz sampling rate AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV2711 Single LinCMOS(TM) Rail-To-Rail uPower Operational Amplifier PRECISION AMPLIFIER-LOW POWER TI customers also evaluated this product.
CC2500 Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
TLV320ADC3001 92dB SNR Low-Power Stereo ADC (ADC3001) AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.
SN74LV07A Hex Buffers/Drivers With Open-Drain Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN75LVDS83B FlatLink 10-135MHz Transmitter DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.
TVP5158 Four-Channel NTSC/PAL Video Decoder With Independent Scalers, Noise Reduction, Auto Contrast, and Fl VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
TPS73033 Single Output LDO, 200mA, Fixed(3.3V), High PSRR, Low Noise LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS73618 Single Output LDO, 400mA, Fixed(1.8V), Cap free, Low Noise, Reverse Current Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS61045 28-V, 85% Efficient Boost Converter in QFN-8, Digitally Adjustable LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
CD74HCT4066 High Speed CMOS Logic Quad Bilateral Switches SIGNAL SWITCHES-DIGITAL BUS SWITCHES TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for TLV320AIC3105:

View All Tags

Other Support



Click Here