TLV320AIC3106-Q1 Status: ACTIVE

Automotive Catalog Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP Amplifier and Enhanced Digit


      
         
Alert me about changes<br/>to this product

 TLV320AIC3106-Q1
SNR DAC / SNR ADC(Typ)(dB)102 / 92  
# DACs / # ADCs2/2  
# Inputs / # Outputs10/7  
Sampling Rate(Max)(kHz)96  
Resolution(Bits)24  
Digital Audio InterfaceL,R,I2S,DSP,TDM  
Control InterfaceSPI,I2C  
Analog Supply(V)2.7 - 3.6  
Digital Supply(V)1.65 - 1.95  
IO Supply (Volts)1.1 - 3.6  
Pd(Typ)(mW)14  
Additional Features3D,EQ,Matrix Mixing,PLL,Alt Audio Int.,HS detect  
Operating Temp Range(Celsius)-40 to 85  
Pin/Package48QFN  
 Samples
 Inventory

Other qualified versions of TLV320AIC3106-Q1

Version Part Number Definition
Catalog TLV320AIC3106 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • TLV320AIC3007: Low Power Stereo CODEC with Integrated Class-D Amplifier
  • TLV320AIC3106: Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP Amplifier and Enhanced Digital Effects
  • TLV320AIC23B: Low-Power Stereo CODEC with HP Amplifier
  • UCC27425-Q1: Automotive Catalog Dual 4-A MOSFET Driver with Enable
  • TPS650241-Q1: Automotive Catalog Power Management ICs for Li-Ion Powered Systems
  • TPS54140-Q1: Automotive Catalog 3.5V to 42V Input, 1.5 A Step Down SWIFT (tm) Converter with Eco-Mode (tm)

More Related Products

Product Information

Features

  • Qualified for Automotive Applications
  • Stereo Audio DAC
    • 102-dBA Signal-to-Noise Ratio
    • 16/20/24/32-Bit Data
    • Supports Rates From 8 kHz to 96 kHz
    • 3D/Bass/Treble/EQ/De-Emphasis Effects
    • Flexible Power Saving Modes and
      Performance are Available
  • Stereo Audio ADC
    • 92-dBA Signal-to-Noise Ratio
    • Supports Rates From 8 kHz to 96 kHz
    • Digital Signal Processing and Noise
      Filtering Available During Record
  • Ten Audio Input Pins
    • Programmable in Single-Ended or Fully
      Differential Configurations
    • 3-State Capability for Floating Input
      Configurations
  • Seven Audio Output Drivers
    • Stereo Fully Differential or Single-Ended
      Headphone Drivers
    • Fully Differential Stereo Line Outputs
    • Fully Differential Mono Output
  • Low Power: 15-mW Stereo 48-kHz Playback
    With 3.3-V Analog Supply
  • Ultralow-Power Mode with Passive Analog Bypass

View All Features in Datasheet

Description

The TLV320AIC3106 is a low-power stereo audio codec with stereo headphone amplifier, as well as multiple inputs and outputs programmable in single-ended or fully differential configurations. Extensive register-based power control is included, enabling stereo 48-kHz DAC playback as low as 15 mW from a 3.3-V analog supply, making it ideal for portable battery-powered audio and telephony applications.

The record path of the TLV320AIC3106 contains integrated microphone bias, digitally controlled stereo microphone preamplifier, and automatic gain control (AGC), with mix/mux capability among the multiple analog inputs. Programmable filters are available during record which can remove audible noise that can occur during optical zooming in digital cameras.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
6PAIC3106IRGZRQ1ACTIVE-40 to 853.90 | 1kuQFN (RGZ) | 48 View 2500 | LARGE T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:28 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 18 Weeks6PAIC3106IRGZRQ1
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
6PAIC3106IRGZRQ1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLV320AIC3106-Q1 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TLV320AIC3007 Low Power Stereo CODEC with Integrated Class-D Amplifier AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC3106 Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP Amplifier and Enhanced Digital Effects AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC23B Low-Power Stereo CODEC with HP Amplifier AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC34 Low-Power four-channel CODEC AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC33 Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP/Speaker Amplifier and Enhanced Digital Effects AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC3104 Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
UCC27425-Q1 Automotive Catalog Dual 4-A MOSFET Driver with Enable AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS TI customers also evaluated this product.
TPS650241-Q1 Automotive Catalog Power Management ICs for Li-Ion Powered Systems POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TPS54140-Q1 Automotive Catalog 3.5V to 42V Input, 1.5 A Step Down SWIFT (tm) Converter with Eco-Mode (tm) DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS5410-Q1 Automotive Catalog 5.5V to 36V, 1A, 500kHz Step Down SWIFT(tm) Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54160-Q1 Automotive Catalog 3.5V to 60V, 1.5A Step Down SWIFT(tm) Converter with Eco-Mode(tm) DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here