TLV320AIC3106 Status: ACTIVE

Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP Amplifier and Enhanced Digital Effects


      
         
Alert me about changes<br/>to this product

See Also

  • TLV320AIC3104 - Lower cost alternative with less inputs and outputs, without support for digital microphone or SPI control bus
  • TLV320AIC3107 - With mono class-D speaker amplifier, less inputs and outputs, without support for digital microphone or SPI control bus
  • TLV320AIC3204 - It features lower power consumption, more advanced filtering capabilities, single supply and PowerTune technology
 TLV320AIC3007 TLV320AIC3101 TLV320AIC3104 TLV320AIC3105 TLV320AIC3106
SNR DAC / SNR ADC(Typ)(dB)93 / 87  102 / 92  102 / 92  102 / 92  102 / 92  
# DACs / # ADCs2 / 2  2 / 2  2 / 2  2 / 2  2 / 2  
# Inputs / # Outputs7 / 6  6 / 6  6 / 6  6 / 6  10 / 7  
Sampling Rate(Max)(kHz)96  96  96  96  96  
Resolution(Bits)24  24  24  24  24  
Digital Audio InterfaceL,R,I2S,TDM,DSP   L, R, I2S, DSP, TDM  L, R, I2S, DSP, TDM  L, R, I2S, DSP, TDM  L,R,I2S,DSP,TDM  
Control InterfaceI2C  I2C  I2C  I2C  SPI,I2C  
Analog Supply(V)2.7 - 3.6  2.7 - 3.6  2.7 - 3.6  2.7 - 3.6  2.7 - 3.6  
Digital Supply(V)1.65 - 1.95  1.65 - 1.95  1.65 - 1.95  1.65 - 1.95  1.65 - 1.95  
IO Supply (Volts)1.1 - 3.6  1.1 - 3.6  1.1 - 3.6  1.1 - 3.6  1.1 - 3.6  
Pd(Typ)(mW)15  14  14  14  14  
Additional FeaturesMono 1W Class-D, 3D, EQ, Matrix Mixing, PLL, HS detect and LP Bypass  LP Bypass, Notch Filtering, 3D, EQ, Matrix Mixing, PLL, Stereo Speaker Amplifier  LP Bypass, Notch Filtering, 3D, EQ, Matrix Mixing, PLL  LP Bypass, Notch Filtering, 3D, EQ, Matrix Mixing, PLL  3D, EQ, Matrix Mixing, PLL ,Alt Audio Int., HS detect  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  
Pin/Package40QFN  32QFN  32QFN  32QFN  48QFN, 80BGA MICROSTAR JUNIOR  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Other qualified versions of TLV320AIC3106

Version Part Number Definition
Automotive TLV320AIC3106-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects

Customers Who Evaluated This Product Also Evaluated

  • TLV320AIC3104: Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects
  • TLV320AIC23B: Low-Power Stereo CODEC with HP Amplifier
  • TLV320AIC3254: Very Low-Power Stereo Audio CODEC with miniDSP and Power TuneTM Technology
  • OMAP-L138: Low-Power Applications Processor
  • TPS54331: 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™
  • OMAP-L137: Low-Power Applications Processor

More Related Products

Product Information

Features

  • Stereo Audio DAC
    • 102-dBA Signal-to-Noise Ratio
    • 16/20/24/32-Bit Data
    • Supports Rates From 8 kHz to 96 kHz
    • 3D/Bass/Treble/EQ/De-Emphasis Effects
    • Flexible Power Saving Modes and Performance are Available
  • Stereo Audio ADC
    • 92-dBA Signal-to-Noise Ratio
    • Supports Rates From 8 kHz to 96 kHz
    • Digital Signal Processing and Noise Filtering Available During Record
  • Ten Audio Input Pins
    • Programmable in Single-Ended or Fully Differential Configurations
    • 3-State Capability for Floating Input Configurations
  • Seven Audio Output Drivers
    • Stereo Fully Differential or Single-Ended Headphone Drivers
    • Fully Differential Stereo Line Outputs
    • Fully Differential Mono Output
  • Low Power: 15-mW Stereo 48-kHz PlaybackWith 3.3-V Analog Supply
  • Ultralow-Power Mode with Passive Analog Bypass
  • Programmable Input/Output Analog Gains

View All Features in Datasheet

Description

The TLV320AIC3106 is a low-power stereo audio codec with stereo headphone amplifier, as well as multiple inputs and outputs programmable in single-ended or fully differential configurations. Extensive register-based power control is included, enabling stereo 48-kHz DAC playback as low as 15 mW from a 3.3-V analog supply, making it ideal for portable battery-powered audio and telephony applications.

The record path of the TLV320AIC3106 contains integrated microphone bias, digitally controlled stereo microphone preamplifier, and automatic gain control (AGC), with mix/mux capability among the multiple analog inputs. Programmable filters are available during record which can remove audible noise that can occur during optical zooming in digital cameras.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLV320AIC3106IRGZRACTIVE-40 to 853.30 | 1kuQFN (RGZ) | 48 View 2500 | LARGE T&R Download CAD Format for this Symbol 
TLV320AIC3106IRGZTACTIVE-40 to 853.65 | 1kuQFN (RGZ) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol Purchase Samples
TLV320AIC3106IZQEACTIVE-40 to 853.65 | 1kuBGA MICROSTAR JUNIOR (ZQE) | 80 View 360 | JEDEC TRAY (10+1)  Download CAD Format for this FootprintPurchase Samples
TLV320AIC3106IZQERACTIVE-40 to 853.30 | 1kuBGA MICROSTAR JUNIOR (ZQE) | 80 View 2500 | LARGE T&R  Download CAD Format for this Footprint
TLVAIC3106IRGZRG4ACTIVE-40 to 853.30 | 1kuQFN (RGZ) | 48 View 2500 | LARGE T&R Download CAD Format for this Symbol 
TLVAIC3106IRGZTG4ACTIVE-40 to 853.65 | 1kuQFN (RGZ) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:30 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLV320AIC3106IRGZR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLV320AIC3106IRGZT
None Reported
View Distributors
TI Lead Time*: 12 WeeksTLV320AIC3106IZQE
AmericasNewark 58
Rochester Electronics 960
AsiaFarnell Asia 58
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 12 WeeksTLV320AIC3106IZQER
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksTLVAIC3106IRGZRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLVAIC3106IRGZTG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLV320AIC3106IRGZR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLV320AIC3106IRGZT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLV320AIC3106IZQE RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView
TLV320AIC3106IZQER RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView
TLVAIC3106IRGZRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLVAIC3106IRGZTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLV320AIC3106 Help

Datasheet

Application Notes

User Guides

More Literature

Tools & Software

NamePart # Company Tool / Software Type
Coefficient Calculator For Digital Biquad FiltersCOEFFICIENT-CALCTexas InstrumentsCalculation Utilities
TLV320AIC3106 Evaluation Module (EVM)TLV320AIC3106EVMTexas InstrumentsDevelopment Boards/EVMs
TLV320AIC3106 Evaluation Module (EVM) and USB motherboardTLV320AIC3106EVM-KTexas InstrumentsDevelopment Boards/EVMs
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Part # Name Product Family Comments
TLV320AIC3104   Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects   AUDIO CONVERTER AND CODEC - CODEC   Lower cost alternative with less inputs and outputs, without support for digital microphone or SPI control bus  
TLV320AIC3107   Low-Power Stereo CODEC with Integrated Mono Class-D Amplifier   AUDIO CONVERTER AND CODEC - CODEC   With mono class-D speaker amplifier, less inputs and outputs, without support for digital microphone or SPI control bus  
TLV320AIC3204   Very Low-Power Stereo Audio CODEC with Power TuneTM Technology   AUDIO CONVERTER AND CODEC - CODEC   It features lower power consumption, more advanced filtering capabilities, single supply and PowerTune technology  
Customers Who Evaluated This Product Also Evaluated...
TLV320AIC3104 Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC23B Low-Power Stereo CODEC with HP Amplifier AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC3254 Very Low-Power Stereo Audio CODEC with miniDSP and Power TuneTM Technology AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC33 Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP/Speaker Amplifier and Enhanced Digital Effects AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC3204 Very Low-Power Stereo Audio CODEC with Power TuneTM Technology AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC32 Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP/Speaker Amplifier and 3D Effects AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC3107 Low-Power Stereo CODEC with Integrated Mono Class-D Amplifier AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC36 Low Power Stereo Audio Codec for Portable Audio/Telephony AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC34 Low-Power four-channel CODEC AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
PCM3168A 24-bit Multi-channel Audio CODEC 6ch-in/8ch-out with 96/192kHz sampling rate AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
OMAP-L138 Low-Power Applications Processor OMAP™ Applications Processors-OMAP-Lx Processors TI customers also evaluated this product.
TPS54331 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
OMAP-L137 Low-Power Applications Processor OMAP™ Applications Processors-OMAP-Lx Processors TI customers also evaluated this product.
TPS65023 6-channel Power Mgmt IC with 3DC/DCs, 3 LDOs, I2C Interface and DVS, Optimized for DaVinci DSPs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
SN74AHC1G125 Single Bus Buffer Gate with 3-State Output LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TPS54231 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS51100 3A Source/Sink DDR terminator Regulator LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TMP100 Digital Temperature Sensor with I2C Serial Interface TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TPS2042B Dual, Current-Limited, Power-Distribution Switches PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
SN74LVC1G07 Single Buffer/Driver With Open-Drain Output LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for TLV320AIC3106:

View All Tags

Other Support



Click Here